(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Handle Angled Type
These handles are designed for convenient opening and closing the doors, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes and materials to choose from.
[Feature]
- Mounting Pitch (mm.) : 48, 66, 88, 100, 110, 120, 125 and 160
- Overall Height (mm.) : 47
- Mounting Method : Female Thread
- Screw size : M5 Coarse
- Material : Steel, Stainless Steel, Aluminum Alloy and Black Aluminum Alloy
[Application]
It is used to grab the doors before opening and closing.
Type | ![]() | ![]() |
Without asher | ||
C-NUHFN | SUM22L | Chrome Plated |
C-NUHFNS | SUS304 | Buffed |
C-NUHFNA | Aluminum | Buffed |
C-NUHFNEA | Clear Anodized | |
C-NUHFNB | Electrostatic Coating (Black Matte) |
![]() | Part Number (![]() ![]() | |
C-NUHFN100 |
Part Number | L1 | ||
![]() | ![]() | ||
C-NUHFN C-NUHFNS C-NUHFNA C-NUHFNEA C-NUHFNB | (Steel) (Stainless Steel) (Aluminum Alloy) (Aluminum Alloy) (Black Aluminum Alloy) | 48 | 58 |
66 | 76 | ||
88 | 98 | ||
100 | 110 | ||
110 | 120 | ||
120 | 130 | ||
125 | 135 | ||
160 | 170 |
Overall Height(mm) | 47 | Main Body Type | Surfaced | Grip thickness(mm) | 10 |
---|---|---|---|---|---|
Surfaced Type Category | U Shape | Mounting Method | Female Thread | U Shape | Deformation |
Additional Function | Not Provided | Handle Cross Sectional Shape | Round Shape | Allowable Load(N) | 2000 |
Washer Selection | Without Washer | Washer Selection | 无垫圈 |
Please check the type/dimensions/specifications of the part C-NUHFN88 in the Handle Angled Type series.
Part Number |
---|
C-NUHFN125 |
C-NUHFN160 |
C-NUHFN48 |
C-NUHFNA100 |
C-NUHFNA110 |
C-NUHFNA120 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Pitch L (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|
฿ 158.34 | 1 Piece(s) | Available | Same day | 10 | 125 | [Steel] SUM22L | Chrome Plating | |
฿ 212.13 | 1 Piece(s) | Available | Same day | 10 | 160 | [Steel] SUM22L | Chrome Plating | |
฿ 196.22 | 1 Piece(s) | Available | Same day | 10 | 48 | [Steel] SUM22L | Chrome Plating | |
฿ 250.76 | 1 Piece(s) | Available | Same day | 10 | 100 | [Aluminum] Aluminum Alloy | Buff Polished | |
฿ 253.04 | 1 Piece(s) | Available | Same day | 10 | 110 | [Aluminum] Aluminum Alloy | Buff Polished | |
฿ 271.22 | 2 Piece(s) | Available | 24 Day(s) | 10 | 120 | [Aluminum] Aluminum Alloy | Buff Polished |
How can we improve?
How can we improve?