(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nylon Casters Swivel Type
These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel
- Mounting Height (mm.) : 105.8, 129.3 and 155.5
- Allowable Load (daN) : 110, 130 and 150
- Wheel Diameter (mm.) : 75, 100 and 125
- Wheel Width (mm.) : 32
- Material:
Wheel - Nylon
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Type | Body | Wheel | Bearing | ||
![]() | ![]() | ![]() | Rotating Part | Wheel Part | |
C-CJTJ | SPHC | Galvanized | Nylon material (white) | Provided | Provided |
Wheel diameter | Operating Speed |
75mm or less | 2km/h or less |
100mm or less | 4km/h or less |
![]() | ![]() |
Economy series Nylon Casters Universal type Dimensional drawing |
Part Number | ![]() | H | B | E | r | Allowable Load (N) | Weight (g) | |
![]() | ![]() | |||||||
C-CJTJ | 75 | N(Nylon) | 105.8 | 32 | 35.5 | 73.3 | 1100 | 670 |
100 | 129.3 | 32 | 82 | 1300 | 753 | |||
125 | 155.5 | 34.5 | 97.5 | 1500 | 891 |
Part Number |
---|
C-CJTJ75-N |
C-CJTJ100-N |
C-CJTJ125-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 162.13 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 10 | 105.8 | 80.01~140.00 | 110 | 75 | |
฿ 200.76 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 10 | 129.3 | 80.01~140.00 | 130 | 100 | |
฿ 234.85 | ECONOMY CASTER | 1 Piece(s) | Available | Same day | 10 | 155.5 | 140.01~220.00 | 150 | 125 |
Loading...
Caster Type | Swivel Type | Stopper (Detail) | Not Provided | Wheel Material | Nylon (General) |
---|---|---|---|---|---|
Wheel Characteristics | Not Provided | Fitting Material | Steel | Mounting Hole Type | Long Hole |
Plate Length(mm) | 92 | Plate Width(mm) | 63.5 | Wheel Width B(mm) | 32 |
How can we improve?
How can we improve?