(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Urethane Casters Swivel Screw-in Type
These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel
- Mounting Height(mm.) : 102.3, 126.4 and 152.4
- Allowable Load (daN) : 90, 120 and 130
- Wheel Diameter (mm.) : 75, 100 and 125
- Wheel Width (mm.) : 32
- Material:
Wheel - Urethane (brownish red)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Type | Body | Wheel | Bearing | ||
![]() | ![]() | ![]() | Rotating Part | Wheel Part | |
C-CJLN | SPHC | Galvanized | Urethane material (brownish red) | Provided | Provided |
Wheel diameter | Operating Speed |
75mm or less | 2km/h or less |
100mm or less | 4km/h or less |
![]() | ![]() |
Economy series Urethane Casters Screw type Dimensional drawing |
Part Number | ![]() | H | B | E | b | r | Allowable Load (N) | Weight (g) | |
![]() | ![]() | ||||||||
C-CJLN | 75 | U (Urethane) | 102.3 | 32 | 35.5 | 19 | 73.3 | 900 | 585 |
100 | 126.4 | 32 | 82 | 1200 | 662 | ||||
125 | 152.4 | 34.5 | 97.5 | 1300 | 831 |
Caster Type | Screw-In Type | Load Range(daN) | 80.01~140.00 | Stopper (Detail) | Not Provided |
---|---|---|---|---|---|
Wheel Material | Polyurethane | Wheel Characteristics | Not Provided | Fitting Material | Steel |
Wheel Width B(mm) | 32 |
Please check the type/dimensions/specifications of the part C-CJLN75-U in the Urethane Casters Swivel Screw-in Type series.
Part Number |
---|
C-CJLN100-U |
C-CJLN125-U |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Allowable Load (daN) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|
฿ 220.46 | 1 Piece(s) | Available | Same day | 10 | 126.4 | 120 | 100 | |
฿ 264.40 | 1 Piece(s) | Available | Same day | 10 | 152.4 | 130 | 125 |
How can we improve?
How can we improve?