1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane Casters Swivel With Stopper (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 227.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part18 CLICK here

Product Description

Urethane Casters Swivel With Stopper
These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel
- Mounting Height (mm.) : 105.8, 129.3 and 155.5
- Allowable Load(daN) : 90, 120 and 130
- Wheel Diameter (mm.) : 8, 10 and 12
- Wheel Width (mm.) : 32
- Material:
Wheel - Polyurethane
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on



Casters Product Overview

Economy series Urethane caster Universal type with brake
Casters material: Urethane material (brownish red)
Urethane caster Universal type with brake
MISUMI economy series caster, a cost-effective choice!
Casters

Casters Product Feature

【Casters Features】
MISUMI’s urethane caster with excellent cost performance!! Save cost when used in large quantities.
Body material is SPHC, and surface treatment is zinc plating. Bearings are provided at the turning part and wheel part of the caster.

Casters Specifications Overview

TypeBodyWheelBearing
MaterialMaterialSurface TreatmentSurface TreatmentMaterial (Color)Material (Color)Rotating PartWheel Part
C-CJLSSPHCGalvanizedUrethane material (brownish red)ProvidedProvided

Example of Use Casters

Example of Using Casters

Economy series Urethane Casters Universal type with brake Example of use

Casters Precautions

■ Precautions for Casters Use

【Precautions 1】Do not exceed the allowable load when using it.
The allowable load in the product catalog is the load speed when manual transportation is carried on a flat ground.

【Precautions 2】Operating Speed
Use intermittently at a speed below the walking speed on a flat road. Please do not use it continuously through power traction or in a hot state
Wheel diameterOperating Speed
75mm or less2km/h or less
100mm or less4km/h or less

【Precautions 3】Stopper
Wear and damage caused by long-term use may unconsciously reduce the function of the stopper, so please pay attention.
Generally speaking, braking force varies with caster material.
Considering the safety of products, please take other measures (wheel stopper, braking part) when especially necessary.

【Precautions 4】Operating Environment
Casters are usually used in the room temperature range.
Do not use in special environment affected by high temperature, low temperature, humidity, acid, alkali, salt, solvent, oil, sea water, medicine, etc.

【Precautions 5】Installation Method
① Please keep the mounting surface as balanced as possible.
② When mounting rotary (universal) casters, the rotary axis should be in a vertical position.
③ When mounting fixed casters, keep the casters parallel to each other.
④ Please confirm the mounting hole and mount it reliably with appropriate bolts and nuts to avoid looseness.
⑤ When mounting screw-in casters, please tighten the hexagonal part of threads with proper torque. If the tightening torque is too large, it will lead to stress concentration in the shaft and cause fracture.
(Refer to the appropriate tightening torque of 20 to 50N・m with a thread diameter of 12mm)


 

Dimensional Casters Drawing

Caster Dimensional DrawingCaster Dimensional Drawing
Economy series Urethane Casters Universal type with brake Dimensional drawing

Casters Specification Table

Part NumberWheel MaterialWheel MaterialHBErAllowable Load
(N)
Weight
(g)
TypeTypeDD
C-CJLS75U (Urethane)105.83242.2117900829
100129.336.21200909
125155.531.613001081

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-CJLS75-U
C-CJLS100-U
C-CJLS125-U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)

฿ 227.28

ECONOMY CASTER 1 Piece(s) Available Same day 10105.89075

฿ 265.16

ECONOMY CASTER 1 Piece(s) Available Same day 10129.3120100

฿ 312.88

ECONOMY CASTER 1 Piece(s) Available Same day 10155.5130125

Loading...

  1. 1

Basic Information

Caster Type Swivel Type Load Range(daN) 80.01~140.00 Stopper (Detail) Rotation Stopper
Wheel Material Polyurethane Wheel Characteristics Not Provided Fitting Material Steel
Mounting Hole Type Long Hole Plate Length(mm) 92 Plate Width(mm) 63.5
Wheel Width B(mm) 32

Frequently Asked Questions (FAQ)

Question: What kind of material is the economy series urethane caster, universal type with brake made of?
Answer: Economy series urethane caster, universal type with brake is made of urethane and is brownish red in color.
Question: What's the price of economy series urethane caster, universal type with brake?
Answer: Economy series urethane caster, universal type with brake is MISUMI’s economy series caster with excellent cost performance!! Save cost when used in large quantities.