(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
T Knobs Female Thread
Knobs Screws are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : T- Shape
● Thread Size : M6, M8 and M10
● Material :
Knobs - Phenolic Resin
Screws - Brass
[Application]
Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on
- GB Standards ensures higher torque force and secure locking, reducing the risk of loosening during operation
- Multiple Knob Diameters are suitable for different tasks, offering the right size for various industrial applications
- T-Shaped designed for a comfortable and secure grip, enhancing ease of use during adjustments and operations
- Material: Phenolic Resin Withstands a wide temperature range, ensuring reliable performance in various industrial environments
- Insert Material: Brass, Provides excellent strength and longevity, with superior resistance to wear and corrosion
MISUMI Standard
Cheaper Price
Product Variety
3D CAD Support
Material | Body Color |
---|---|
Body: Phenolic Resin | Black |
Metal Fittings: Brass (Insert) |
Part Number | D | H | D1 | d | h | h1 | Lf | |
Type | M | |||||||
C-NTXF | 6 | 70 | 38 | 18 | 11.5 | 13.5 | 10 | 24 |
8 | 80 | 44.5 | 21 | 16 | 17.5 | 12.5 | 26 | |
10 | 90 | 44.5 | 23.5 | 18 | 16 | 13 | 25 |
Part Number |
---|
C-NTXF6 |
C-NTXF8 |
C-NTXF10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. M | Mounting Section, Length L (mm) | Main Body Dia. D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 121.22 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | 10 | M6 | 24 | 70 | 38 | |
฿ 144.70 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | 10 | M8 | 26 | 80 | 43.5 | |
฿ 168.19 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | 10 | M10 | 25 | 90 | 44.5 |
Loading...
Mounting Section Type | Tapped | Main Body, Type | T Shape | Main Body Material | Phenol Plastic |
---|---|---|---|---|---|
Mounting Section, Material | Brass | T Shape, Type | Bar | Mounting Section, Surface Treatment | Not Provided |
How can we improve?
How can we improve?