Knurled Knobs Phenolic

Brand :
MISUMI

Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here

Product Description

Knurled Knobs Phenolic
Knobs Screws are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Knurled Knobs
● Thread Size : M4, M5, M6 and M8
● Main Body Diameter (mm.) : 20 and 25
● Material :
Knobs - Phenolic Resin
Screws - Steel Grade Q235
[Application]
Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on



Economy Knurled Knobs Phenolic

Male ThreadTemperature ResistanceAnti-Rust

- The Q235 steel screws with white zinc plating offer excellent anti-rust properties, enhancing the longevity and durability of the knobs.

- Made from phenolic resin, these knobs can endure temperatures from 0 to 80°C, ensuring reliability in high-temperature applications.

- Available in multiple thread sizes and lengths, catering to a wide range of engineering needs.

- The knurled surface provides a non-slip grip, facilitating easy adjustments and secure fastening, even in demanding environments.

- The sleek black phenolic resin body provides a professional look, making these knobs suitable for both functional and visible applications.

Economy Knurled Knobs Phenolic
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support

Knobs Product Overview

Economy series T-shaped Knobs (male thread), beautiful appearance, economical and practical. Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details
110310440819 Product Drawings

Knobs Product Feature

■The Knobs body is made of phenolic resin, resistant to high temperature; The screw is Q235 (white zinc plating), with excellent anti-rust effect.
■The screw complies with GB standards, which has a higher torque force than products circulating on the market, and locks more securely in actual application, reducing the risk of shaking and loosening.
■Especially suitable for locking and fixing of components with threaded hole in small and medium-sized equipment

Knobs Specifications Overview

MaterialBody ColorSurface Treatment
Body: Phenolic ResinBlackWhite Zinc Plating
Metal Fittings: Q235

Knobs Example of Use

Knob Application Example Drawing

Knobs Precautions

Knobs products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
The body material of this product is phenolic aldehyde. It is recommended to use it in a 0 to 80° environment. If you need to use it in a high temperature and airtight environment, it is recommended to use Metal Knob Products.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat