(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: ABS Plastic Handles with Counterbored, C-UPCA / C-UPPN series.
・ These resin handles are mounted externally and come with an additional stiffener, minimizing mounting pitch instability caused by material shrinkage. They're part of our Economy Series ABS handles, lightweight and affordable for various applications in aluminum alloy profiles.
・ Mounting Pitch [mm]: 90, 120, 150, 180
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Part Number | H | h | A | L1 | R | C | Lr | Lc | Allowable Load (N) | |
Type | L | |||||||||
C-UPCA | 90 | 36 | 29 | 20 | 107 | 6.5 | 10 | 13 | 7 | 250 |
120 | 39 | 32 | 27 | 140 | 8.5 | 15 | 16 | 10 | 250 | |
150 | 45 | 36 | 27 | 170 | 8.5 | 15 | 18 | 9 | 250 |
Part Number | H | h | A | L1 | R | C | Lr | Lc | Allowable Load (N) | |
Type | L | |||||||||
C-UPCA | 90 | 36 | 29 | 20 | 107 | 6.5 | 10 | 13 | 7 | 250 |
120 | 39 | 32 | 27 | 140 | 8.5 | 15 | 16 | 10 | 250 | |
150 | 45 | 36 | 27 | 170 | 8.5 | 15 | 18 | 9 | 250 |
Part Number |
---|
C-UPCA90 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Pitch L (mm) | Material | Overall Height (mm) | Surfaced Type Category | U Shape | Handle Cross Sectional Shape | Allowable Load (N) | Longitudinal Dim. L1 (mm) | Shorter Dim. (W) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 47.74 | ECONOMY PULL | 1 Piece(s) | Available | Same day | 10 | 90 | [ABS] ABS | 36 | U Shape | [Straight] Straight | [Square Shape] Square Shape | 250 | 107 | 20 |
Loading...
Main Body Type | Surfaced | Mounting Method | Round Hole | Color of Handle | Black |
---|---|---|---|---|---|
Shape of Hole | Through Hole |
Please check the type/dimensions/specifications of the part C-UPCA90 in the ABS Plastic Handles With Counterbored series.
Part Number |
---|
C-UPCA120 |
C-UPCA150 |
C-UPPN120 |
C-UPPN180 |
C-UPPN90 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Pitch L (mm) | Material | Overall Height (mm) | Surfaced Type Category | U Shape | Handle Cross Sectional Shape | Allowable Load (N) | Longitudinal Dim. L1 (mm) | Shorter Dim. (W) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 55.70 | 1 Piece(s) | Available | Same day | 10 | 120 | [ABS] ABS | 39 | U Shape | [Straight] Straight | [Square Shape] Square Shape | 250 | 140 | 27 | |
฿ 72.39 | 1 Piece(s) | Available | Same day | 10 | 150 | [ABS] ABS | 45 | U Shape | [Straight] Straight | [Square Shape] Square Shape | 250 | 170 | 27 | |
฿ 48.70 | 1 Piece(s) | Available | Same day | - | 120 | Polypropylene | 39 | [Arch Shape] Cantilever Pull Handles | Straight | [Round Shape] Round Bars | - | 140 | 26 | |
฿ 72.08 | 1 Piece(s) | Available | Same day | - | 180 | Polypropylene | 49 | [Arch Shape] Cantilever Pull Handles | Straight | [Round Shape] Round Bars | - | 200 | 28 | |
฿ 41.56 | 1 Piece(s) | Available | Same day | - | 90 | Polypropylene | 37 | [Arch Shape] Cantilever Pull Handles | Straight | [Round Shape] Round Bars | - | 110 | 20 |
How can we improve?
How can we improve?