Phenolic Plastic Handle With Tapped

Caution
- Economic type phenolic resin handle
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here
Product Description
Phenolic Plastic Handle With Tapped
These handles are designed for convenient opening and closing the doors , This is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Mounting Pitch (mm.) : 90, 120, 160 and 180
- Overall Height (mm.) : 45, 50 and 56
- Mounting Method : Outside mount
- Material : Phenol
- Surface Treatment : Buff Polished
[Application]
It is used to grab the doors before opening and closing.
Economy Plastic Handle
- Constructed from durable phenolic resin. Provides strength and resilience, making it suitable for frequent use.
- Overall heights available in multiple options.
- Designed for outside mounting with a clean look. Ideal for applications where a flush, unobtrusive handle is desired.
- Handle with high load capacity
- Lightweight construction for ease of use. Enhances user comfort and reduces strain during operation.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Handles Product Overview
Economy series phenolic resin handles, lightweight and easy-to-use resin handles supplied at low price.
Widely used in aluminum alloy profiles.
The product dimensions have been updated according to the information published in the catalog. Please refer to the information in the specification table.

Handles Product Feature
Lightweight and easy-to-use resin handles supplied at low price.
The diameter of the holding part varies with the dimensions. Please pay attention to the selection.

Handles Specifications Overview

Economy series Phenolic resin Handles Product drawings Example of use: assembly with viewing window.
The product is mounted with female thread. Please pay attention to the hole opening information.
Handles Example of Use

Economy series Phenolic resin handle Example of use
Handles Precautions
Handles Dimensional Drawing

Handles Specification Table
| Part Number | L1 | M | H | h | A | B | C | Weight (g) | Allowable Load (N) | |
| Type | L | |||||||||
| C-UPCFN | 90 | 106 | 6 | 45 | 29 | 23.5 | 16 | 12 | 73 | 500 |
| 120 | 138 | 8 | 50 | 32 | 26 | 18 | 16 | 110 | ||
| 160 | 177 | 50 | 32 | 136 | ||||||
| 180 | 198 | 56 | 38 | 148 | ||||||