1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lead Screw Nuts Compact Flanged (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 624.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Due to the slight differences between JIS standard and national standard, it is not recommended to use MISUMI's economic type trapezoidal screws to match with MISUMI standard nuts or other domestic brand nuts
  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part01 CLICK here

Product Description

・ Product type: Lead Screw Nuts Compact Flanged
・ Nut shape: Round Flanged (C-MTSPFRC), Compact Flanged (C-MTSPNRC)
・ Nominal of Thread No.: 14, 16, 20, 22, 25
・ Thread Pitch [mm]: 3, 4, 5
・ The trapezoid Screw is a sliding feed screw following the 30-degree Lead Screw Standard. Perfect for transmission, feeding, lifting, and position adjustment devices. It also offers some self-locking capability.
・ This is an economy item; The price is cheaper than the MISUMI standard product.

Product Overview of Nuts for Lead Screws

The Nuts for Lead Screws is a sliding feed screw that meets the 30-degree Lead Screw Standard. It is mainly used in transmission (feeding and lifting) and position adjustment devices and has a certain degree of self-locking.
The female thread of the economy series trapezoid screw is processed with a high precision tap to ensure 7H precision. The material is alloy copper; A variety of specifications are available, and female thread specifications can beselected according to the economy series trapezoid screw.

Used with economy series Nuts for Lead Screws nuts, it ensures consistent thread clearance, and you do not need to worry about inter-matching when replacing the nut later.

Product Feature of Nuts for Lead Screws

Nuts for Lead Screws is processed with a high precision tap to ensure screw matching precision
MISUMI logo quality assurance

Specifications Overview of Nuts for Lead Screws

Specifications Overview

Dimensional Drawing of Nuts for Lead Screws

Dimensional Drawing

Example Use of Nuts for Lead Screws

Example of Use

Precautions of Nuts for Lead Screws

1. Do not drop or knock the Nuts for Lead Screws. Otherwise it may cause scratches or damages. Attention should be paid to the fact that impact can cause functional damage, even if it is not visible.
2. When contacting the product, please use protective gloves, safety shoes and other protective equipment to ensure safety.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-MTSPFRC10
C-MTSPFRC12
C-MTSPFRC14
C-MTSPFRC16
C-MTSPFRC20
C-MTSPFRC22
C-MTSPFRC25
C-MTSPNRC14
C-MTSPNRC16
C-MTSPNRC20
C-MTSPNRC22
C-MTSPNRC25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread d
(Ø)
Pitch
(mm)
Nut Shape Nut Outer Dia. D
(Ø)
Nut Length L1 (or L)
(mm)

฿ 624.25

ECONOMY TRAPEZOIDAL SCREW NUT 1 Piece(s) Available Same day 10102Round Flanged1619

฿ 716.67

ECONOMY TRAPEZOIDAL SCREW NUT 1 Piece(s) Available Same day 10122Round Flanged1824

฿ 762.88

ECONOMY TRAPEZOIDAL SCREW NUT 1 Piece(s) Available 6 Day(s) 10143Round Flanged2024

฿ 934.85

ECONOMY TRAPEZOIDAL SCREW NUT 1 Piece(s) Available Same day 10163Round Flanged2228

฿ 1,368.94

ECONOMY TRAPEZOIDAL SCREW NUT 1 Piece(s) Available Same day 10204Round Flanged2632

฿ 1,544.70

ECONOMY TRAPEZOIDAL SCREW NUT 1 Piece(s) Available Same day 10225Round Flanged2840

฿ 2,008.34

ECONOMY TRAPEZOIDAL SCREW NUT 1 Piece(s) Available Same day 10255Round Flanged3140

฿ 789.40

ECONOMY TRAPEZOIDAL SCREW NUT 1 Piece(s) Available Same day 10143Compact Flanged2024

฿ 1,026.52

ECONOMY TRAPEZOIDAL SCREW NUT 1 Piece(s) Available Same day 10163Compact Flanged2228

฿ 1,459.85

ECONOMY TRAPEZOIDAL SCREW NUT 1 Piece(s) Available Same day 10204Compact Flanged2632

฿ 1,646.22

ECONOMY TRAPEZOIDAL SCREW NUT 1 Piece(s) Available Same day 10225Compact Flanged2840

฿ 2,141.67

ECONOMY TRAPEZOIDAL SCREW NUT 1 Piece(s) Available Same day 10255Compact Flanged3140

Loading...

  1. 1

Basic Information

Type Flanged Type Screw Turn Direction Right-Hand Thread Material Copper Alloy
Surface Treatment Not Provided Installation Method Through Hole