Slide Rails Two Step Slide Light load Type(Width:27mm, Stainless Steel)

Brand :
MISUMI

Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here

Product Description

- Slide Rails Two Step Slide Light Load Type (Width:27mm, Stainless Steel), C-SSRY27 series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- The overall length of the slide rail can be selected up to 508 mm.
- The travel length of slide rail can be selected up to 577.4 mm.
- Rated load of slide rail can be selected up to 230 N (When using two pieces).

Economy Slide Rails C-SSRY27 Series

Stainless SteelCorrosion-ResistantEconomical

- Stainless steel two-step slide design for light load applications

- Specified width and corrosion-resistant material

- Available in various rail and travel lengths

- High-accuracy steel balls for stable drawer movement

- Economical choice for various applications

Economy Slide Rails C-SSRY27 Series
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support

Product Overview of Slide Rails

Linear Slide Rails, also known as drawer guide, refers to the hardware connection parts fixed to the equipment or furniture cabinet for in and out of drawer or cabinet board. Slide rail is suitable for connecting the loading and unloading mechanism, filing cabinet, steel drawer and so on.
The steel ball Slide Rails is basically a two-section or three-section metal slide rail. The common one is the structure installed on the side of the drawer (one set on the left and right), which is relatively simple to install and space-saving.

Product Feature of Slide Rails

The steel ball in the structure can make the force spread around, ensure the stability of the drawer in horizontal and vertical directions, and can bear a large weight.
MISUMI new Economy series Slide Rails adopts high-quality high-accuracy steel ball, and high quality mold forming, featuring small resisting force during assembly and operation, long life, and excellent load-bearing capacity.

Specifications Overview of Slide Rails

Specifications Overview

Dimensional Drawing of Slide Rails

Dimensional Drawing

Usage Method of Slide Rails

Usage Method Usage Method

Example Use of Slide Rails

Example of Use

Precautions of Slide Rails

Precautions for use of Slide Rails

When installing linear Slide Rails, install them in parallel with the left and right rails perpendicular to the ground.
Load resistance will be significantly reduced if the installation is bad. When the slide rail is installed in parallel to the ground, the approximate standard of the rated load is 25% (reference value)
The inner rail is likely to be removed from the outer rail if the load applied exceeds the above reference value, or a load is applied to a gravity position away from the center of the rail when the slide rail is installed in parallel. Please experiment and confirm in advance before using it.

Precautions
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat