1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lead Screws-Both Ends Stepped For Support Units (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Special 30-degree trapezoidal screws for bearings, anti-rotation fasteners and position indicators can be installed. Due to the slight differences between JIS standard and national standard, it is not recommended to use MISUMI's economic type trapezoidal screws to match with MISUMI standard nuts or other domestic brand nuts
  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part01 CLICK here

Product Description

- Lead Screws-Both Ends Stepped for Support Units
- C-MTWK and C-MTSWK both are in MISUMI economy series.
- Screw Turn Direction : Right-hand thread
- Material of C-MTWK Lead Screws: Equivalent to S45C
- Material of C-MTSWK Lead Screws: Equivalent to SUS303
- Thread Nominal Dia.: 12, 14, 16, 20, 22 and 25 mm.
- Shaft Overall Length L: 80-1200 mm.
- Thead pitch: 2, 3 ,4 and 5
- Applicable screw support unit / stop plate (Sold separately)
- How to select code for order please check on Misumi Economy catalog or Misumi official website.

Product Overview of Lead Screws, Nuts

1. The Lead Screws, Nuts is a sliding feed screw that meets the 30-degree Lead Screw Standard. It is mainly used in transmission (feeding and lifting) and position adjustment devices and has a certain degree of self-locking.
2. Economy series Lead Screws, Nuts with high quality rolled rollers made of material SUS303 or S45C ensures 7e precision. 7 types of additional processing are available at both ends, basically meeting all shapes, no need for secondary processing after purchase.
3. Used with economy series Lead Screws, Nuts nuts, it ensures consistent thread clearance.

Dimensional Drawing of Lead Screws, Nuts

Lead Screws, Nuts

Specifications Overview of Lead Screws, Nuts

TypeLead Screws, Nuts MaterialLead Screws, Nuts Surface Treatment
Right-HandLeft-Hand
C-MTWKC-MTWLKS45C equivalent-
C-MTWBKC-MTWBLKS45C equivalentFerroferric Oxide Protective Film
C-MTSWKC-MTSWLKSUS303 equivalent-
 
Lead Screws, NutsTypeLead Screws, NutsThread Nominal D1mm incrementsFRBTQAM×Thread PitchEThread Pitch
P
Minimum Thread Length
(L1)
Right-HandLeft-HandLead Screws, NutsShaft overall length LLead Screws, NutsS
C-MTWK
C-MTWBK
C-MTSWK
C-MTWLK
C-MTWBLK
C-MTSWLK
1280~10002≤S≤801087268118×1.06222
141210829101210×1.08322
16100~12002≤S≤95121212×1.01026
20150~12002≤S≤10015934151415×1.012431
22540
2540
 

Alteration of Lead Screws, Nuts

Lead Screws, Nuts

Product Features of Lead Screws, Nuts

● Lead Screws, Nuts, The smooth rolling thread surface of the high quality roller guarantees precision.
● Lead Screws, Nuts, Continuous metal tissue fibers guarantee high thread strength.
● Lead Screws, Nuts, Cold hardening ensures more wear-resistant thread surface.

Example Use of Lead Screws, Nuts

Lead Screws, Nuts

Precautions of Lead Screws, Nuts

1. Do not drop or knock the Lead Screws, Nuts. Otherwise it may cause scratches or damages. Attention should be paid to the fact that impact can cause functional damage, even if it is not visible.
2. When contacting the Lead Screws, Nuts, please use protective gloves, safety shoes and other protective equipment to ensure safety.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-MTSWK12-[80-1000/1]-S[2-80/1]
C-MTSWK14-[80-1000/1]-S[2-80/1]
C-MTSWK16-[100-1200/1]-S[2-95/1]
C-MTSWK20-[150-1200/1]-S[2-100/1]
C-MTSWK22-[150-1200/1]-S[2-100/1]
C-MTWK12-[80-1000/1]-S[2-80/1]
C-MTWK14-[80-1000/1]-S[2-80/1]
C-MTWK16-[100-1200/1]-S[2-95/1]
C-MTWK20-[150-1200/1]-S[2-100/1]
C-MTWK22-[150-1200/1]-S[2-100/1]
C-MTWK25-[150-1200/1]-S[2-100/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread D
(Ø)
Pitch
(mm)
Material Shaft Overall Length L
(mm)
S
(mm)

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 122SUS30380 ~ 10002 ~ 80

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 143SUS30380 ~ 10002 ~ 80

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 163SUS303100 ~ 12002 ~ 95

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 204SUS303150 ~ 12002 ~ 100

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 225SUS303150 ~ 12002 ~ 100

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 122S45C80 ~ 10002 ~ 80

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 143S45C80 ~ 10002 ~ 80

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 163S45C100 ~ 12002 ~ 95

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 204S45C150 ~ 12002 ~ 100

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 225S45C150 ~ 12002 ~ 100

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 255S45C150 ~ 12002 ~ 100

Loading...

  1. 1

Basic Information

Shaft Shape One End Stepped, One End Double Stepped Screw Turn Direction Right-hand thread Surface Treatment Not Provided
Type Lead Screw Shafts Shaft Type Rolled