1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zinc Alloy Corner Groove Connector For European Standard Profiles With Groove Width of 8 mm (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 26.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • European standard specifications, with different sizes, can only be matched with economic type European standard profiles starting with L.

Product Description

・ Product type: Zinc Alloy Corner Groove Connector for European Standard for aluminum frame
・ Applicable connection aluminum profile No.: 8-40, 8-30
・ Blind Brackets Steel LBIS / LBISL series are made of Zinc alloy with Nickel-plated surface treatment.
・ Bracket type: Standard Type (LBIS), Long Type (LBISL)
・ Corner Groove Connectors are designed for profile combinations, offering standard and long types. They prevent interference with other frame parts, ensuring easy and quick assembly without the need to process the profile body. Ideal for applications with moderate load requirements.
・ This is an economy item; The price is cheaper than the MISUMI standard product.


Product Overview
Corner groove connectors are concealed fixing parts for profile combinations. At present, European standard profile corner grooves mainly include standard type and long type. Interference with other parts on the frame can be avoided, assembly is easy and quick, and easy to install without processing the profile body. It is usually used when the load requirement is not high.

Product Feature
It is mainly used in occasions where there is no interference with external parts during the construction of the profile, which is easy to install and beautiful.
The main body is made of zinc alloy that is not easy to rust;
It is suitable for European standard profiles with groove width of 8mm, which is not compatible with JIS specifications;

Dimensional Drawing
See the dimensional drawing as follows: Unit (mm)
 
StandardStandardLong
LBIS8-30-6LBIS8-40-6LBISL8-40-6
Corner groove connectorCorner groove connectorCorner groove connector

Specifications Overview
Body materialSurface TreatmentJack screw specificationAllowable load (reference value)
Zinc alloyNickel-platedM6*MISUMI standard measurement reference value
 
Part numberAllowable Load N
LBIS8-30-6364
LBIS8-40-6405
LBISL8-40-6766

Example of Use
Profiles assembling example
 
Diagram 1Diagram 2Diagram 3
Corner groove connector
.Temporarily fix it in the groove at one end of the profile with an L-type wrench.Insert the corner groove into the profile at the other end. Adjust the position, and lock it with an L-type wrench

Related Products
Related recommended products are as follows
 
Recommended product 1Recommended product 2Recommended product 3
Economy series European standard 40 series aluminum profiles Groove width 8mmSpecial outer connecting plate for European standard aluminum alloy profilesEconomy series PMMA plate Acrylic plate Standard type
European standard profilesCorner groove connectorCorner groove connector

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LBIS8-30-6
LBIS8-40-6
LBISL8-40-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Connection Profile No. Top Wire

฿ 26.52

ECONOMY BLIND BRACKETS 1 Piece(s) Available Same day Standard8-302×M6

฿ 28.79

ECONOMY BLIND BRACKETS 1 Piece(s) Available Same day Standard8-402×M6

฿ 37.13

ECONOMY BLIND BRACKETS 1 Piece(s) Available Same day Long8-404×M6

Loading...

  1. 1

Basic Information

Material Zinc Alloy

Frequently Asked Questions (FAQ)

Question: What is the difference between corner groove connector and whistle?
Answer: Whistle connection requires alteration and punching of the profile, which is relatively high in price and cost. The angle groove connector does not require alteration, so it is easy to install.
Question: Is the jack screw matched with the corner groove connector?
Answer: In order to improve the operating efficiency at the customer site, MISUMI has installed the jack screw into the corner groove fixing hole. It prevents the jack screw, and can be used directly to improve efficiency.