(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insertion Nuts With Leaf Spring For Aluminum Frames
It is a square nut, which has a leaf spring for preventing the nut slipping off when inserted into the vertical direction
[Features]
• Post-Assembly: Mountable from slots after assembly
• Suitable for use with aluminum Frames 2020 series (slot width 6 mm.)
• Can support bolt size M4, M5 and M6
• Size (Width x Length x Depth): 8.2 x 13 x 5 mm.
• Material :
T-nut: Steel
Leaf Spring: SUS304
[Applications]
Suitable for use with bolt and aluminum Frames 2020 series (slot width 6 mm.)., for assembling machine components
Part Number | Slot width series | M | Packed sales | A | B | C | E | T |
LNTRNM | 6-20 | 4 | 100P (100 pcs/pack) | 5.8 | 8.2 | 13 | 5 | 4.4 |
5 | ||||||||
6 |
Recommended product 1 | Recommended product 2 | Recommended product 3 |
20 series 2020 aluminum frames slot width 6mm | Flat head bolt for aluminum frames (50 pcs included) | Light load die-cast bracket for aluminum frames with slot width of 6mm |
![]() | ![]() | ![]() |
Part Number | Slot width series | M | Packed sales | A | B | C | E | T |
LNTRNM | 6-20 | 4 | 100P (100 pcs/pack) | 5.8 | 8.2 | 13 | 5 | 4.4 |
5 | ||||||||
6 |
Part Number | Slot width series | M | Packed sales | A | B | C | E | T |
LNTRNM | 6-20 | 4 | 100P (100 pcs/pack) | 5.8 | 8.2 | 13 | 5 | 4.4 |
5 | ||||||||
6 |
Nut Type | Post-Assembly Insertion Nuts | Series | MISUMI European Standard Groove Width 6 mm for Aluminum Only | Function | Economy |
---|---|---|---|---|---|
Material | Steel | Lock | Not Provided | Surface Treatment | Nickel Plating |
Type | Shrapnel Nut |
Please check the type/dimensions/specifications of the part LNTRNM6-20-4 in the Post-Assembly Leaf Spring Nuts For Aluminum Frames series.
Part Number |
---|
LNTRNM6-20-4-100P |
LNTRNM6-20-5 |
LNTRNM6-20-5-100P |
LNTRNM6-20-6 |
LNTRNM6-20-6-100P |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread M (mm) | Sale Type | Aluminum Frame Profile |
---|---|---|---|---|---|---|---|---|
฿ 533.34 | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | M4 | Bag Sales | 2020 | |
฿ 11.37 | 1 Piece(s) | Available | Same day | M5 | Bulk Sales | - | ||
฿ 533.34 | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | M5 | Bag Sales | 2020 | |
฿ 11.37 | 1 Piece(s) | Available | Same day | M6 | - | - | ||
฿ 533.34 | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | M6 | Bag Sales | 2020 |
How can we improve?
How can we improve?