1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cam Followers Stainless Steel, Crown, Hex Socket

Cam Followers Stainless Steel, Crown, Hex Socket
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 570.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part08 CLICK here

Product Description

- Cam Followers Stainless Steel, Hex Socket, C-CFMRS series from MISUMI.
- The roller outer diameter can be selected from 10 mm to 40 mm.
- The roller width can be selected from 7 mm to 20 mm.
- The allowable rotational speed of cam follower can be selectable up to 17200 RPM.
- The material of cam follower is made of Equivalent to SUS440.
- The turning accuracy of the outer wheel is ±0.2 mm.



Roller Followers Product Overview

Roller Followers Cam bearing is a kind of bearing with shaft, which has its needle roller mounted into the thick-wall outer ring and inner ring, most suitable for the transmission guide rail.
Cam follower is a high-performance bearing with shaft, which has a needle-shaped roller called needle roller mounted inside. The needle roller has the function of improving the rotating capacity and can withstand high-speed rotation. In addition, the outer ring is designed with a thicker wall than ordinary bearings, and can also be used in places subject to impact loads or heavy loads.

Economy series stainless steel cam follower (arc type) Product overview

Roller Followers Product Features

1. Roller Followers Equipped with a shaft for easy installation!
2. Roller Followers Ideal for places subject to loads!
3. Also suitable for high speed rotation!

Standard Cam Follower Structure
Economy series stainless steel cam follower (arc type) Product features

Roller Guide Mode
The Roller Followers with cage is suitable for applications with low friction coefficient and high rotation speed, and the full complement roller cam follower is suitable for applications with high rotation speed and heavy load.
Economy series stainless steel cam follower (arc type) Product features

Roller Followers Structure of Sealing Part
For the non-sealed type bearing, the gap between the outer ring and the end rod peripheral ring and between the outer ring and the side plate is small, thus forming a labyrinth. For the sealed type bearing, a sealing gasket is mounted in the shielded type labyrinth, thus preventing intrusion of foreign matter.
Economy series stainless steel cam follower (arc type) Product features

Roller Followers Outer Ring O.D. Shape
The bearing with spherical outer ring can alleviate uneven load caused by installation problems. The contact area between the bearing with arc outer ring and the slide rail surface is large, suitable for slide rail surfaces with large load or low hardness.
Economy series stainless steel cam follower (arc type) Product features

Slide Rail Load Capacity Comparison
Economy series stainless steel cam follower (arc type) Product features

Roller Followers Dimensional Drawing

Roller Followers Purpose Material Accessories
GeneralEquivalent to SUS4401 Hexagonal Nut (SUS304)
*Note: Hex socket nuts of small-diameter cam followers are galvanized (3-10, 4-12 and 5-13).


Economy series stainless steel cam follower (arc type) Dimensional drawing

Economy series stainless steel cam follower (arc type) Dimensional drawing

Roller Followers Specifications Overview

Roller Followers Product Accuracy (μm)

Allowable Tolerance
Economy series stainless steel cam follower (arc type) Specification overview

Allowable Tolerance of Outer Ring and Allowable Value
Economy series stainless steel cam follower (arc type) Specification overview

Roller Followers Example of Use

Economy series stainless steel cam follower (arc type) Example of useEconomy series stainless steel cam follower (arc type) Example of use

Roller Followers Moving Direction
Linear Motion
The surface on the matching side must be flat and
the cam follower moves in a straight line
Economy series stainless steel cam follower (arc type) Example of useSwing Direction
The surface on the matching side is curved, and
the cam follower moves in a curve
Economy series stainless steel cam follower (arc type) Example of use

Roller Followers Attaching Method
Economy series stainless steel cam follower (arc type) Example of use
>Roller Followers Do not use a hammer to directly hit the flange of the cam bearing during installation, otherwise it will cause poor rotation or fracture. Use a hex socket wrench or a slotted screwdriver.
Secure the hexagon socket or screwdriver slot for fixing, and then turn the nut with a wrench to tighten.

Bolt Tightening Torque
Do not exceed the maximum screw tightening torque when installing the cam follower. Otherwise, the threaded portion may be damaged.
Economy series stainless steel cam follower (arc type) Example of use

Economy series stainless steel cam follower (arc type) Example of use

Roller Followers Precautions

·If the cam follower falls to the ground or is struck hard, it may be damaged.
· Attention should be paid to the fact that impact can cause functional damage, even if it is not visible.
· Cam followers are suitable for radial loads and less suitable for thrust loads, so avoid using methods such as applying thrust loads.

Cam Follower Grease Performance and Service Temperature
Economy series stainless steel cam follower (arc type) Precautions

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-CFMRS3-10
C-CFMRS4-12
C-CFMRS5-13
C-CFMRS6-16
C-CFMRS8-19
C-CFMRS10-22
C-CFMRS10-26
C-CFMRS12-30
C-CFMRS12-32
C-CFMRS16-35
C-CFMRS18-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Allowable Rotational Speed
(rpm)

฿ 679.87

ECONOMY CAM FOLLOWER 1 Piece(s) Available Same day -10710.7817200

฿ 679.87

ECONOMY CAM FOLLOWER 1 Piece(s) Available 12 Day(s) -1281.230.9215300

฿ 606.49

ECONOMY CAM FOLLOWER 1 Piece(s) Available Same day -1391.891.6211000

฿ 570.13

ECONOMY CAM FOLLOWER 1 Piece(s) Available Same day -16112.581.919200

฿ 628.57

ECONOMY CAM FOLLOWER 1 Piece(s) Available Same day -19112.912.448600

฿ 724.03

ECONOMY CAM FOLLOWER 1 Piece(s) Available Same day -22123.8753.2796200

฿ 642.00

ECONOMY CAM FOLLOWER 1 Piece(s) Available Same day -26124.33.5354800

฿ 836.36

ECONOMY CAM FOLLOWER 1 Piece(s) Available 12 Day(s) -30144.633.7534300

฿ 911.04

ECONOMY CAM FOLLOWER 1 Piece(s) Available 12 Day(s) 1032144.83.9814100

฿ 1,399.35

ECONOMY CAM FOLLOWER 1 Piece(s) Available 28 Day(s) -35185.15.013700

฿ 1,579.87

ECONOMY CAM FOLLOWER 1 Piece(s) Available Same day -40205.45.213500

Loading...

  1. 1

Dimensional Drawing
Purpose Material Accessories
GeneralEquivalent to SUS4401 Hexagonal Nut (SUS304)

Economy series stainless steel cam follower (arc type) Dimensional drawing
Specification Table
Economy series stainless steel cam follower (arc type) Specification table

Basic Information

Product Category Cam Followers Tightening Method Hex Socket on Head Material Detail Equivalent to SUS440

Frequently Asked Questions (FAQ)

Question: Mounting Method
Answer: Do not use a hammer to directly hit the flange of the cam bearing during installation, otherwise it will cause poor rotation or fracture. Fix the inner hexagon or screwdriver slot with a hex socket wrench or a slotted screwdriver, and then turn the nut with a wrench to tighten. Do not exceed the maximum screw tightening torque when installing the cam follower. Otherwise, the threaded portion may be damaged.
Question: Applicable load of cam follower
Answer: It is applicable to radial load, but not very applicable to thrust load, so avoid using methods such as applying thrust load.
Question: Usage difference of different O.D. shapes of outer ring
Answer: The bearing with spherical outer ring can alleviate uneven load caused by installation problems. The contact area between the bearing with arc outer ring and the slide rail surface is large, suitable for slide rail surfaces with large load or low hardness.