(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Cam Followers Stainless Steel, Flat roller with Hex Socket, C-CFMAS series.
・ Roller material: Made of Stainless steel SUS440
・ Outer roller diameter D (Ø) [mm]: 10, 12, 13, 16, 19, 22, 26, 30, 32, 35, 40
・ Roller width B [mm]: 7, 8, 9, 11, 12, 14, 18, 20
・ Stud Screw Nominal size: M3 x 0.5, M4 x 0.7, M5 x 0.8, M6 x 1, M8 x 1.25, M10 x 1.25, M12 x 1.5, 16 x 1.5, M18 x 1.5
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Part Number |
---|
C-CFMAS3-10 |
C-CFMAS4-12 |
C-CFMAS5-13 |
C-CFMAS6-16 |
C-CFMAS8-19 |
C-CFMAS10-22 |
C-CFMAS10-26 |
C-CFMAS12-30 |
C-CFMAS12-32 |
C-CFMAS16-35 |
C-CFMAS18-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | Width B (mm) | Basic Load Rating Cr (Dynamic) (kN) | Basic Load Rating Cor (Static) (kN) | Allowable Rotational Speed (rpm) | L Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 698.70 | ECONOMY CAM FOLLOWER | 1 Piece(s) | Available | Same day | 10 | 10 | 7 | 1 | 0.78 | 17200 | 17 | |
฿ 699.35 | ECONOMY CAM FOLLOWER | 1 Piece(s) | Available | Same day | 10 | 12 | 8 | 1.23 | 0.92 | 15300 | 20 | |
฿ 584.10 | ECONOMY CAM FOLLOWER | 1 Piece(s) | Available | Same day | 10 | 13 | 9 | 1 | 780 | 17200 | 23 | |
฿ 548.49 | ECONOMY CAM FOLLOWER | 1 Piece(s) | Available | Same day | 10 | 16 | 11 | 1.23 | 920 | 15300 | 28 | |
฿ 496.00 | ECONOMY CAM FOLLOWER | 1 Piece(s) | Available | Same day | 10 | 19 | 11 | 1.89 | 1620 | 11000 | 32 | |
฿ 651.52 | ECONOMY CAM FOLLOWER | 1 Piece(s) | Available | Same day | 10 | 22 | 12 | 2.58 | 1910 | 9200 | 36 | |
฿ 783.12 | ECONOMY CAM FOLLOWER | 1 Piece(s) | Available | Same day | 10 | 26 | 12 | 4.3 | 3.535 | 4800 | 36 | |
฿ 842.86 | ECONOMY CAM FOLLOWER | 1 Piece(s) | Available | Same day | 10 | 30 | 14 | 4.63 | 3.753 | 4300 | 40 | |
฿ 920.78 | ECONOMY CAM FOLLOWER | 1 Piece(s) | Available | Same day | 10 | 32 | 14 | 4.8 | 3.981 | 4100 | 40 | |
฿ 1,399.35 | ECONOMY CAM FOLLOWER | 1 Piece(s) | Available | Same day | 10 | 35 | 18 | 5.1 | 5.01 | 3700 | 52 | |
฿ 1,579.87 | ECONOMY CAM FOLLOWER | 1 Piece(s) | Available | Same day | 10 | 40 | 20 | 5.4 | 5.21 | 3500 | 58 |
Loading...
Product Category | Cam Followers | Roller Type | Cylindrical Outer Ring | Tightening Method | Hex Socket on Head |
---|---|---|---|---|---|
Size Standards | Metric System | Material Detail | SUS440 |
How can we improve?
How can we improve?