(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Index Plungers Knob Type.
・ Screw diameter: M8, M10
・ Featuring coarse threads and a length 1/3 shorter than standard knobs. Ideal for narrow spaces, but not recommended for vibrating or rotating workbenches.
・ Operations are divided into reset and self-locking types for versatility.
・ Indexing plungers allow easy and fast positioning of mechanical elements with a simple pull or push of the knob. Ideal for fixture indexing, positioning, and stop limits.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Type of Indexing Plungers | Thread | Knob | Body | Pin | Spring | ||
Reset type | Self-locking type | ![]() | ![]() | ![]() | ![]() | ![]() | |
C-PMXSB | C-PMXYSB | Coarse | PA6 Plastics | 1215 | Black oxide coated | SUS303 | SUS304 |
C-PMXSM | C-PMXYSM | Nickel Plated |
Part Number of Indexing Plungers | Thread Pitch (Coarse) | D | D1 | S | B | L | L1 | SW | R | Load (N) | |||
Type | M | min. | max. | ||||||||||
Reset type C-PMXSB C-PMXSM | Self-locking type C-PMXYSB C-PMXYSM | 8 | 1.25 | 20 | 14.5 | 5 | 5 | 25 | 5 | 13 | 3 | 2.5 | 6.5 |
10 | 1.5 | 24 | 19 | 6 | 6 | 31 | 7 | 17 | 3.5 | 4 | 9.5 | ||
kgf=N×0.101972 |
Part Number | Thread Pitch (Coarse) | D | D1 | S | B | L | L1 | SW | R | Load (N) | |||
Type | M | min. | max. | ||||||||||
Reset type C-PMXSB C-PMXSM | Self-locking type C-PMXYSB C-PMXYSM | 8 | 1.25 | 20 | 14.5 | 5 | 5 | 25 | 5 | 13 | 3 | 2.5 | 6.5 |
10 | 1.5 | 24 | 19 | 6 | 6 | 31 | 7 | 17 | 3.5 | 4 | 9.5 | ||
kgf=N×0.101972 |
Part Number |
---|
C-PMXSB8 |
C-PMXSB10 |
C-PMXSM8 |
C-PMXSM10 |
C-PMXYSB8 |
C-PMXYSB10 |
C-PMXYSM8 |
C-PMXYSM10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Locking Mechanism | Length L (mm) | Main Body Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 84.85 | ECONOMY INDEXING PLUNGER | 1 Piece(s) | Available | Same day | 10 | 8 | 5 | 5 | [Returning] Reset Type | 25 | Black Oxide | |
฿ 93.19 | ECONOMY INDEXING PLUNGER | 1 Piece(s) | Available | Same day | 10 | 10 | 6 | 6 | [Returning] Reset Type | 31 | Black Oxide | |
฿ 84.85 | ECONOMY INDEXING PLUNGER | 1 Piece(s) | Available | Same day | 10 | 8 | 5 | 5 | [Returning] Reset Type | 25 | Electroless Nickel Plating | |
฿ 93.19 | ECONOMY INDEXING PLUNGER | 1 Piece(s) | Available | Same day | 10 | 10 | 6 | 6 | [Returning] Reset Type | 31 | Electroless Nickel Plating | |
฿ 93.19 | ECONOMY INDEXING PLUNGER | 1 Piece(s) | Available | Same day | 10 | 8 | 5 | 5 | [Nose Lock] Self-locking Type | 25 | Black Oxide | |
฿ 100.76 | ECONOMY INDEXING PLUNGER | 1 Piece(s) | Available | Same day | 10 | 10 | 6 | 6 | [Nose Lock] Self-locking Type | 31 | Black Oxide | |
฿ 93.19 | ECONOMY INDEXING PLUNGER | 1 Piece(s) | Available | Same day | 10 | 8 | 5 | 5 | [Nose Lock] Self-locking Type | 25 | Electroless Nickel Plating | |
฿ 100.76 | ECONOMY INDEXING PLUNGER | 1 Piece(s) | Available | Same day | 10 | 10 | 6 | 6 | [Nose Lock] Self-locking Type | 31 | Electroless Nickel Plating |
Loading...
Type | Standard Type | Mounting Method | Screw-In | Body Material | Steel |
---|---|---|---|---|---|
Overall Length | Short | Pin Material | Stainless Steel | All Stainless | Not Compliant |
Pin Surface Treatment | Not Provided | Knob | Provided |
How can we improve?
How can we improve?