Resin Magnetic Catch Standard Embedded Type

Brand :
MISUMI
Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Universal low-cost magnetic catch can be effectively applied to panel doors when installing aluminum alloy profiles.
Product Overview
Standard embedded magnetic catch, designed with a buckle to support simplified mounting. The products are available in white and black, which can be matched according to actual needs.
Economy series Magnetic catch Standard embedded type
Practical magnetic catch supplied at low price.

series is available in white and black for selection.
Economy series Magnetic catch Standard embedded type
Practical magnetic catch supplied at low price.

series is available in white and black for selection.

Added black products, product close-up.
Product Feature
【Features】
Fixed side openings are required during installation. Please refer to product dimensions L2 and B1 for openings.
The magnet material is ferrite.
Fixed side openings are required during installation. Please refer to product dimensions L2 and B1 for openings.
The magnet material is ferrite.
Specifications Overview
| No. | Part Number | Material | Surface Treatment |
| ① | Housing | ABS | - |
| ② | Magnet yoke | Q235 | Galvanized |
| ③ | Magnet | Ferrite | - |
Example of Use

(Economy series) Magnetic catch Example of use
Material
Surface Treatment