Metal Magnetic Catch Parallel Fixed Type

Brand :
MISUMI
Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Universal low-cost magnetic catch can be effectively applied to panel doors when installing aluminum alloy profiles.
Product Overview
The parallel fixed magnetic catch has a stainless steel shell, and stiffener is added to the bottom base to better prevent the magnet from falling off due to impact.
The material of the adsorption sheet is changed to the magnetically sensitive SUS430, which can better prevent the attenuation of magnetic force caused by rusting of the adsorption sheet.
Economy series Magnetic catch Metal parallel fixed type.
Practical magnetic catch supplied at low price.

The material of the adsorption sheet is changed to the magnetically sensitive SUS430, which can better prevent the attenuation of magnetic force caused by rusting of the adsorption sheet.
Economy series Magnetic catch Metal parallel fixed type.
Practical magnetic catch supplied at low price.

Product Feature
【Features】
The mounting holes are suitable for M3 flat head screws.
The magnet material is ferrite.
The mounting holes are suitable for M3 flat head screws.
The magnet material is ferrite.
Specifications Overview
| No. | Part Number | Material | Surface Treatment |
| ① | Housing | SUS304 | Buffed |
| ② | Magnet yoke | SPCC | Nickel Plated |
| ③ | Magnet | Ferrite | - |
| ④ | Base | Aluminum | Alumite Treatment |
| ⑤ | Adsorption plate | SPCC | SUS430 |
Example of Use

(Economy series) Magnetic catch Example of use
Material
Surface Treatment