(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
Universal low-cost magnetic catch can be effectively applied to panel doors when installing aluminum alloy profiles.
No. | Part Number | ![]() |
① | Housing | PP |
② | Magnet yoke | Q235 |
③ | Magnet | Ferrite |
Part Number | Retention force (N) | D | d | H | Color | |
Type | No. | |||||
C-MCBR | 1 | 38.22 | 14 | 11 | 15.3 | White |
2 | 38.22 | Black | ||||
3 | 57.82 | 16 | 13 | 18.3 | White | |
4 | 57.82 | Black |
Part Number |
---|
C-MCBR1 |
C-MCBR2 |
C-MCBR3 |
C-MCBR4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Retaining Force, Pull Force (N) | Length (W) (mm) | Width (mm) | Max. Overall Height when Locked (mm) | Cover Color |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 40.91 | ECONOMY MAGNET CATCHER | 1 Piece(s) | Available | Same day | 10 | 38.22 | 14 | 15.3 | 11 | Brown | |
฿ 40.91 | ECONOMY MAGNET CATCHER | 1 Piece(s) | Available | 6 Day(s) | 10 | 38.22 | 14 | 15.3 | 11 | Black | |
฿ 62.88 | ECONOMY MAGNET CATCHER | 1 Piece(s) | Available | 6 Day(s) | 10 | 57.82 | 16 | 18.3 | 13 | Brown | |
฿ 62.88 | ECONOMY MAGNET CATCHER | 1 Piece(s) | Available | 6 Day(s) | 10 | 57.82 | 16 | 18.3 | 13 | Black |
Loading...
Type | Magnetic Catches Type | Magnet Type Category | Round Shape | Mounting Method | Embedding |
---|---|---|---|---|---|
Magnet Square Mounting Surface | C | Catch Plate | Not Provided | Operating Environment | Standard |
Body Material | Polypropylene | Main Body Surface Treatment | Not Provided | Attraction Plate Material | Steel |
Magnet Material | Ferrite | Magnet Surface Treatment | Not Provided | Type | Magnetic Button |
How can we improve?
How can we improve?