1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Magnetic Catch Vertical Fixed Small Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 33.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here

Product Description

This is an economy item, The price is cheaper than the MISUMI standard product.
Universal low-cost magnetic catch can be effectively applied to panel doors when installing aluminum alloy profiles.

Product Overview
Economy series Magnetic catch Resin small vertical fixed type, small size, available in two colors, adsorption plate supplied to facilitate installation during use.
The magnet is ferrite. Please pay attention to the operating temperature to avoid demagnetization and other problems.
Practical magnetic catch supplied at low price.
110310409229 Product Drawings
Product Feature
【Features】
The mounting holes are suitable for M3 flat head screws.
The magnet material is ferrite.
 
Specifications Overview
No.Part Number Material Surface Treatment
HousingPP-
Magnet yokeQ235Galvanized
MagnetFerrite-
Adsorption plateQ235Galvanized

Example of Use
110302520730 Example of Use
                Economy series Magnetic catch Example of use

Dimensional Drawing
110310409229 Dimensional Drawing
               (Economy series) Magnetic catch Dimensional drawing
Specification Table
Part NumberRetention force
(N)
Color
TypeNo.
C-MXSR138.22White
238.22Brown

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-MXSR1
C-MXSR2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCover Color

฿ 33.33

ECONOMY MAGNET CATCHER 1 Piece(s) Available Same day 10White

฿ 33.33

ECONOMY MAGNET CATCHER 4 Piece(s) Available 6 Day(s) 10Brown

Loading...

  1. 1

Basic Information

Type Magnetic Catches Type Magnet Type Category Square Shape Retaining Force, Pull Force(N) 38.22
Length (W)(mm) 48 Width(mm) 19 Mounting Method Surfacing
Installation Hole Dia. (d)(mm) 3.6×6 (Slotted) Magnet Square Mounting Surface B Catch Plate Provided
Operating Environment Standard Body Material Polypropylene Main Body Surface Treatment Not Provided
Attraction Plate Material Steel Magnet Material Ferrite Magnet Surface Treatment Not Provided
Max. Overall Height when Locked(mm) 15 Type Magnetic Button

Frequently Asked Questions (FAQ)

Question: How long is the economy series magnetic catch, standard embedded type?
Answer: Economy series Magnetic catch Standard embedded type Standard items.
Question: What is the difference between C-MGCEN and C-MGCBN?
Answer: The two products are both magnetic catches, but their installation methods are different. The C-MGCEN series products can be fixed without trace by adjusting the position of the female end, while the C-MGCBN series needs to be embedded to achieve the same effect.