Stainless Steel Hinges With Slotted Holes

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here
Product Description
Hinges are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 2 holes per side (Circles and Slotted Holes)
● Mounting Distance (mm.) : 21, 32 and 42
● Material : SUS304
● Surface Treatment : Sandblasting Grinding
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.
Product Overview of Flat Hinges
The openings of Flat Hinges are applicable to aluminum alloy profiles, and can be used together with profile accessories and nuts, and applied to profile fixing.
The slotted hole design can allow the fixed door leaf to have movable space, and the application range is wider.

Economy series butterfly Flat Hinges Slotted hole type Front view

Economy series butterfly Flat Hinges Slotted hole type Side view
Product Feature of Flat Hinges
Slotted hole type butterfly Flat Hinges, with edges and corners circularly cut. The products have round holes on one side and slotted holes on the other side,
and common flat head screws can be used together. There are many sizes and specifications available in the series.
Please refer to the specification table for details.
To mount the butterfly Flat Hinges to panels, etc., it is recommended to use HHPNT, HHPFNT series butterfly Flat Hinges nuts.
Specifications Overview of Flat Hinges
・Flat Hinges Material Table
| Type of Flat Hinges | Material | Surface Treatment |
| C-SHPSNAN | SUS304 | Sandblasting Grinding |
Example Use of Flat Hinges

Stainless steel butterfly Flat Hinges·Steel butterfly Flat Hinges (round hole) Example of use: application in the design of frame structural member with viewing window
Precautions of Flat Hinges
Please try to choose flat head screws for matching use. If you use hex socket head cap screws, the opening and closing angle will be reduced.
Dimensional Drawing of Flat Hinges

Economy series butterfly Flat Hinges Slotted hole type Dimensional drawing
Refer to the Specification Table below for detailed product dimensions
Specification Table of Flat Hinges
| Part Number |
C-SHPSNAN5 |
| Part Number | *Allowable Load | Weight (g) | L | W | K | P | J | S | N | Z | T | (E) | (R) | CR | D | ||
| Type | No. | kg | N | ||||||||||||||
| C-SHPSNAN | 5 | 9 | 88 | 34 | 41 | 36 | 8 | 25 | 7.5 | 21 | 5.5 | 5.5×6.5 | 2 | 4.6 | 4.6 | 4 | 5 |
| 6 | 12 | 117 | 48 | 48 | 48 | 9 | 30 | 8 | 32 | 5.5×10 | |||||||
| 8 | 25 | 245 | 111 | 59 | 62 | 11 | 37 | 10 | 42 | 6.5 | 6.5×10 | 3 | 6.1 | 6.1 | 5 | 6 | |
Material
Surface Treatment