Heavy Load Hinges, Weld-Mounting

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here
Product Description
Heavy-duty hinges are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Type : Weld-Mounting
● Size Minimum/Maximum (mm.) (LXW): 50X50 and 150X120
● Material : SUS304
● Surface Treatment : Sandblasting Grinding
[Application]
Heavy-duty hinge for welding, suitable for heavy door frames, can be used by welding without punching holes
Product Overview of Flat Hinges
Flat Hinges,This series of products are butterfly Flat Hinges for heavy objects, which can reach an allowable load of up to 90KG depending on the dimensions (the value when using 2 pcs)
The product is made of stainless steel, and there is no hole in the product body. It is fixed to the object by welding. The fixed object must be kept flat and clean to avoid poor welding.
Product Feature of Flat Hinges
Butterfly Flat Hinges for heavy objects can achieve high allowable loads, and when used with high-hardness bolts,
they can reach a load capacity of up to 90KG (the value when using 2 pcs).
It is recommended to use only two products for each door. Multiple products cannot achieve the effect of increasing the load. At the same time, multiple hinges will cause other interference problems caused by insufficient center-axisstraightness of the hinge.
Specifications Overview of Flat Hinges
・Flat Hinges Material Table
| Type of Flat Hinges | Material of Flat Hinges | Surface Treatment |
| C-HHSYZN | SUS304 | Fog pearlescent grinding |
Example Use of Flat Hinges

Butterfly Flat Hinges for heavy object Example of use
Precautions of Flat Hinges
Butterfly Flat Hinges can't increase the allowable load by adding more products. On the contrary, during installation, it is easy to cause eccentric load due to the fact that three center axes can not be on the same horizontal line at the sametime.
It is easy for the door panel to be in a non-displacement state when standing still.
Dimensional Drawing of Flat Hinges

Economy series Welded butterfly Flat Hinges for heavy object Dimensional drawing
Refer to the Specification Table below for detailed product dimensions
Specification Table of Flat Hinges
| Part Number (Type·L) |
| C-HHSYZN50 |
| Part Number | W | (D) | t | *Allowable Load (N) | |
| Type | L | ||||
| C-HHSYZN | 50 | 50 | 12 | 3 | 196 |
| 60 | 64 | 245 | |||
| 75 | 70 | 294 | |||
| 100 | 100 | 20 | 4 | 588 | |
| 125 | 100 | 686 | |||
| 150 | 120 | 882 | |||