1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-vibration Rubber Mounts 1 Tapped Hole and 1 Threaded Stud Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 31.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part20 CLICK here

Product Description

・ Product type: Anti-vibration Rubber Mounts 1 Tapped Hole and 1 Threaded Stud Type, C-VD series.
・ Thread size: M3, M4, M6, M8, M10
・ Hardness of antivibration materials: Shore A60
・ Maximum Operating Load [N]: 121 ・ 3251
・ Antivibration is made of Natural rubber body with steel fitting.
・ MISUMI standard rubber absorbers crafted from high-strength natural rubber, they offer a comprehensive range of options. Featuring both female and male threads, they easily adapt to various installation environments.
・ This is an economy item; The price is cheaper than the MISUMI standard product.

Product Overview of Antivibration Materials

In the use of Antivibration Materials equipment, rubber shock absorbers are often needed to improve the precision of equipment operation.
MISUMI standard rubber absorbers made of high strength natural rubbers which have complete series, and can be fixed by Antivibration Materials is female and male threads to adapt to different installation environments.
They are suitable for automation equipment, medical equipment, precision testing equipment and other scenarios.

Product Feature of Antivibration Materials

· Accurate ratio of raw material of rubber, and stable vibration damping effect
· High quality glue ensures large bonding force between hardware and rubber, which is not easy to break
· Antivibration Materials is Fine production process
· Additional surface treatment ensures that metal surface is not easy to rust
· High thread strength of Antivibration Materials, not easy to deform or break during installation

Specifications Overview of Antivibration Materials

Material of Antivibration MaterialsHardness of Antivibration MaterialsSurface Treatment of Antivibration Materials
Body: Natural RubberShore A60Galvanized
Metal Fittings: Steel

Example Use of Antivibration Materials

Example of Use   Example of Use

Precautions of Antivibration Materials

Rubber products of Antivibration Materials need to be blended to adjust to a usable hardness. Rubber may precipitate due to product structure or long-term placement after blended.
This is caused by the nature of rubber products. It is not a quality problem and does not affect the use.

Dimensional Drawing of Antivibration Materials

Dimensional Drawing

Specification Table of Antivibration Materials

Dimensional Drawing

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-VD1008-10
C-VD1615-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Operating Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
Working Load
(N)
Outer Dia. D
(Ø)

฿ 31.82

ECONOMY ANTIVIBRATION RUBBER 1 Piece(s) Available Same day 123[M4] M4087337~11710

฿ 31.82

ECONOMY ANTIVIBRATION RUBBER 1 Piece(s) Available Same day 268[M4] M4158543~22516

Loading...

  1. 1

Basic Information

Type Antivibration Rubber Applications Vibration Damping Connection Type Tapped and Threaded Studs
Hardness(Shore A) 60 Antivibration Rubber Type Round Shape Material Natural Rubber
Operating Temperature Range(°C) -40℃::100℃ Body Color Black Metal Part (Materials) Steel