(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Economy series Leveling Mounts for Heavy Load With Anti-Slip Rubber
- Type: Adjusting Bolt with Rubber Foot.
- Part number for series including of C-CFJFNV and C-CFJFNVS.
- Body Material: Q235 Carbon Steel and Stainless steel.
- Surface Treatment: Trivalent Chromate solution for Q235 Carbon Steel.
- Bottom Material: Rubber
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.
- This is an economy series; The price is cheaper than the MISUMI standard product.
Type | A Body | B Glue Part | |
Material | Surface Treatment | Material | |
C-CFJFNV | Q235 | Zinc Plating | Rubber |
C-CFJFNVS | Stainless Steel | - | Rubber |
Economy series Adjuster Heavy load anti-slip type |
D. | m | A | L | ℓ 1 | ℓ 2 | E. | B | Vertical load (kN) |
50 | 8 | 50 | 84.5 | 5.5 | 6.5 | 29 | 13 | 4 |
8 | 80 | 114.5 | 5.5 | 6.5 | 29 | 13 | 4 | |
60 | 10 | 80 | 116 | 7 | 8 | 29 | 17 | 5 |
100 | 136 | 5 | ||||||
12 | 80 | 117 | 8 | 10 | 19 | 6 | ||
100 | 137 | 6 | ||||||
120 | 157 | 6 | ||||||
16 | 100 | 139 | 10 | 13 | 24 | 7 | ||
120 | 159 | 7 | ||||||
150 | 189 | 7 | ||||||
20 | 120 | 162 | 13 | 16 | 30 | 8 | ||
150 | 192 | 8 | ||||||
200 | 242 | 8 | ||||||
80 | 16 | 100 | 140 | 10 | 13 | 30 | 24 | 7 |
120 | 160 | |||||||
150 | 190 | |||||||
20 | 120 | 163 | 13 | 16 | 30 | 30 | 8 | |
150 | 193 | |||||||
200 | 243 | |||||||
24 | 150 | 195 | 15 | 19 | 30 | 36 | 10 | |
180 | 225 | |||||||
200 | 245 | |||||||
100 | 20 | 120 | 163 | 13 | 16 | 30 | 30 | 9 |
150 | 193 | |||||||
200 | 243 | |||||||
24 | 150 | 195 | 15 | 19 | 30 | 36 | 10 |
Part Number |
---|
C-CFJFNVS50-8-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Length A (mm) | Screw Rod Surface Treatment | Base Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 268.83 | ECONOMY ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 | Not Provided | [Stainless Steel] SUS304 | - | [Synthetic Rubber] Synthetic Rubber | 50 | 4 | 50 | 84.5 | 8 | 50 | Natural Color | Not Provided |
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Rubber Foot Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part C-CFJFNVS50-8-50 in the Leveling Mounts For Heavy Load With Anti-Slip Rubber series.
Part Number |
---|
C-CFJFNV100-20-150 |
C-CFJFNV100-20-200 |
C-CFJFNV100-24-150 |
C-CFJFNVS50-8-80 |
C-CFJFNVS60-10-100 |
C-CFJFNVS60-10-80 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Length A (mm) | Screw Rod Surface Treatment | Base Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 338.31 | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | Zinc Plating | [Steel] Steel | Zinc Plating | [Synthetic Rubber] Synthetic Rubber | 100 | 9 | 150 | 193 | 20 | 150 | Zinc Plating | Chrome Plated | |
฿ 358.44 | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | Zinc Plating | [Steel] Steel | Zinc Plating | [Synthetic Rubber] Synthetic Rubber | 100 | 9 | 200 | 243 | 20 | 200 | Zinc Plating | Chrome Plated | |
฿ 407.14 | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | Zinc Plating | [Steel] Steel | Zinc Plating | [Synthetic Rubber] Synthetic Rubber | 100 | 10 | 150 | 195 | 24 | 150 | Zinc Plating | Chrome Plated | |
฿ 277.92 | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 | Not Provided | [Stainless Steel] SUS304 | - | [Synthetic Rubber] Synthetic Rubber | 50 | 4 | 80 | 114.5 | 8 | 80 | Natural Color | Not Provided | |
฿ 267.43 | 1 Piece(s) | Available | Same day | - | [Stainless Steel] Stainless Steel | Not Provided | [Stainless Steel] Stainless Steel | Not Provided | [Neoprene Rubber] Neoprene Rubber | 60 | 5 | 100 | 136 | 10 | - | Natural Color | Not Provided | |
฿ 261.37 | 1 Piece(s) | Available | Same day | - | [Stainless Steel] Stainless Steel | Not Provided | [Stainless Steel] Stainless Steel | Not Provided | [Neoprene Rubber] Neoprene Rubber | 60 | 5 | 80 | 116 | 10 | - | Natural Color | Not Provided |
How can we improve?
How can we improve?