(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Economy series Leveling Mounts with Yellow PVC Foot pad type.
- Type: Adjusting Bolt with PVC Foot pad.
- The part number is C-CPVC.
- Body Material: Q235 Carbon Steel.
- Body Surface Treatment: Zinc Plating solution.
- Bottom Pads Part material: Yellow PVC.
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.
- PVC yellow pad is harder than ordinary rubber, with excellent load performance.
![]() |
Economy series Adjuster Yellow tape type |
Type | A Body | B Glue Part | |
![]() | ![]() | ![]() | |
C-CPVC | Q235 | Zinc Plating | PVC |
![]() | ![]() |
Economy series Adjuster Yellow tape type |
Part Number | L | D | ℓ1 | ℓ2 | E | B | Vertical Load (kN) | Weight (g) | ||
![]() | ![]() | ![]() | ||||||||
C-CPVC | 10 | 80 | 117 | 60 | 7 | 8 | 30 | 17 | 5 | 312 |
100 | 137 | 5 | 327 | |||||||
12 | 100 | 138 | 8 | 10 | 19 | 6 | 372 | |||
120 | 158 | 6 | 393 | |||||||
16 | 100 | 140 | 10 | 13 | 24 | 7 | 509 | |||
120 | 160 | 7 | 548 | |||||||
150 | 190 | 7 | 588 | |||||||
20 | 120 | 163 | 13 | 16 | 30 | 8 | 709 | |||
150 | 193 | 8 | 758 | |||||||
200 | 243 | 8 | 857 |
Part Number |
---|
C-CPVC20-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Material | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 169.70 | ECONOMY ADJUSTER PADS | 4 Piece(s) | Available | Same day | 10 | [Steel] Steel | [Steel] Steel | Zinc Plating | 60 | 8 | 200 | 243 | 20 | 200 |
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Standard Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Thread Surface Treatment | Zinc Plating | Rubber Material | Polyvinyl Chloride | Properties | Standard |
Swivel Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part C-CPVC20-200 in the Leveling Mounts PVC Yellow Pad series.
Part Number |
---|
C-CPVC12-120 |
C-CPVC16-100 |
C-CPVC16-120 |
C-CPVC50-8-50 |
C-CPVC50-8-80 |
C-CPVC60-10-100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Material | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 108.34 | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | [Steel] Steel | Zinc Plating | 60 | 6 | 120 | 158 | 12 | 120 | |
฿ 115.16 | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | [Steel] Steel | Zinc Plating | 60 | 7 | 100 | 140 | 16 | 100 | |
฿ 118.19 | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | [Steel] Steel | Zinc Plating | 60 | 7 | 120 | 160 | 16 | 120 | |
฿ 112.34 | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | [Steel] Steel | Zinc Plating | 50 | 4 | 50 | 83.5 | 8 | 50 | |
฿ 114.94 | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | [Steel] Steel | Zinc Plating | 50 | 4 | 80 | 113.5 | 8 | 80 | |
฿ 99.25 | 1 Piece(s) | Available | Same day | - | [Steel] S45C | [Stainless Steel] Stainless Steel | Chrome Plating | 60 | 5 | 100 | 137 | 10 | 100 |
How can we improve?
How can we improve?