1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Idlers S5M (Part Number)

Idlers S5M
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 401.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part05 CLICK here

Product Description

Idlers S5M
Idlers for timing pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Belt Width Used (mm.) : 4, 6, 10, 15, 20 and 25
● Belt Width Used (Inch.) : 0.19, 0.25, 0.31, 0.37, 0.5, 0.75 and 1
● Bearing Position : Central Single Bearing and Both Sides Bearing
● Shaped : With or without flanged
● Material :
Body and Flange : Aluminum Alloy
Bearing : Steel
● Surface treatment : Clear Anodized
[Application]
Idlers for timing pulleys are used to maintain proper tension and alignment in timing belt systems

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-AHTF16S5M100
C-AHTF18S5M100
C-AHTF20S5M100
C-AHTF20S5M150
C-AHTF22S5M100
C-AHTF22S5M150
C-AHTF24S5M100
C-AHTF24S5M150
C-AHTF25S5M100
C-AHTF25S5M150
C-AHTF26S5M100
C-AHTF28S5M100
C-AHTF28S5M150
C-AHTF30S5M100
C-AHTF30S5M150
C-AHTF32S5M100
C-AHTF32S5M150
C-AHTF36S5M100
C-AHTF40S5M100
C-AHTFW16-S5M150-6
C-AHTFW18-S5M150-8
C-AHTFW18-S5M250-8
C-AHTFW20-S5M150-8
C-AHTFW20-S5M250-8
C-AHTFW22-S5M150-8
C-AHTFW24-S5M150-8
C-AHTFW24-S5M250-8
C-AHTFW25-S5M100-8
C-AHTFW25-S5M150-8
C-AHTFW25-S5M250-8
C-AHTFW26-S5M150-10
C-AHTFW26-S5M250-10
C-AHTFW28-S5M100-10
C-AHTFW28-S5M150-10
C-AHTFW28-S5M250-10
C-AHTFW30-S5M150-12
C-AHTFW30-S5M250-12
C-AHTFW32-S5M150-12
C-AHTFW32-S5M250-12
C-AHTFW36-S5M150-15
C-AHTFW36-S5M250-15
C-AHTFW40-S5M150-15
C-AHTFW40-S5M250-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Width Used
(mm)
Number of Teeth
(T)
Shaft Bore Dia. d
(mm)
Bearing Position

฿ 402.28

ECONOMY IDLER 1 Piece(s) Available Same day 1010166Center Bearing Type

฿ 403.05

ECONOMY IDLER 1 Piece(s) Available Same day 1010188Center Bearing Type

฿ 401.53

ECONOMY IDLER 1 Piece(s) Available Same day 1010208Center Bearing Type

฿ 451.53

ECONOMY IDLER 1 Piece(s) Available Same day 1015208Center Bearing Type

฿ 483.35

ECONOMY IDLER 1 Piece(s) Available 6 Day(s) 1010228Center Bearing Type

฿ 590.93

ECONOMY IDLER 1 Piece(s) Available Same day 1015228Center Bearing Type

฿ 496.23

ECONOMY IDLER 1 Piece(s) Available Same day 10102410Center Bearing Type

฿ 607.60

ECONOMY IDLER 1 Piece(s) Available Same day 10152410Center Bearing Type

฿ 503.05

ECONOMY IDLER 1 Piece(s) Available 6 Day(s) 10102510Center Bearing Type

฿ 615.18

ECONOMY IDLER 2 Piece(s) Available 6 Day(s) 10152510Center Bearing Type

฿ 495.48

ECONOMY IDLER 1 Piece(s) Available Same day 10102610Center Bearing Type

฿ 471.23

ECONOMY IDLER 2 Piece(s) Available 6 Day(s) 10102810Center Bearing Type

฿ 484.10

ECONOMY IDLER 1 Piece(s) Available Same day 10152810Center Bearing Type

฿ 489.40

ECONOMY IDLER 1 Piece(s) Available Same day 10103012Center Bearing Type

฿ 525.00

ECONOMY IDLER 1 Piece(s) Available Same day 10153012Center Bearing Type

฿ 546.23

ECONOMY IDLER 2 Piece(s) Available 6 Day(s) 10103212Center Bearing Type

฿ 683.35

ECONOMY IDLER 1 Piece(s) Available Same day 10153210Center Bearing Type

฿ 567.43

ECONOMY IDLER 1 Piece(s) Available 6 Day(s) 10103612Center Bearing Type

฿ 647.75

ECONOMY IDLER 1 Piece(s) Available Same day 10104012Center Bearing Type

฿ 453.05

ECONOMY IDLER 1 Piece(s) Available Same day 10151662-Sided Bearing Type

฿ 452.28

ECONOMY IDLER 1 Piece(s) Available Same day 10151882-Sided Bearing Type

฿ 634.85

ECONOMY IDLER 1 Piece(s) Available Same day 10251882-Sided Bearing Type

฿ 456.83

ECONOMY IDLER 1 Piece(s) Available Same day 10152082-Sided Bearing Type

฿ 655.33

ECONOMY IDLER 1 Piece(s) Available Same day 10252082-Sided Bearing Type

฿ 452.28

ECONOMY IDLER 1 Piece(s) Available Same day 10152282-Sided Bearing Type

฿ 462.13

ECONOMY IDLER 2 Piece(s) Available 6 Day(s) 10152482-Sided Bearing Type

฿ 689.40

ECONOMY IDLER 1 Piece(s) Available Same day 10252482-Sided Bearing Type

฿ 468.20

ECONOMY IDLER 1 Piece(s) Available Same day 10102582-Sided Bearing Type

฿ 475.78

ECONOMY IDLER 1 Piece(s) Available Same day 10152582-Sided Bearing Type

฿ 719.70

ECONOMY IDLER 1 Piece(s) Available Same day 10252582-Sided Bearing Type

฿ 573.50

ECONOMY IDLER 2 Piece(s) Available 6 Day(s) 101526102-Sided Bearing Type

฿ 778.05

ECONOMY IDLER 1 Piece(s) Available Same day 102526102-Sided Bearing Type

฿ 559.85

ECONOMY IDLER 2 Piece(s) Available 6 Day(s) 101028102-Sided Bearing Type

฿ 573.50

ECONOMY IDLER 1 Piece(s) Available Same day 101528102-Sided Bearing Type

฿ 821.23

ECONOMY IDLER 1 Piece(s) Available Same day 102528102-Sided Bearing Type

฿ 603.80

ECONOMY IDLER 1 Piece(s) Available Same day 101530122-Sided Bearing Type

฿ 852.28

ECONOMY IDLER 1 Piece(s) Available Same day 102530122-Sided Bearing Type

฿ 763.65

ECONOMY IDLER 1 Piece(s) Available Same day 101532122-Sided Bearing Type

฿ 898.50

ECONOMY IDLER 1 Piece(s) Available Same day 102532122-Sided Bearing Type

฿ 681.83

ECONOMY IDLER 1 Piece(s) Available Same day 101536152-Sided Bearing Type

฿ 987.90

ECONOMY IDLER 1 Piece(s) Available Same day 102536152-Sided Bearing Type

฿ 912.90

ECONOMY IDLER 1 Piece(s) Available Same day 101540152-Sided Bearing Type

฿ 1,053.05

ECONOMY IDLER 1 Piece(s) Available Same day 102540152-Sided Bearing Type

Loading...

  1. 1

Basic Information

Type Idlers with Teeth Belt Type S5M Material Aluminum Alloy
Surface Treatment Clear Anodize Timing Pulley / Idler Idlers