1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Idlers T10 (Part Number)

Idlers T10
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 653.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part05 CLICK here

Product Description

Idlers T10
Idlers for timing pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Belt Width Used (mm.) : 20, 25, 40 and 50
● Number of Teeth : 16, 20 and 26
● Applicable with Belt Type : T10
● Shaft Bore Diameter (mm.) : 15 and 20
● Bearing Position : Central Bearing (Single/Double) and Both Sides Bearing
● Material :
Body and Flange : Aluminum Alloy
● Surface treatment : Clear Anodized
[Application]
Idlers for timing pulleys are used to maintain proper tension and alignment in timing belt systems

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-AHTFW16-T10250-15
C-AHTFW16-T10400-15
C-AHTFW16-T10500-15
C-AHTFW20-T10200-15
C-AHTFW20-T10400-15
C-AHTFW20-T10500-15
C-AHTFW26-T10250-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Width Used
(mm)
Number of Teeth
(T)
Shaft Bore Dia. d
(mm)

฿ 653.80

ECONOMY IDLER 1 Piece(s) Available Same day 10251615

฿ 1,046.98

ECONOMY IDLER 1 Piece(s) Available 6 Day(s) 10401615

฿ 1,222.75

ECONOMY IDLER 1 Piece(s) Available Same day 10501615

฿ 892.43

ECONOMY IDLER 1 Piece(s) Available Same day 10202015

฿ 1,250.00

ECONOMY IDLER 1 Piece(s) Available Same day 10402015

฿ 1,460.63

ECONOMY IDLER 1 Piece(s) Available Same day 10502015

฿ 1,046.98

ECONOMY IDLER 1 Piece(s) Available Same day 10252620

Loading...

  1. 1

Basic Information

Type Idlers with Teeth Belt Type T10 Material Aluminum Alloy
Surface Treatment Clear Anodize Timing Pulley / Idler Idlers Bearing Position 2-Sided Bearing Type