(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Timing Pulleys MXL
Timing Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Belt Width Used (mm.) : 4.8, 6.4 and 9.5
● Belt Width Used (Inch.) : 0.19, 0.25 and 0.37
● Applicable with Belt Type : MXL
● Number of Teeth Minimum/Maximum : 14 to 48
● Shaft Bore Diameter (mm.) : 4, 5, 6, 6.35 and 8
● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap
● Material : Aluminum Alloy
● Surface treatment : Clear Anodized
[Application]
Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
dH7 Shaft Bore ID | 2-M (Coarse Thread) |
3~5 | M3×3 |
6~18 | M4×3 |
19~21 | M5×4 |
Material | Surface Treatment | |
Pulley | Flange | |
Aluminum Alloy | Aluminum Alloy | Clear Anodized |
Part Number | Pulley Shape | Shaft Hole Specifications H Bore Dia.d | P.D. | O.D. | F | E | ||
Type | Number of Teeth | Applicable Belt | ||||||
C-ATP | 16 | MXL025 | A | 4·5 | 10.35 | 9.84 | 14 | 8 |
20 | MXL019 | 4·6 | 12.94 | 12.43 | 18 | 11 | ||
MXL025 | 4·6·7 | |||||||
24 | 6·8 | 15.52 | 15.02 | 20 | 13 | |||
MXL037 | 5 | |||||||
25 | MXL019 | 8 | 16.17 | 15.66 | 20 | 13 | ||
27 | MXL037 | 6 | 17.46 | 16.96 | 22 | 14 | ||
28 | MXL025 | 4 | 18.11 | 17.6 | 22 | 14 | ||
30 | 5·6·8 | 19.4 | 18.9 | 25 | 16 | |||
32 | 5 | 20.7 | 20.19 | 25 | 16 | |||
MXL037 | 8 | |||||||
36 | MXL025 | 5·12 | 23.29 | 22.78 | 28 | 18 | ||
40 | 5 | 25.87 | 25.36 | 30 | 20 | |||
48 | 8·20 | 31.05 | 30.54 | 35 | 25 | |||
60 | 6·8 | 38.81 | 38.3 | 44 | 32 |
Part Number | Pulley Shape | Shaft Hole Specifications N Bore Dia.d | P.D. | O.D. | F | E | ||
Type | Number of Teeth | Applicable Belt | ||||||
C-ATP | 30 | MXL025 | A | 8 | 19.4 | 18.9 | 25 | 16 |
36 | MXL037 | 10 | 23.29 | 22.78 | 28 | 18 |
Part Number | Pulley Shape | Shaft Hole Specifications P Bore Dia.d | P.D. | O.D. | D | F | E | ||
Type | Number of Teeth | Applicable Belt | |||||||
C-ATP | 20 | MXL019 | B | 4·5 | 12.94 | 12.43 | 9 | 18 | 11 |
MXL025 | 3·4·5 | ||||||||
21 | 5 | 13.58 | 13.07 | 9 | 18 | 11 | |||
22 | 5 | 14.23 | 13.72 | 9 | 18 | 11 | |||
22 | MXL037 | 5 | 14.23 | 13.72 | 9 | 18 | 11 | ||
23 | MXL019 | 6 | 14.88 | 14.37 | 11 | 20 | 13 | ||
MXL025 | 5·6 | ||||||||
24 | MXL019 | 4·5·6 | 15.52 | 15.02 | 11 | 20 | 13 | ||
MXL025 | 5 | ||||||||
6 | |||||||||
MXL037 | 5·6.35 | ||||||||
8 | |||||||||
25 | MXL019 | 5 | 16.17 | 15.66 | 11 | 20 | 13 | ||
MXL025 | 5·6 | ||||||||
MXL037 | 6.35 | ||||||||
26 | MXL025 | 5·6·8 | 16.82 | 16.31 | 12 | 22 | 14 | ||
28 | MXL019 | 8 | 18.11 | 17.6 | 12 | 22 | 14 | ||
28 | MXL025 | 5·6.35·8 | 18.11 | 17.6 | 12 | 22 | 14 | ||
30 | MXL019 | 5·8 | 19.4 | 18.9 | 14 | 25 | 16 | ||
MXL025 | 5 | ||||||||
6.35 | |||||||||
8 | |||||||||
MXL037 | 8 | ||||||||
32 | MXL025 | 5 | 20.7 | 20.19 | 14 | 25 | 16 | ||
36 | 5 | 23.29 | 22.78 | 16 | 28 | 18 | |||
6 | |||||||||
MXL037 | 8 | ||||||||
MXL050 | 5 | ||||||||
MXL025 | 8 | ||||||||
38 | MXL037 | 8 | 24.58 | 24.07 | 16 | 28 | 18 | ||
40 | MXL019 | 5 | 25.87 | 25.36 | 18 | 30 | 20 | ||
MXL025 | 5·6·8·10 | ||||||||
MXL037 | 6·6.35·8 | ||||||||
48 | MXL025 | 5 | 31.05 | 30.54 | 22 | 35 | 25 | ||
50 | 5 | 32.34 | 31.84 | 22 | 35 | 25 | |||
60 | 10 | 38.81 | 38.3 | 28 | 44 | 32 |
Part Number | Pulley Shape | Shaft Hole Specifications N Bore Dia.d | P.D. | O.D. | D | F | E | ||
Type | Number of Teeth | Applicable Belt | |||||||
C-ATP | 36 | MXL050 | B | 8 | 23.29 | 22.78 | 16 | 28 | 18 |
MXL025 | 8 | ||||||||
44 | MXL037 | 12 | 28.46 | 27.95 | 20 | 32 | 23 | ||
48 | 8·10 | 31.05 | 30.54 | 22 | 35 | 25 |
Part Number | Pulley Shape | Shaft Hole Specifications P Bore Dia.d | P.D. | O.D. | D | F | E | ||
Type | Number of Teeth | Applicable Belt | |||||||
C-ATP | 14 | MXL019 | K | 4 | 9.06 | 8.55 | 12 | 12 | 6 |
MXL025 | 4 | ||||||||
15 | MXL019 | 4 | 9.7 | 9.19 | 12 | 12 | 6 | ||
MXL025 | 4 | ||||||||
16 | MXL019 | 3·4·5 | 10.35 | 9.84 | 14 | 14 | 8 | ||
MXL025 | 4 | ||||||||
5 | |||||||||
MXL037 | 5 | ||||||||
MXL050 | 5 | ||||||||
18 | MXL019 | 5 | 11.64 | 11.14 | 14 | 14 | 8 | ||
MXL025 | 5 | ||||||||
MXL037 | 5 | ||||||||
19 | 5 | 12.29 | 11.78 | 14 | 14 | 8 | |||
MXL025 | 4·5 |
Economy series Timing Pulleys | MISUMI Existing Products | |
Example of Use | ||
Precautions | Generally used in reciprocating and conveyance mechanisms that require medium positioning accuracy | Generally used in mechanisms that frequently rotate forwardly and reversely and have requirements on positioning accuracy and backlash. |
Repetitive positioning accuracy (reference value) | Medium precision (±0.1) | High precision (±0.05) |
Belt condition after the test of timing belt pulley without chamfer on the threaded hole: there are obvious wear marks left by the pulley tooth threaded hole on the belt tooth surface. | [Test conditions] Belt series: S5M Belt width: 150mm Number of teeth of drive side pulley: 20 Number of teeth of driven side pulley: 60 Speed: 3000 rpm Tension (N): 160N Test time: 24 H |
Usage Method Example Drawing | Usage Method of Timing Wheel and Timing Belt |
①Driving The driven wheel is driven by the driving wheel for transmission | |
②Linear driving Reciprocating motion is carried out through the self-end timing toothed belt. |
Usage Method Example Drawing | Usage Method of Timing Wheel and Timing Belt |
③Conveyance Plates are conveyed by two timing toothed belts | |
④Traction transmission Workpieces are clamped and transmitted by the belt |
Semiconductor | Automotive | Smart Phones | ||
Medical | Electronic & Electrical | Robotics | ||
Flat-belt idlers, Width (T), 6 to 32 mm | Flat Belts For General Use | High Torque Timing Pulleys S2M Type | ||
Representative model: HBG15-6 | Representative model: HBLT350-4.23 | Representative model: HTPA48S2M040-B-N10 | ||
Advantages: short delivery time, multiple types | Advantage: custom size | Advantages: short delivery time, multiple types |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Belt Width Used (mm) | Belt Width Used(Inch) (Inch) | Number of Teeth (T) | Pulley Shape | Material | Timing Pulley / Idler | Shaft Bore Dia. d (mm) | Shaft Hole Shape | Number of Teeth | Operating Belt Width (inch) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 172.75 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 4.8 | 0.19 | 14 | Shape K | [Aluminum] Aluminum Alloy | Pulleys | 4 | P | - | - | |
฿ 171.21 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 172.75 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 4.8 | 0.19 | 15 | Shape K | [Aluminum] Aluminum Alloy | Pulleys | 4 | P | - | - | |
฿ 174.25 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 6.4 | 0.25 | 15 | Shape K | [Aluminum] Aluminum Alloy | Pulleys | 4 | P | - | - | |
฿ 203.79 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 203.79 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 172.75 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 4.8 | 0.19 | 16 | Shape K | [Aluminum] Aluminum Alloy | Pulleys | 5 | P | - | - | |
฿ 156.82 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 156.82 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 174.25 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 6.4 | 0.25 | 16 | Shape K | [Aluminum] Aluminum Alloy | Pulleys | 4 | P | - | - | |
฿ 174.25 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 6.4 | 0.25 | 16 | Shape K | [Aluminum] Aluminum Alloy | Pulleys | 5 | P | - | - | |
฿ 210.61 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 213.64 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 205.30 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 175.00 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 6.4 | 0.25 | 18 | Shape K | [Aluminum] Aluminum Alloy | Pulleys | 5 | P | - | - | |
฿ 210.61 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 364.29 | ECONOMY TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 175.78 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 6.4 | 0.25 | 19 | Shape K | [Aluminum] Aluminum Alloy | Pulleys | 5 | P | - | - | |
฿ 361.36 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 161.36 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 161.36 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 174.24 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 179.55 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 4.8 | 0.19 | 20 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 5 | P | - | - | |
฿ 161.36 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 161.36 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 161.36 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 186.36 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 186.36 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 180.33 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 6.4 | 0.25 | 20 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 5 | P | - | - | |
฿ 186.36 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 181.83 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 6.4 | 0.25 | 22 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 5 | P | - | - | |
฿ 204.55 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 174.24 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 186.36 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 186.36 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 174.24 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 181.83 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 4.8 | 0.19 | 24 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 5 | P | - | - | |
฿ 174.24 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 161.36 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 161.36 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 181.83 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 6.4 | 0.25 | 24 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 5 | P | - | - | |
฿ 181.83 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 6.4 | 0.25 | 24 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 6 | P | - | - | |
฿ 163.64 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 182.60 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 9.5 | 0.37 | 24 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 5 | P | - | - | |
฿ 204.55 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 182.60 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 9.5 | 0.37 | 24 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 8 | P | - | - | |
฿ 161.36 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 200.76 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 203.03 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 203.03 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 204.55 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 181.83 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 6.4 | 0.25 | 26 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 5 | P | - | - | |
฿ 181.83 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 6.4 | 0.25 | 26 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 6 | P | - | - | |
฿ 203.90 | ECONOMY TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 163.64 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 200.76 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 161.36 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 181.83 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 6.4 | 0.25 | 28 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 5 | P | - | - | |
฿ 181.83 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 6.4 | 0.25 | 28 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 6.35 | P | - | - | |
฿ 203.03 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 181.83 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | 6 Day(s) | 10 | Timing Pulleys | 4.8 | 0.19 | 30 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 5 | P | - | - | |
฿ 200.76 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 161.36 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 161.36 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 161.36 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 289.14 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | 6 Day(s) | 10 | - | 6.4 | - | - | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | - | - | N | 30 | 0.25 | |
฿ 182.60 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 6.4 | 0.25 | 30 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 5 | P | - | - | |
฿ 182.60 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 6.4 | 0.25 | 30 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 6.35 | P | - | - | |
฿ 182.60 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 6.4 | 0.25 | 30 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 8 | P | - | - | |
฿ 183.35 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 9.5 | 0.37 | 30 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 8 | P | - | - | |
฿ 165.15 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 183.35 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 6.4 | 0.25 | 32 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 5 | P | - | - | |
฿ 169.70 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 165.15 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 165.15 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 213.64 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 193.20 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 6.4 | 0.25 | 36 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 5 | P | - | - | |
฿ 193.20 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 6.4 | 0.25 | 36 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 6 | P | - | - | |
฿ 193.20 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 6.4 | 0.25 | 36 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 8 | P | - | - | |
฿ 206.82 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 214.39 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 214.39 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 214.39 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 220.45 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 215.15 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 171.21 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 196.98 | ECONOMY TIMING PULLYE | 1 Piece(s) | Available | Same day | 10 | Timing Pulleys | 6.4 | 0.25 | 40 | Shape B | [Aluminum] Aluminum Alloy | Pulleys | 5 | P | - | - | |
฿ 216.67 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 216.67 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | |
฿ 216.67 | ECONOMIC TIMING PULLEY | 1 Piece(s) | Available | 6 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Belt Type | MXL | Surface Treatment | Clear Anodize |
---|
How can we improve?
How can we improve?