(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: One-Side Protruding Bracket for Aluminum Frames, LBSBK series.
・ Applicable Aluminum Frame profile with groove width 8 mm.
・ Additional Cover Mounting Hole Machining available.
・ Material: Made of ADC12 aluminum alloy with die casting process for cost-effective choice.
・ Brackets feature protrusions on one side, it's ideal for situations where sheet metal plates or panels need to be installed on one side of Economy Series Aluminum Frames during construction.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Part Number | No | Profile series | L | L1 | W | W1 | W2 | H | A | B | C | D | R | T | T1 | Allowable load N |
LBSBK | 8-3030 | 3030 | 28 | - | 5.8 | 6.4 | - | 35 | 13.5 | 10.2 | - | - | 3.3 | 4 | 3 | 1783 |
8-4040 | 4040 | 35 | - | 7.4 | 7.6 | - | 40 | 13.8 | 12.2 | - | - | 4.75 | 5 | 4 | 1935 | |
8-6060 | 6060 | 58 | 30 | 58 | 5.8 | 12.3 | - | 15.3 | 16.5 | 11.2 | φ9 | 4.5 | 6 | 3.5 | 3632 | |
8-2858 | 3060 | 58 | - | 29 | 5.8 | - | - | 15.0 | 15.5 | 12 | φ8.8 | 4.4 | 5.8 | 3.6 | 2554 | |
8-3680 | 4080 | 78 | - | 39 | 7.2 | - | - | 23.0 | 22 | 17 | φ9 | 4.5 | 6.5 | 4.2 | 3632 |
Part Number | No | Profile series | Allowable load N | Applicable accessories | |||
Bolt | Quantity | Nut | Quantity | ||||
LBSBK | 8-3030 | 30 | 1783 | LTTB8-6-16 | 2 | LNCFM6 | 2 |
8-4040 | 40 | 1935 | LTTB8-8-20 | 2 | LNCFM8 | 2 | |
8-6060 | 60 | 3632 | LTTB8-8-20 | 4 | LNCFM8 | 4 | |
8-2858 | 30 | 2554 | LTTB8-8-20 | 2 | LNCFM8 | 2 | |
8-3680 | 40 | 3632 | LTTB8-8-25 | 2 | LNCFM8 | 2 |
Alteration item | Alteration code | Explanation of specifications | Supported Size |
Additional panel mounting hole machining | C | Machining thread hole for panel mounting on bracket.![]() | All specifications |
Equipped with suitable bolts and nuts | SET | Equipped with suitable bolts and nuts that fix the bracket to the profile. (Bracket+bolt+nut, added to the price of the bracket) When specifying SET, it is equipped with steel bolts and nuts. (Example)LBSBK8-4040-SET Bracket: LBSBK8-4040 Bolt: LTTB8-8-20 Nut: LNCFM8 | All specifications |
Recommended product 1 | Recommended product 2 | Recommended product 3 |
(Economy series) European standard 40 series 4040 aluminum profiles Groove width 8 mm | (Economy series) Special T-bolt for European standard aluminum profiles with groove width of 8 mm (100 pcs included) | (Economy series) Special flange nut for European standard aluminum profiles (100 pcs included) |
![]() | ![]() | ![]() |
Part Number |
---|
LBSBK8-2858R |
LBSBK8-2858R-C |
LBSBK8-3030 |
LBSBK8-3030-C |
LBSBK8-3680R |
LBSBK8-3680R-C |
LBSBK8-4040 |
LBSBK8-4040-C |
LBSBK8-6060 |
LBSBK8-6060-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Aluminum Frame Profile Size | Additional Cover Mounting Hole Machining | Shape/Type |
---|---|---|---|---|---|---|---|---|
฿ 31.07 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 3060 | Not Provided | For Right Side | |
฿ 34.10 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 3060 | C (Processing With Installation Threaded Hole) | For Right Side | |
฿ 19.70 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 3030 | Not Provided | - | |
฿ 25.00 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 3030 | C (Processing With Installation Threaded Hole) | - | |
฿ 49.25 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 4080 | Not Provided | For Right Side | |
฿ 50.76 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 4080 | C (Processing With Installation Threaded Hole) | For Right Side | |
฿ 21.22 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 4040 | Not Provided | - | |
฿ 27.28 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 4040 | C (Processing With Installation Threaded Hole) | - | |
฿ 49.25 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 6060 | Not Provided | - | |
฿ 55.31 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 6060 | C (Processing With Installation Threaded Hole) | - |
Loading...
Material | Cast Aluminum | Aluminum Frame Profile Series | European Standard | Applicable Aluminum Frame Profile No. | 8 mm Groove Width |
---|---|---|---|---|---|
Bracket Type | Single Side Protrusion Type | Accessories | Not Provided |
How can we improve?
How can we improve?