(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Single Side Tabbed Brackets for Aluminum Frames, LBSBK series.
・ Applicable Aluminum Frame profile with groove width 6, 8, 10 mm.
・ Additional Cover Mounting Hole Machining available.
・ Material: Made of ADC aluminum alloy with sandblasting surface treatment.
・ Bracket featuring a slotted hole design for convenient position adjustments and easy assembly.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Part Number | No | Profile series | L | L1 | W | W1 | W2 | H | A | B | C | D | R | T | T1 | Allowable load N |
LBSBK | 6-2020 | 2020 | 17 | - | 4.5 | - | - | 20 | 8 | 3 | - | - | 3.3 | 3 | 2 | 1344 |
Part Number | No | Profile series | Allowable load N | Applicable accessories | |||
Bolt | Quantity | Nut | Quantity | ||||
LBSBK | 6-2020 | 20 | 1344 | LTSM5-10 | 2 | LNTN6-20-5 | 2 |
Alteration item | Alteration code | Explanation of specifications |
Equipped with suitable bolts and nuts | SET | Equipped with suitable bolts and nuts that fix the bracket to the profile. (Bracket+bolt+nut, added to the price of the bracket) When specifying SET, it is equipped with steel bolts and nuts. (Example)LBSBK6-2020-SET Bracket: LBSBK6-2020 Bolt: LTSM5-10 Nut: LNTN6-20-5 |
Recommended product 1 | Recommended product 2 | Recommended product 3 |
(Economy series) European standard 20 series 2020 aluminum profiles Groove width 6mm | (Economy series) Special flat head bolt for European standard aluminum alloy profiles (50 pcs included) | (Economy series) Special T-nut for European standard aluminum profiles with groove width of 6mm (100 pcs included) |
![]() | ![]() | ![]() |
Part Number |
---|
LBSBK8-3680R-SET |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Aluminum Frame Profile No. | Aluminum Frame Profile | Additional Cover Mounting Hole Machining | Accessories |
---|---|---|---|---|---|---|---|---|---|
฿ 68.83 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 8 mm Groove Width | 3680 | Not Provided | SET (Screw and Nut Set) |
Loading...
Material | ADC12 | Surface Treatment | Sandblasting | Aluminum Frame Profile Series | European Standard |
---|---|---|---|---|---|
Bracket Type | Die Casting Angle Code | Shape/Type | Single Side Protrusion Type |
Please check the type/dimensions/specifications of the part LBSBK8-3680R-SET in the Single Side Tabbed Brackets For Aluminum Frames series.
Part Number |
---|
LBSBK10-4288L-SET |
LBSBK10-4288R-C-SET |
LBSBK10-4288R-SET |
LBSBK8-4040-C-SET |
LBSBK8-4040-SET |
LBSBK8-6060-C-SET |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Aluminum Frame Profile No. | Aluminum Frame Profile | Additional Cover Mounting Hole Machining | Accessories |
---|---|---|---|---|---|---|---|---|
฿ 100.65 | 20 Piece(s) | Available | 6 Day(s) | 10 mm Groove Width | 4288 | Not Provided | SET (Screw and Nut Set) | |
฿ 103.25 | 1 Piece(s) | Available | Same day | 10 mm Groove Width | 4288 | C (Machining of Threaded Holes for Cap Mounting) | SET (Screw and Nut Set) | |
฿ 100.65 | 1 Piece(s) | Available | Same day | 10 mm Groove Width | 4288 | Not Provided | SET (Screw and Nut Set) | |
฿ 37.66 | 1 Piece(s) | Available | Same day | 8 mm Groove Width | 4040 | C (Machining of Threaded Holes for Cap Mounting) | SET (Screw and Nut Set) | |
฿ 33.12 | 1 Piece(s) | Available | Same day | 8 mm Groove Width | 4040 | Not Provided | SET (Screw and Nut Set) | |
฿ 91.56 | 1 Piece(s) | Available | Same day | 8 mm Groove Width | 6060 | C (Machining of Threaded Holes for Cap Mounting) | SET (Screw and Nut Set) |
How can we improve?
How can we improve?