Flat Belt Idlers Medium Length

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part08 CLICK here
Product Description
· These idlers are designed for use with flat belts in conveyor systems.
· Model: C-ROFAC (Flanged Type) and C-ROFAN (Crowned Type)
· Idlers type: Bearing Built-in.
· Material Idlers body: Aluminum
· surface treatment solution: Clear Anodize solution.
· Material Bearing: Steel.
· Outer Diameter: 15 - 50 mm.
· Shaft (Bore) Diameter: 6, 8, 10, 12 and 15 mm.
· L dimension: 25, 30, 40, 50 and 60 mm.
· The Flat Belt Idlers Medium Length C-ROFAC and C-ROFAN types are specific idlers manufactured by MISUMI.
· Pulleys for Flat Belts (Width L=25 to 100) - Crowned, Crosspiece Groove Straight
Economy Flat Belt Idlers Medium Length
- Choose from a range of sizes to fit your specific conveyor and material handling needs.
- Enjoy smooth and reliable operation with our idlers featuring precise tolerance.
- Made from high-grade aluminum with a clear anodized coating for long-lasting use.
- Available in designs to manage belt alignment and tensioning.
- Equipped with built-in precision bearings for robust support and reduced maintenance.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Idlers
Product Feature of Idlers
| Type of Idlers | Material | Surface Treatment | Material | Accessories | |
| Straight Type of Idlers | Arc Type | Bearing | |||
| C-ROFAN | C-ROFAC | Aluminum | Clear Anodized | Steel | Retaining ring (Spring Steel) |
Feature of Idlers 1: ordinary flanged type, and arc type effectively restraining running deviation are available, suitable for conveying design, and also playing an effect of tensioning the belt.
Feature of Idlers 2: Coaxial degree of less than ⊙0.05mm, effectively reducing the belt vibration when running

Feature of Idlers 3: Selecting MISUMI Economy series bearing.
Dimensional Drawing of Idlers

Bearing is pressed fit.
Bearing cannot be removed.
The tolerance accuracy of T is ±0.2mm. Please select the Idlers model after confirming the width tolerance of the flat belt.Usage Method of Idlers
| Usage Method Example Drawing of Idlers | Use Instructions for Flat-belt Pulleys | |
![]() | The workpiece can be transmitted by the combined use of flat-belt pulleys/Idlers, flat-belt idlers and flat belts. The flat-belt idlers can also play the role of tensioning the belt. | |
Example Use of Idlers

2-row flat belt conveyor
Mechanism function of Idlers
Conveyor used for pallet transportation of equipment in automatic conveying and manual operation
■ Function of flat-belt pulleys
The drive flat-belt pulleys and the driven flat belt idler drive the flat belt to carry out the conveying operation.
Related Industries of Idlers
| Smart phone | Medical | Electronic & Electrical Appliances | ||
![]() | ![]() | ![]() | ||
| Automotive | Robotics | Lithium battery | ||
![]() | ![]() | ![]() |
Precautions of Idlers
Related Products of Idlers
| Flat-belt Idlers, Width (T), 6 to 32 mm | Flat Belts for General Use | High Torque Timing Pulleys S2M Type | ||
![]() | ![]() | ![]() | ||
| Typical model of Idlers: HBG15-6 | Typical model of Idlers: HBLT350-4.23 | Typical model of Idlers: HTPA48S2M040-B-N10 | ||
| Advantages of Idlers: short delivery time, multiple types | Advantages of Idlers: custom size | Advantages of Idlers: short delivery time, multiple types |
Specification Table of Idlers
to
.![]() | Part Number ( Type· D) | - | d | - | L | - | H | |
| C-ROFAN15 C-ROFAC15 | - - | 6 6 | - - | L25 L25 | - | H0.8 |
■ Dimension Specification Table of Idlers
| Part Number | d | L | d1 | Bearing size | |||
Type | D | No. | D1 | B | |||
| Straight type C-ROFAN | 15 | 6 | 25 40 50 | 9 | C-E676ZZ | 10 | 3 |
| 20 | 8 | 25 30 | 10 | C-E678ZZ | 12 | 3.5 | |
| 30 | 8 | 50 60 | 15 | C-E698ZZ | 19 | 6 | |
| 40 | 10 | 40 | 17 | C-E6000ZZ | 26 | 8 | |
| 50 | 20 | 30 50 | 27 | C-E6904ZZ | 37 | 9 | |
| Part Number | d | L | H | d1 | Bearing size | |||
Type | D | No. | D1 | B | ||||
| Arc Type C-ROFAC | 15 | 6 | 25 50 | 0.8 | 9 | C-E676ZZ | 10 | 3 |
| 20 | 8 | 25 30 40 50 | 10 | C-E678ZZ | 12 | 3.5 | ||
| 30 | 12 | 30 40 50 60 | 15 | C-E6901ZZ | 24 | 6 | ||
| 40 | 10 | 30 40 60 | 17 | C-E6000ZZ | 26 | 8 | ||
| 50 | 15 | 50 60 | 27 | C-E6902ZZ | 28 | 7 | ||
Material
Surface Treatment
Accessories










D)
d
L