Flat Belt Pulleys Short Length

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part08 CLICK here
Product Description
・ Product type: Flat Belt Pulleys, Short Length type, C-HBPA / C-HBPAH series.
・ Outer diameter [mm]: 20, 30, 35, 40, 50
・ Inner diameter [mm]: 5, 6, 8, 10, 12
・ Shaft Hole Specifications: Round Hole + Tap , New JIS Keyway + Tap
・ Flat Belt Pulleys with customizable surface options: choose between a flat or knurled surface to increase anti-slip capacity by 4.7 times.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Product Overview of Flat Belt Pulleys
Driving and transmission are realized through the friction fit between flat-belt pulleys and flat belts.
Product Feature of Flat Belt Pulleys
| Type | Material | Surface Treatment | |
| Non knurled | With knurled | ||
| C-HBPA | C-HBPAH | Aluminum | Clear Anodized |
Feature of Flat Belt Pulleys 1: Coaxial degree of less than ⊙0.05mm, effectively reducing the belt vibration when running

Feature of Flat Belt Pulleys 2: adding knurled surface specifications, increasing anti-slip capacity by 4.7 times.

Feature of Flat Belt Pulleys 3: Locking threaded hole is changed to 120°, 11.8% increase in tightening torque.

Dimensional Drawing of Flat Belt Pulleys

■ Keyway size of Flat Belt Pulleys
| Nominal model | dH7 | bJS9 | t Tolerance | ![]() | ||||
| N8 | 8 | +0.015 0 | 3 | ±0.0125 | 1.4 | +0.1 0 | ||
| N10 | 10 | |||||||
| N12 | 12 | +0.018 0 | 4 | ±0.0150 | 1.8 | |||
| N15 | 15 | 5 | 2.3 | |||||
| N20 | 20 | +0.021 0 | 6 | 2.8 | ||||
| N30 | 30 | 8 | ±0.0180 | 3.3 | +0.2 0 | |||
| N40 | 40 | +0.025 0 | 12 | ±0.0215 | ||||
[Surface Treatment] Clear Anodized
Usage Method of Flat Belt Pulleys
| Usage Method Example Drawing | Use Instructions for Flat-belt Pulleys | |
![]() | The workpiece can be transmitted by the combined use of flat-belt pulleys, flat-belt idlers, and flat belts. The flat-belt idlers can also play the role of tensioning the belt. | |
Example Use of Flat Belt Pulleys

2-row flat belt conveyor
Mechanism function of Flat Belt Pulleys
Conveyor used for pallet transportation of equipment in automatic conveying and manual operation
■ Function of Flat Belt Pulleys
The drive flat-belt pulleys and the driven flat belt idler drive the flat belt to carry out the conveying operation.
Related Industries of Flat Belt Pulleys
| Smart phone | Medical | Electronic & Electrical Appliances | ||
![]() | ![]() | ![]() | ||
| Automotive | Robotics | Lithium battery | ||
![]() | ![]() | ![]() |
Precautions of Flat Belt Pulleys
② Flat Belt Pulleys for hole specifications round hole + threaded hole or keyway + threaded hole, the fixing screws are not included.
Related Products of Flat Belt Pulleys
| Flat-belt idlers, Width (T), 6 to 32 mm | Flat Belts for General Use | High Torque Timing Pulleys S2M Type | ||
![]() | ![]() | ![]() | ||
| Typical model: HBG15-6 | Typical model: HBLT350-4.23 | Typical model: HTPA48S2M040-B-N10 | ||
| Advantages: short delivery time, multiple types | Advantage: custom size | Advantages: short delivery time, multiple types |
Specification Table of Flat Belt Pulleys
to
.![]() | Part Number ( Type· D) | - | d | - | L | |
| C-HBPA20-P8-6 | - | P8 | - | 6 |
■ Dimension Specification Table of Flat Belt Pulleys
| Style | Shaft Hole Specifications | D | dH7 | T | D1 | ℓ | ℓ1 | M (Coarse Thread) | L |
Type | P Hole/N Hole | ||||||||
| Flanged Type C-HBPA (Not Knurled) | P (Round Hole+Threaded Hole) | 20 | P5 | 6 | 16 | 8 | 4 | 3 | T+2 |
| 11 | |||||||||
| P8 | 6 | ||||||||
| 11 | |||||||||
| 30 | P6 | 11 | 20 | ||||||
| P8 | 11 | ||||||||
| P10 | 16 | ||||||||
| P12 | 6 | ||||||||
| 40 | P10 | 11 | |||||||
| N (Keyway + Threaded Hole) | 30 | N8 | 21 | 20 | 8 | 4 | 3 | T+2 | |
| N10 | 11 | ||||||||
| 21 | |||||||||
| N12 | 16 | ||||||||
| 35 | N12 | 16 | |||||||
| 40 | N12 | 11 | |||||||
| 16 | |||||||||
| 50 | N12 | 32 | 30 | 12 | 6 | 5 |
| Style | Shaft Hole Specifications | D | dH7 | T | D1 | ℓ | ℓ1 | M (Coarse Thread) | L |
Type | P Hole/N Hole | ||||||||
| Flanged Type C-HBPAH (Knurled Surface) | P (Round Hole+Threaded Hole) | 20 | P5 | 11 | 16 | 8 | 4 | 3 | T+2 |
| P8 | 11 | ||||||||
| 30 | P6 | 11 | 20 | ||||||
| P8 | 11 | ||||||||
| P10 | 16 | ||||||||
| 35 | P12 | 11 | |||||||
| 40 | P10 | 11 | |||||||
| P10 | 16 | ||||||||
| N (Keyway + Threaded Hole) | 30 | N8 | 21 | 20 | 8 | 4 | 3 | T+2 | |
| N10 | 11 | ||||||||
| 16 | |||||||||
| 21 | |||||||||
| N12 | 16 | ||||||||
| 35 | N12 | 16 | |||||||
| 40 | N12 | 11 | |||||||
| 16 | |||||||||
| 32 | |||||||||
| 50 | N12 | 32 | 30 | 12 | 6 | 5 |
Material
Surface Treatment











D)
d