(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Air Tubes
Polyurethane Air Tubes are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter (mm.) : 4, 6, 8, 10, 12 and 16
● Inner Diameter (mm.) : 2.5, 4, 5, 5.5, 6.5, 8 and 12
● Length (m.) : 50, 100 and 200
● Maximum operating pressure (MPa) : 0.8
● Operating Temperature Range (℃) : -5 to 60 (Non freezing)
● Material : Polyurethane
● Color : Black, Transparent, Blue and Orange
[Application]
It is used in various industries especially in penumatic system.
Part Number | ![]() | ![]() | Internal Diameter | Tolerance of outer diameter | Minimum bending radius (mm) | Rupture pressure (MPa) | Common pressure (MPa) | Weight (kg/roll) | |
![]() | ![]() | ||||||||
MET | 4 | 200 | B(Black) C(Transparent) BL(Blue) OR(Orange) | 2.5 | ±0.1 | 10 | 3.0 | 0.8 | 1.95 |
6 | 200 | 4.0 | ±0.1 | 15 | 3.0 | 3.6 | |||
8 | 100 | 5.5 | ±0.1 | 20 | 3.0 | 3.3 | |||
10 | 100 | 6.5 | ±0.15 | 27 | 2.6 | 5.6 | |||
12 | 100 | 8.0 | ±0.15 | 35 | 2.6 | 7.6 |
Type of Tubes | Common | |
Applicable Fluid | Air | Vaccum |
Operating Temperature Range | -5 to 60℃ (No freezing) | |
Rupture pressure | 3.0MPa | - |
Maximum operating pressure | 0.8MPa | - |
Operating Vacuum Pressure | - | -100kPa |
Features of Tubes | · Smaller bending radius than nylon Tubes. · Excellent flexibility. · Mechanical strength, especially abrasion resistance is particularly excellent. |
Part Number |
---|
MET4-200-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | O.D. [Distinction] | I.D. (Ø) | I.D. [Distinction] | Tube Color | Minimum Bending Radius (mm) | Length M (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,304.55 | ECONOMY TUBES | 1 Piece(s) | Available | Same day | 10 | 4 | ~4 | 2.5 | ~3 | [Black] Black | 10 | 200 |
Loading...
Type | Straight | Cutting Service Usage | No | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Air | Operating Environment | Abrasion Resistance | Number of Core(Core) | 1 |
Material, Urethane | Polyurethane | Operating Temperature Range (when using air)(°C) | -5::60 | Operating Pressure Range (when using air)(MPa) | null::0.8 |
Please check the type/dimensions/specifications of the part MET4-200-B in the Air Tubes Polyurethane(PU) series.
Part Number |
---|
MET10-100-OR |
MET12-100-B |
MET12-100-BL |
MET4-200-BL |
MET4-200-C |
MET4-200-OR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | O.D. [Distinction] | I.D. (Ø) | I.D. [Distinction] | Tube Color | Minimum Bending Radius (mm) | Length M (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,256.82 | 1 Piece(s) | Available | Same day | 10 | 10 | ~10 | 6.5 | ~7 | Orange | 27 | 100 | |
฿ 4,441.67 | 1 Piece(s) | Available | Same day | 10 | 12 | ~15 | 8 | ~8 | [Black] Black | 35 | 100 | |
฿ 4,441.67 | 1 Piece(s) | Available | Same day | 10 | 12 | ~15 | 8 | ~8 | [Blue] Blue | 35 | 100 | |
฿ 1,304.55 | 1 Piece(s) | Available | Same day | 10 | 4 | ~4 | 2.5 | ~3 | [Blue] Blue | 10 | 200 | |
฿ 1,304.55 | 1 Piece(s) | Available | Same day | 10 | 4 | ~4 | 2.5 | ~3 | [Transparent (including non-white colors)] Transparent | 10 | 200 | |
฿ 1,304.55 | 1 Piece(s) | Available | Same day | 10 | 4 | ~4 | 2.5 | ~3 | Orange | 10 | 200 |
How can we improve?
How can we improve?