(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- MISUMI offers the C-RSM series of Ball Tips Clamping Screws.
- The main body of the clamping ball screw is made of an equivalent material to 40Cr.
- The ball of the clamping screw is made of SUS440C equivalent.
- The screws are available in five sizes: M3, M4, M5, M6, or M8.
- The thread precision of this product has been verified using commercially available nuts equivalent to GB 6G.
- The front end of the ball is highly hardened, making it resistant to wear. It can be used to clamp the workpiece and adjust its angle.
Type | Body | Sphere Shape | M | L Selection | |||
Sphere Shape | ![]() | ![]() | ![]() | ![]() | ![]() | ||
C-RSM | Equivalent to 40Cr | 48HRC to | Ferroferric Oxide Protective Film | SUS440C | 50 to 55HRC | M3~M8 | 5.2~25.8 |
Product Drawings | Intended Use |
![]() | Adjust the position movement of the workpiece by adjusting the direction of the Clamping Screws. |
![]() | Realize the function of guiding and positioning the workpiece through the Clamping Screws. |
Electronic & Electrical Appliances | Smart phone | Medical | ||
![]() | ![]() | ![]() | ||
Robotics | Semiconductor | Lithium battery | ||
![]() | ![]() | ![]() |
Adjusting bolt Hex socket on head Knurled knob type | Metal Washers Standard Grade/Precision Grade Custom Size Type | Axle Pin Bolt | ||
![]() | ![]() | ![]() | ||
Typical model: AJKTN10-80 | Typical model: FWASB-D15.5-V5.5-T2.6 | Typical model: LMU6 | ||
Advantages: Positioning by manual adjustment, optional length | Advantages: Matching screws, high precision, multiple types | Advantages: Accurate positioning, high shaft precision |
Part Number | ![]() | d1 | B | ℓ | S | ||||
![]() | ![]() | ||||||||
C-RSM Sphere Shape | 3 | 5.2 | 10.2 | 1.5 | 1.5 | 2 | 0.5 | ||
4 | 6.5 | 10.5 | 16.5 | 2.38 | 2 | 2.5 | 0.7 | ||
5 | 8.6 | 12.6 | 20.6 | 3 | 2.5 | 3 | 0.9 | ||
6 | 10.8 | 16.8 | 20.8 | 25.8 | 3.5 | 3 | 3.5 | 1.2 | |
8 | 11.2 | 21.2 | 5 | 4 | 5 | 1.7 |
Part Number |
---|
C-RSM3-5.2 |
C-RSM3-10.2 |
C-RSM4-6.5 |
C-RSM4-10.5 |
C-RSM4-16.5 |
C-RSM5-8.6 |
C-RSM5-12.6 |
C-RSM5-20.6 |
C-RSM6-10.8 |
C-RSM6-16.8 |
C-RSM6-20.8 |
C-RSM6-25.8 |
C-RSM8-11.2 |
C-RSM8-21.2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Dia. | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 16.68 | ECONOMY CLAMPING SCREWS/BOLTS | 1 Piece(s) | Available | Same day | 10 | 3 | 5.2 | |
฿ 17.43 | ECONOMY CLAMPING SCREWS/BOLTS | 1 Piece(s) | Available | Same day | 10 | 3 | 10.2 | |
฿ 18.20 | ECONOMY CLAMPING SCREWS/BOLTS | 1 Piece(s) | Available | Same day | 10 | 4 | 6.5 | |
฿ 18.95 | ECONOMY CLAMPING SCREWS/BOLTS | 1 Piece(s) | Available | Same day | 10 | 4 | 10.5 | |
฿ 19.70 | ECONOMY CLAMPING SCREWS/BOLTS | 1 Piece(s) | Available | Same day | 10 | 4 | 16.5 | |
฿ 18.95 | ECONOMY CLAMPING SCREWS/BOLTS | 10 Piece(s) | Available | 6 Day(s) | 10 | 5 | 8.6 | |
฿ 19.70 | ECONOMY CLAMPING SCREWS/BOLTS | 10 Piece(s) | Available | 6 Day(s) | 10 | 5 | 12.6 | |
฿ 20.48 | ECONOMY CLAMPING SCREWS/BOLTS | 1 Piece(s) | Available | Same day | 10 | 5 | 20.6 | |
฿ 19.70 | ECONOMY CLAMPING SCREWS/BOLTS | 1 Piece(s) | Available | Same day | 10 | 6 | 10.8 | |
฿ 20.48 | ECONOMY CLAMPING SCREWS/BOLTS | 1 Piece(s) | Available | Same day | 10 | 6 | 16.8 | |
฿ 21.23 | ECONOMY CLAMPING SCREWS/BOLTS | 1 Piece(s) | Available | Same day | 10 | 6 | 20.8 | |
฿ 22.75 | ECONOMY CLAMPING SCREWS/BOLTS | 1 Piece(s) | Available | Same day | 10 | 6 | 25.8 | |
฿ 22.75 | ECONOMY CLAMPING SCREWS/BOLTS | 1 Piece(s) | Available | Same day | 10 | 8 | 11.2 | |
฿ 26.53 | ECONOMY CLAMPING SCREWS/BOLTS | 1 Piece(s) | Available | Same day | 10 | 8 | 21.2 |
Loading...
Tip Shape | Spherical | Screw Type | Full Threaded | Material (Thread) | 40Cr Equivalent |
---|---|---|---|---|---|
Material (Tip) | SUS440C |
How can we improve?
How can we improve?