(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearings with resin are automation components and economy items. Their price is cheaper than the MISUMI standard product, and they offer a wide variety of sizes to choose from.
[Feature]
● Outer diameter (D) Minimum/Maximum (mm.) : 12 and 40
● Thread Size : M3, M4, M6 and M10
● Material
- Resin : Green Urethane
- Bearing : Bearing Steel
- Shaft : Stainless Steel
[Application]
Bearings with resin are commonly used in industrial machinery.
Type | Material | Hardness | Color | Bearing Material | Shaft Material |
Standard Threaded | |||||
C-TMBH | Urethane | Shaw A90 | Green | Bearing Steel | Stainless Steel |
Example of Use ① | Role of Product | |
■ Wire crimping mechanism of winding machine | Urethane has excellent abrasion resistance and long service life Urethane is available in a wide variety of hardness, and different hardness can be selected according to the actual press-fit force required. | |
Example of Use ② | Role of Product | |
■ Workpiece transfer assistance | The bearing carries male threads and is easy to disassemble. The bearing has urethane to protect the workpiece from scratches. | |
Example of Use ③ | Role of Product | |
■ Gluing mechanism | When the adhesive contains chemical properties, silicone rubber can be selected. Softer urethane can be selected to increase the adhesion surface between the roll paper and the workpiece. |
New urethane | Yellowed urethane |
Hydrolyzed urethane |
Part Number | ||||
Type·d | - | D | ||
C-TMBH6 | - | 20 |
Type | Material | Hardness | Color | Bearing Material | Shaft Material |
Standard Threaded | |||||
C-TMBH | Urethane | Shaw A90 | Green | Bearing Steel | Stainless Steel |
Part Number | D | Thread Nominal Diameter | F | Allowable Load N(kgf) | B | D1 | G | Bearing Used | |
Type | d | ||||||||
C-TMBH | 3 | 12 | M3 | 4 | 34 (3.5) | 3 | 7 | 1.5 | 683ZZ |
4 | 13 | M4 | 5 | 44 (4.5) | 4 | 9 | 684ZZ | ||
16 | 59 (6) | 5 | 13 | 624ZZ | |||||
5 | 16 | 2.5 | 685RS | ||||||
20 | 78 (8) | 16 | 625RS | ||||||
6 | 20 | M6 | 8 | 15 | 696RS | ||||
28 | 157 (16) | 6 | 19 | 626RS | |||||
8 | 28 | 7 | 22 | 4 | 608RS | ||||
30 | 176 (18) | 608RS | |||||||
10 | 30 | 8 | 26 | 5 | 6000RS | ||||
40 | 274 (28) | 9 | 30 | 6200RS | |||||
15 | 40 | M10 | 12 | 32 | 6002RS |
Electronic | Automotive | |
Smart phone | Semiconductor | |
Resin Collar Standard | Stopper bolt with urethane Straight type | Urethane molded bearing Inner wheel protruded For heavy load | ||
Typical model: CLJJ10-16-20.0 | Typical model: UST8-40 | Typical model: UMRHW40 | ||
Advantages: Optional inner and outer diameter and height, better price | Suitable for conveying heavy load workpieces, compact tip, usable in narrow spaces | Suitable for conveying heavy load workpieces |
Part Number | ||||
Type·d | - | D | ||
C-TMBH6 | - | 20 |
Type | Material | Hardness | Color | Bearing Material | Shaft Material |
Standard Threaded | |||||
C-TMBH | Urethane | Shaw A90 | Green | Bearing Steel | Stainless Steel |
Part Number | D | Thread Nominal Diameter | F | Allowable Load N(kgf) | B | D1 | G | Bearing Used | |
Type | d | ||||||||
C-TMBH | 3 | 12 | M3 | 4 | 34 (3.5) | 3 | 7 | 1.5 | 683ZZ |
4 | 13 | M4 | 5 | 44 (4.5) | 4 | 9 | 684ZZ | ||
16 | 59 (6) | 5 | 13 | 624ZZ | |||||
5 | 16 | 2.5 | 685RS | ||||||
20 | 78 (8) | 16 | 625RS | ||||||
6 | 20 | M6 | 8 | 15 | 696RS | ||||
28 | 157 (16) | 6 | 19 | 626RS | |||||
8 | 28 | 7 | 22 | 4 | 608RS | ||||
30 | 176 (18) | 608RS | |||||||
10 | 30 | 8 | 26 | 5 | 6000RS | ||||
40 | 274 (28) | 9 | 30 | 6200RS | |||||
15 | 40 | M10 | 12 | 32 | 6002RS |
Part Number |
---|
C-TMBH3-12 |
C-TMBH4-13 |
C-TMBH4-16 |
C-TMBH5-16 |
C-TMBH5-20 |
C-TMBH6-20 |
C-TMBH6-28 |
C-TMBH8-28 |
C-TMBH8-30 |
C-TMBH10-30 |
C-TMBH10-40 |
C-TMBH15-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | Screw Nominal M (mm) | Inner Dia. d (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 75.00 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 10 | 12 | 3 | 3 | |
฿ 75.00 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 10 | 13 | 4 | 4 | |
฿ 75.00 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 10 | 16 | 4 | 4 | |
฿ 75.00 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 10 | 16 | 4 | 5 | |
฿ 75.00 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 10 | 20 | 4 | 5 | |
฿ 75.00 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 10 | 20 | 6 | 6 | |
฿ 75.00 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 10 | 28 | 6 | 6 | |
฿ 85.63 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 10 | 28 | 6 | 8 | |
฿ 85.63 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 10 | 30 | 6 | 8 | |
฿ 100.78 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 10 | 30 | 6 | 10 | |
฿ 134.85 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 10 | 40 | 6 | 10 | |
฿ 180.33 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 10 | 40 | 10 | 15 |
Loading...
Bearing Material | SUJ2 | Outer Ring Type | Flat Type | Surface Material | Polyacetal (Standard) |
---|---|---|---|---|---|
Mounting Type | Threaded | Operating/Environmental Requirement | Standard (For Light Loads) | Thread Head Shape | Hexagonal Hole |
Hardness | Shore A90 | Color | Green |
How can we improve?
How can we improve?