(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sprockets is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Number of Teeth Minimum/Maximum : 10 and 25
● Shaft Bore Diameter Minimum/Maximum (mm.) : 10 and 40
● Shaft Bore Spec. : Through Hole and New JIS Key + Screw Bore Type
● Material : S45C Equivalent (Induction Hardened Teeth Tip)
[Application]
Sprockets are commonly used in industrial machinery, such as chain conveyors.
Type | ![]() | ![]() | ![]() |
C-SPB10B | Equivalent to S45C (Induction Hardened Teeth Tip) | - | Fixing Screw (Only Shaft Hole Specifications N) |
Part Number | ![]() | ![]() | Dp | D0 | H | L | ℓ | ||||||||||||||||
![]() | Nominal model | Hub type | ![]() | S Specifications | N Specifications | ||||||||||||||||||
C-SPB | 10 | B | 10 | S N | 10 | 20 | 51.37 | 58.3 | 35 | 25 | 7 | ||||||||||||
12 | 12 | 15 | 19 | 20 | 61.34 | 68.2 | 42 | 30 | 10 | ||||||||||||||
28 | 51 | ||||||||||||||||||||||
13 | 12 | 15 | 18 | 24 | 30 | 66.32 | 73.2 | 47 | |||||||||||||||
32 | 57 | ||||||||||||||||||||||
15 | 12 | 19 | 20 | 22 | 24 | 28 | 76.36 | 83.2 | 57 | ||||||||||||||
17 | 12 | 28 | 30 | 86.39 | 93.3 | 60 | |||||||||||||||||
18 | 14 | 20 | 22 | 25 | 32 | 35 | 38 | 91.42 | 98.3 | 70 | |||||||||||||
19 | 14 | 20 | 30 | 35 | 38 | 40 | 96.45 | 103.3 | |||||||||||||||
21 | 16 | 20 | 22 | 24 | 30 | 106.52 | 113.4 | 75 | |||||||||||||||
22 | 16 | 22 | 32 | 35 | 111.55 | 118.4 | 80 | ||||||||||||||||
23 | 16 | 25 | 38 | 40 | 116.58 | 123.5 | |||||||||||||||||
24 | 16 | 25 | 30 | 35 | 121.62 | 128.5 | |||||||||||||||||
25 | 16 | 20 | 126.66 | 133.6 |
Shaft Hole Diameter D | Keyway b2×t2 | Fixing Screw M |
12 | 4×1.8 | 5 |
14~17 | 5×2.3 | 6 |
18~22 | 6×2.8 | 6 |
24~30 | 8×3.3 | 8 |
32·35 | 10×3.3 | 8 |
40 | 12×3.3 | 8 |
Part Number |
---|
C-SPB10B12-N-28 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Teeth (T) | Shaft Bore Dia. D (or d) (mm) | Chain Type | Type | Shaft Type | Bore Specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 525.97 | ECONOMY SPROCKET | 10 Piece(s) | 18 Day(s) | 10 | 12 | 28 | - | Shaft Bore Machined Type | Shaft Bore Machining Configurable | N (New JIS Key + Screw Bore Type) |
Loading...
Sprocket Shape | Shape B | Nominal | 10 | Number of Strands | 1 |
---|---|---|---|---|---|
Material | S45C | Surface Treatment | Not Provided |
Please check the type/dimensions/specifications of the part C-SPB10B12-N-28 in the Sprockets Nominal No.10B series.
Part Number |
---|
C-SPB10B12-N-15 |
C-SPB10B12-N-19 |
C-SPB10B12-N-20 |
C-SPB10B13-N-15 |
C-SPB10B13-N-18 |
C-SPB10B13-N-24 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Number of Teeth (T) | Shaft Bore Dia. D (or d) (mm) | Chain Type | Type | Shaft Type | Bore Specification |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 272.75 | 1 Piece(s) | Available | Same day | - | 12 | 15 | - | Shaft Bore Machined Type | Shaft Bore Machining Configurable | N (New JIS Key + Screw Bore Type) | |
฿ 525.97 | 10 Piece(s) | 18 Day(s) | 10 | 12 | 19 | - | Shaft Bore Machined Type | Shaft Bore Machining Configurable | N (New JIS Key + Screw Bore Type) | ||
฿ 525.97 | 10 Piece(s) | 18 Day(s) | 10 | 12 | 20 | - | Shaft Bore Machined Type | Shaft Bore Machining Configurable | N (New JIS Key + Screw Bore Type) | ||
฿ 540.26 | 10 Piece(s) | 18 Day(s) | 10 | 13 | 15 | - | Shaft Bore Machined Type | Shaft Bore Machining Configurable | N (New JIS Key + Screw Bore Type) | ||
฿ 540.26 | 10 Piece(s) | 18 Day(s) | 10 | 13 | 18 | - | Shaft Bore Machined Type | Shaft Bore Machining Configurable | N (New JIS Key + Screw Bore Type) | ||
฿ 540.26 | 10 Piece(s) | 18 Day(s) | 10 | 13 | 24 | - | Shaft Bore Machined Type | Shaft Bore Machining Configurable | N (New JIS Key + Screw Bore Type) |
How can we improve?
How can we improve?