(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ball Bearings C3 Clearance
Ball bearings with C3 clearance is commonly used in applications where there is a need for the bearing to accommodate thermal expansion or contraction. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 10 and 50
● Outer Diameter Minimum / Maximum (mm.) : 26 and 110
● Width Minimum / Maximum (mm.) : 8 and 27
● Precision (JIS) : Class 0
● Bearing Type : Closed (Double Shielded (ZZ))
● Load Direction : Radial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
- Ultra-low price meets industry vibration class Z1 requirements
- Available in various sizes with inner diameters within specified range.
- Double shielded design for enhanced dust resistance
- Precision class 0 for reliable performance
- Ideal for applications requiring thermal expansion accommodation
MISUMI Standard
Cheaper Price
Product Variety
3D CAD Support
Inner Diameter d (mm) | Clearance of MISUMI quality products (μm) | Clearance of economy series products (μm) | |||
or More | or Less | Minimum | Max. | Minimum | Max. |
Only 10 | 2 | 13 | 4 | 18 | |
10 | 18 | 3 | 18 | 6 | 23 |
18 | 24 | 5 | 20 | 8 | 25 |
24 | 30 | 5 | 20 | 8 | 25 |
Part Number | I.D. d | O.D. D | Width B | r (min.) | Key points of Economy series Basic Load Rating | Allowable Rotational Speed rpm (Reference) | Relative Dimension | Mass (g) (Reference) | |||||
Type | No. | Cr(Dynamic)N | Cor(Static)N | Ds | dh (max.) | R (max.) | |||||||
(min.) | (max.) | ||||||||||||
C-E | 6000ZZC3 | 10 | 26 | 8 | 0.3 | 4550 | 1970 | 20000 | 12 | 13 | 24 | 0.3 | 18 |
6200ZZC3 | 30 | 9 | 0.6 | 5100 | 2390 | 17000 | 14 | 16 | 26 | 0.6 | 32 | ||
6300ZZC3 | 35 | 11 | 8100 | 3450 | 15000 | 16.5 | 31 | 52 | |||||
6001ZZC3 | 12 | 28 | 8 | 0.3 | 5100 | 2370 | 20000 | 15.5 | 26 | 0.3 | 22 | ||
6201ZZC3 | 32 | 10 | 0.6 | 6800 | 3050 | 15000 | 16 | 17 | 28 | 0.6 | 37 | ||
6301ZZC3 | 37 | 12 | 1 | 9700 | 4200 | 14000 | 17 | 18 | 32 | 1 | 60 | ||
6002ZZC3 | 15 | 32 | 9 | 0.3 | 5600 | 2830 | 17000 | 19 | 30 | 0.3 | 31 | ||
6202ZZC3 | 35 | 11 | 0.6 | 7650 | 3750 | 14000 | 19 | 20.5 | 31 | 0.6 | 45 | ||
6302ZZC3 | 42 | 13 | 1 | 11400 | 5450 | 12000 | 20 | 22.5 | 37 | 1 | 83 | ||
6003ZZC3 | 17 | 35 | 10 | 0.3 | 6000 | 3250 | 15000 | 19 | 21.5 | 33 | 0.3 | 41 | |
6203ZZC3 | 40 | 12 | 0.6 | 9550 | 4800 | 12000 | 21 | 23.5 | 36 | 0.6 | 67 | ||
6303ZZC3 | 47 | 14 | 1 | 13600 | 6650 | 11000 | 22 | 25.5 | 42 | 1 | 113 | ||
6004ZZC3 | 20 | 42 | 12 | 0.6 | 9400 | 5000 | 13000 | 24 | 25.5 | 38 | 0.6 | 68 | |
6204ZZC3 | 47 | 14 | 1 | 12800 | 6600 | 11000 | 25 | 26.5 | 42 | 1 | 107 | ||
6304ZZC3 | 52 | 15 | 1.1 | 15900 | 7900 | 10000 | 26.5 | 28 | 45.5 | 145 | |||
6005ZZC3 | 25 | 47 | 12 | 0.6 | 10100 | 5850 | 11000 | 29 | 30 | 43 | 0.6 | 79 | |
6205ZZC3 | 52 | 15 | 1 | 14000 | 7850 | 9000 | 30 | 32 | 47 | 1 | 129 | ||
6305ZZC3 | 62 | 17 | 1.1 | 20600 | 11200 | 8000 | 31.5 | 36 | 55.5 | 235 | |||
6006ZZC3 | 30 | 55 | 13 | 1 | 13200 | 8300 | 9000 | 35 | 36.5 | 50 | 116 | ||
6206ZZC3 | 62 | 16 | 19500 | 11300 | 8000 | 38.5 | 57 | 199 | |||||
6306ZZC3 | 72 | 19 | 1.1 | 26700 | 15000 | 7000 | 36.5 | 42.5 | 65.5 | 345 | |||
6007ZZC3 | 35 | 62 | 14 | 1 | 16000 | 10300 | 8000 | 40 | 41.5 | 57 | 151 | ||
6207ZZC3 | 72 | 17 | 1.1 | 25700 | 15300 | 7000 | 41.5 | 44.5 | 65.5 | 284 | |||
6307ZZC3 | 80 | 21 | 1.5 | 33500 | 19200 | 6000 | 43 | 47 | 72 | 1.5 | 464 | ||
6008ZZC3 | 40 | 68 | 15 | 1 | 16800 | 11500 | 7000 | 45 | 47.5 | 63 | 1 | 190 | |
6208ZZC3 | 80 | 18 | 1.1 | 29100 | 17900 | 6000 | 46.5 | 50.5 | 73.5 | 1 | 366 | ||
6308ZZC3 | 90 | 23 | 1.5 | 40500 | 24000 | 5000 | 48 | 53 | 82 | 1.5 | 636 | ||
6009ZZC3 | 45 | 75 | 16 | 1 | 20900 | 15200 | 6000 | 50 | 53.5 | 70 | 1 | 241 | |
6209ZZC3 | 85 | 19 | 1.1 | 31500 | 20400 | 5000 | 51.5 | 55.5 | 78.5 | 420 | |||
6309ZZC3 | 100 | 25 | 1.5 | 53000 | 32000 | 53 | 61.5 | 92 | 1.5 | 829 | |||
6010ZZC3 | 50 | 80 | 16 | 1 | 21800 | 16600 | 6000 | 55 | 58.5 | 75 | 1 | 261 | |
6210ZZC3 | 90 | 20 | 1.1 | 35000 | 23200 | 5000 | 56.5 | 60 | 83.5 | 459 | |||
6310ZZC3 | 110 | 27 | 2 | 62000 | 38500 | 4000 | 59 | 68 | 101 | 2 | 1060 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Allowable Rotational Speed (rpm) | Basic Load Rating Cor (Static) (N) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 33.35 ฿ 28.35 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 10 | 26 | 8 | 4550 | 20000 | 1970 | 18 | |
฿ 33.35 ฿ 28.35 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 12 | 28 | 8 | 5100 | 20000 | 2370 | 22 | |
฿ 38.65 ฿ 32.85 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 15 | 32 | 9 | 5600 | 17000 | 2830 | 31 | |
฿ 43.20 ฿ 36.72 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 17 | 35 | 10 | 6000 | 15000 | 3250 | 41 | |
฿ 50.00 ฿ 42.50 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 20 | 42 | 12 | 9400 | 13000 | 5000 | 68 | |
฿ 56.08 ฿ 47.67 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 25 | 47 | 12 | 10100 | 11000 | 5850 | 79 | |
฿ 87.13 ฿ 74.06 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 30 | 55 | 13 | 13200 | 9000 | 8300 | 116 | |
฿ 109.10 ฿ 92.74 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 35 | 62 | 14 | 16000 | 8000 | 10300 | 151 | |
฿ 162.90 ฿ 138.47 | ECONOMY BEARINGS | 1 Piece(s) | Available | 7 Day(s) | - | 40 | 68 | 15 | 16800 | 7000 | 11500 | 190 | |
฿ 203.80 ฿ 173.23 | ECONOMY BEARINGS | 1 Piece(s) | Available | 7 Day(s) | - | 45 | 75 | 16 | 20900 | 6000 | 15200 | 241 | |
฿ 221.98 ฿ 188.68 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 50 | 80 | 16 | 21800 | 6000 | 16600 | 261 | |
฿ 36.38 ฿ 30.92 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 10 | 30 | 9 | 5100 | 17000 | 2390 | 32 | |
฿ 36.38 ฿ 30.92 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 12 | 32 | 10 | 6800 | 15000 | 3050 | 37 | |
฿ 40.93 ฿ 34.79 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 15 | 35 | 11 | 7650 | 14000 | 3750 | 45 | |
฿ 50.00 ฿ 42.50 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 17 | 40 | 12 | 9550 | 12000 | 4800 | 67 | |
฿ 78.80 ฿ 66.98 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 20 | 47 | 14 | 12800 | 11000 | 6600 | 107 | |
฿ 74.25 ฿ 63.11 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 25 | 52 | 15 | 14000 | 9000 | 7850 | 129 | |
฿ 110.63 ฿ 94.04 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 30 | 62 | 16 | 19500 | 8000 | 11300 | 199 | |
฿ 190.18 ฿ 161.65 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 35 | 72 | 17 | 25700 | 7000 | 15300 | 284 | |
฿ 268.95 ฿ 228.61 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 40 | 80 | 18 | 29100 | 6000 | 17900 | 366 | |
฿ 317.43 ฿ 269.82 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 45 | 85 | 19 | 31500 | 5000 | 20400 | 420 | |
฿ 342.43 ฿ 291.07 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 50 | 90 | 20 | 35000 | 5000 | 23200 | 459 | |
฿ 50.00 ฿ 42.50 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 10 | 35 | 11 | 8100 | 15000 | 3450 | 52 | |
฿ 53.80 ฿ 45.73 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 12 | 37 | 12 | 9700 | 14000 | 4200 | 60 | |
฿ 68.20 ฿ 57.97 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 15 | 42 | 13 | 11400 | 12000 | 5450 | 83 | |
฿ 87.90 ฿ 74.72 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 17 | 47 | 14 | 13600 | 11000 | 6650 | 113 | |
฿ 109.10 ฿ 92.74 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 20 | 52 | 15 | 15900 | 10000 | 7900 | 145 | |
฿ 156.83 ฿ 133.31 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 25 | 62 | 17 | 20600 | 8000 | 11200 | 235 | |
฿ 220.48 ฿ 187.41 | ECONOMY BEARINGS | 1 Piece(s) | Available | 7 Day(s) | - | 30 | 72 | 19 | 26700 | 7000 | 15000 | 345 | |
฿ 295.48 ฿ 251.16 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 35 | 80 | 21 | 33500 | 6000 | 19200 | 464 | |
฿ 414.40 ฿ 352.24 | ECONOMY BEARINGS | 1 Piece(s) | Available | 7 Day(s) | - | 40 | 90 | 23 | 40500 | 5000 | 24000 | 636 | |
฿ 559.10 ฿ 475.24 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 45 | 100 | 25 | 53000 | 5000 | 32000 | 829 | |
฿ 726.53 ฿ 617.55 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 50 | 110 | 27 | 62000 | 4000 | 38500 | 1060 |
Loading...
Raceway Ring Shape | Ball | Bearing Type | Double Shielded | Outer Ring Type | Flat |
---|---|---|---|---|---|
Inner/Outer Ring Material | SUJ2 Equiv. | Specifications, Environment | Standard / Dust Resistant | Precision (JIS) | Class 0 |
Load Direction | Radial | Rolling Element Material | SUJ2 | Size Standards | Metric System |
Number of Raceway Ring Rows | Single Row |
How can we improve?
How can we improve?