Urethane Molded Rollers With Bearings
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Urethane Molded Rollers with Bearings
・ Roller outer diameter [mm]: 25, 30, 35, 40, 50
・ Roller length [mm]: 20, 30, 40, 50, 100
・ Core material: Stainless Steel, Aluminum
・ Urethane Hardness (Color): Shore A90 (Green), Shore A70 (Black)
・ Urethane molded rollers contain 2 pieces of bearing.
・ Roller with Urethane Layer is crafted by sintering urethane onto the core material, creating a high-adhesion coating. Perfect for transporting and sliding various workpieces with ease.
・ This is an economy item; The price is cheaper than the MISUMI standard product.

The core material has no surface treatment.
Bearing material: SUJ2.
Polyurethane is ether-based polyurethane.
(dh) size is for reference only.| Type | Bushing | Core Material | Bearing Material | |||
Material | Hardness | Color | Material | Surface Treatment | ||
| C-RORUS | Ether-based polyurethane | Shore A90 | Green | Stainless steel | No | SUJ2 |
| C-RORUA | Aluminum alloy | |||||
| C-RORGS | Shore A70 | Black | Stainless steel | |||
| C-RORGA | Aluminum alloy | |||||
| C-RORSA | Silicone | Shore A70 | Light gray | Aluminum alloy | ||
| C-RORNA | NBR | Shore A60 | Black | Aluminum alloy | ||
| Type | Length L Selection | d | D1 | (dh) | B | Nominal bearing model | Number of bearings | ||||||
Type | Outer Diameter D | ||||||||||||
| C-RORUS C-RORUA C-RORGS C-RORGA C-RORSA C-RORNA | 25 | 20 | (25) | 30 | 40 | 50 | 6 | 15 | 10 | 5 | 696ZZ | 2 | |
| 30 | 20 | (25) | 30 | 40 | 50 | 8 | 19 | 15 | 6 | 698ZZ | |||
| 35 | (25) | 30 | 40 | 50 | 10 | 22 | 18 | 6900ZZ | |||||
| 40 | (25) | 30 | 40 | 50 | 100 | 12 | 28 | 24 | 8 | 6001ZZ | |||
| 50 | (25) | 30 | 40 | 50 | 100 | 15 | 32 | 28 | 9 | 6002ZZ | |||
(25) Applicable only to C-RORSA/C-RORNA.
(dh) Dimensions are not machined because the core material is extruded tubing. For reference dimensions only.
Please refer to the actual product for material color.
Polyurethane is sintered on the outer periphery of the core material.
For detailed bearing dimensions, please refer to
(Economy Type) Small Diameter Double Shielded Ball Bearings.
(Economy Type) Deep Groove Double Shielded Ball Bearings.
No surface treatment on the core material.
Bearing material: SUJ2. Feature 2: Thanks to its excellent mechanical strength and wear resistance, polyurethane is widely used to prevent scratches and cracks when transporting fragile items such as glass and acrylic.
Feature 3: Compared to metal rollers, polyurethane rollers are less likely to transmit vibrations and noise.
Feature 4: Polyurethane has low dust generation.
Feature 5: Using ether-based polyurethane, it maintains high mechanical strength and wear resistance, while offering better hydrolysis resistance and lower environmental requirements compared to ester-based polyurethane.

*1 Radial runout is a reference value and not a guaranteed value.
■ Solving your concerns when selecting coated rollers

*Market-available products refer to similar items randomly purchased by our company from online or offline markets.
■ Characteristics Table

(2) Please refer to the actual product for material color.
(3) The (dh) dimension is for reference only, as the core material is extruded tubing and is not machined. For reference dimensions only.
(4) For dimensions on the drawing without specified tolerances, general tolerances (medium grade) are applied.

Function of the mechanism:
Lifts the workpiece on the conveyor and changes the conveying direction.
Function of the polyurethane roller:
Receives the workpiece delivered by the motorized roller. Protects the workpiece from damage with a coated polyurethane layer.
For more details, please click
No.000216 Pallet Vertical Transfer Mechanism| Electronics | Automotive | |
![]() | ![]() | |
| Smartphones | Semiconductors | |
![]() | ![]() |
| Resin Collar Standard Type | Straight Rod Type with Urethane Stopper Bolt | Urethane Molded Bearing, Protruding Inner Ring, Heavy-Duty Type | ||
![]() | ![]() | ![]() | ||
| Representative Model: CLJJ10-16-20.0 | Representative Model: UST8-40 | Representative Model: UMRHW40 | ||
| Advantages: Selectable inner and outer diameters and height, more competitive price | Suitable for conveying heavy workpieces with a compact front end; can be used in narrow spaces | Suitable for conveying heavy workpieces |
Material
Hardness
Surface Treatment
Length L Selection
Type
Outer Diameter D





