(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinges are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 2 holes per side (Circles and Slotted Holes)
● Mounting Distance (mm.) : 21, 30.5 and 42
● Material :
- Body : Aluminum A6063-T5
- Bushing: Polyacetal
● Surface Treatment: Alumite Treatment
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.
Utilization Method of Flat Hinges | Lengthwise Utilization | Lateral Utilization | |
A=2XB | A≠2XB | - | |
Allowable Load Calculation Formula | Allowable Load =W | Allowable Load =W(B/A)*2 | Allowable Load =W |
Type of Flat Hinges | Material | Surface Treatment |
C-HHYSNA | A6063-T5 Bushing: Polyacetal | Alumite Treatment |
Representative Dimensional Drawing | Type of Matching Profile | Suitable Profile | * Allowable Load | Product Model | Surface Treatment | Mounting Pitch S mm | |
KG | N | ||||||
Profile of the Same Size on Two Sides | Link 20/20 Profile | 8 | 78 | C-HHFL5 | Clear Anodized | 21 | |
C-HHBFL5 | Black Anodized | ||||||
10 | 98 | HHPSN5 | Clear Anodized | ||||
HHPBSN5 | Black Anodized | ||||||
20 | 196 | C-HHDL5 | Clear Anodized | ||||
C-HHBDL5 | Black Anodized | ||||||
Link 30/30 Profile | 8 | 78 | C-HHFL6 | Clear Anodized | 32 | ||
C-HHBFL6 | Black Anodized | ||||||
10 | 98 | HHPSN6 | Clear Anodized | ||||
HHPBSN6 | Black Anodized | ||||||
20 | 196 | C-HHDL6 | Clear Anodized | ||||
C-HHBDL6 | Black Anodized | ||||||
Link 40/40 Profile | 8 | 78 | C-HHFL8 | Clear Anodized | 42 | ||
C-HHBFL8 | Black Anodized | ||||||
10 | 98 | HHPSN8 | Clear Anodized | ||||
HHPBSN8 | Black Anodized | ||||||
20 | 196 | C-HHDL8 | Clear Anodized | ||||
C-HHBDL8 | Black Anodized | ||||||
Link 45/45 Profile | 12 | 118 | C-HHFL8-45 | Clear Anodized | 47 | ||
C-HHBFL8-45 | Black Anodized | ||||||
15 | 147 | HHPSN8-45 | Clear Anodized | ||||
HHPBSN8-45 | Black Anodized | ||||||
30 | 294 | C-HHDL8-45 | Clear Anodized | ||||
C-HHBDL8-45 | Black Anodized | ||||||
Profile with Different Sizes on Two Sides | Link 20/30 Profile | 8 | 78 | C-HHFLS6-5 | Clear Anodized | 26.5 | |
10 | 98 | HHPSF6-5 | |||||
20 | 196 | C-HHDLS6-5 | |||||
Link 30/40 Profile | 8 | 78 | C-HHFLS8-5 | 31.5 | |||
10 | 98 | HHPSF8-5 | |||||
20 | 196 | C-HHDLS8-5 | |||||
Link 20/45 Profile | 8 | 78 | C-HHFLS845-5 | 34 | |||
10 | 98 | HHPSF845-5 | |||||
20 | 196 | C-HHDLS845-5 | |||||
Link 20/40 Profile | 12 | 118 | C-HHFLS8-6 | 37 | |||
15 | 147 | HHPSF8-6 | |||||
30 | 294 | C-HHDLS8-6 | |||||
Link 30/45 Profile | 12 | 118 | C-HHFLS845-6 | 39 | |||
15 | 147 | HHPSF845-6 | |||||
30 | 294 | C-HHDLS845-6 |
Part Number | * Allowable Load | Weight g | L | W | K | P | J | S | d Through hole | D Countersunk hole | D1 | C | C1 | Z | Z1 | E | ||
TYPE | No. | kg | N | |||||||||||||||
C-HHYSNA | 5 | 8 | 78 | 24 | 47 | 35.4 | 11 | 25 | 7.2 | 21 | 5.5 | 11 | 7 | 11 | 5.5 | 12.5 | 1.5 | 5.5 |
6 | 31 | 48 | 8.5 | 30 | 8 | 30.5 | 6.5 | 13 | 9.5 | 13 | 6.5 | 15.8 | 2.8 | 6 | ||||
8 | 51 | 63 | 62 | 13 | 37 | 10 | 42 | 11.5 | 18 | 5 |
Dimensional Drawing
Part Number | * Allowable Load | Weight g | L | W | K | P | J | S | d Through hole | D Countersunk hole | D1 | C | C1 | Z | Z1 | E | ||
TYPE | No. | kg | N | |||||||||||||||
C-HHYSNA | 5 | 8 | 78 | 24 | 47 | 35.4 | 11 | 25 | 7.2 | 21 | 5.5 | 11 | 7 | 11 | 5.5 | 12.5 | 1.5 | 5.5 |
6 | 31 | 48 | 8.5 | 30 | 8 | 30.5 | 6.5 | 13 | 9.5 | 13 | 6.5 | 15.8 | 2.8 | 6 | ||||
8 | 51 | 63 | 62 | 13 | 37 | 10 | 42 | 11.5 | 18 | 5 |
Part Number |
---|
C-HHYSNA5 |
C-HHYSNA6 |
C-HHYSNA8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Width (W) (mm) | Mounting Pitch S (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 95.46 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 10 | 47 | 35.4 | 21 | |
฿ 104.55 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 10 | 47 | 48 | 30.5 | |
฿ 114.40 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 10 | 63 | 62 | 42 |
Loading...
Main Body Type | Standard | Operating Environment | Standard | Mounting Method | Screw Mounting |
---|---|---|---|---|---|
Additional Function | Not Provided | Mounting Screw Hole Type | Slotted Counterbored Holes | Allowable Load(N) | 78 |
How can we improve?
How can we improve?