Hexagonal Posts End Threaded, One End Tapped

Caution
- *The surface treatment of this product is electrolytic nickel or electroless nickel plating. Please pay attention
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part13 CLICK here
Product Description
・ Product Type: Hexagonal Posts Both Ends Tapped, C-PLSBWRK series.
・ Hexagonal post is essential for connecting, fastening, and supporting across industries like automation, electronics, and more.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Wrench flat size [mm]: 6, 7, 8, 10, 12, 14
・ Overall length [mm]: 15, 20, 30, 40, 50, 60, 80, 100, 120, 150, 200
・ Material: Structural steel or SUM material are generally used
・ Surface treatment: Nickel plating
Economy Hexagonal Posts End Threaded, One End Tapped
- Choose from a wide range of lengths and wrench sizes to meet your specific needs.
- Affordable Excellence: Get high-quality performance at a lower cost compared to standard products.
- Nickel plating ensures long-lasting resistance to rust and corrosion.
- Designed with multiple wrench flats for easy handling in tight spaces.
- Engineered to provide reliable connection and support across various applications.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Hexagonal Posts
At the same time, there are a variety of materials to choose from, allowing it to be widely used in automation, electronics and electrical appliances, medical treatment, communication and other fields.
Product Feature of Hexagonal Posts
Feature of Hexagonal Posts 2: a variety of materials to choose from: general structural steel, stainless steel, aluminum, brass, resin, etc.
Feature of Hexagonal Posts 3: products with nickel-plated surface are widely used in precision equipment and dust-free environment.
Feature of Hexagonal Posts 4: with the main functions of connection, fastening, support and separation, it is often used in mechanisms with various of Hexagonal Posts frames as a connection and support component.
Feature of Hexagonal Posts 5: the hex post has many parts where a wrench can be used. Even in a narrow space, the wrench can be used for fastening. The wrench position can be shifted every 60° interval.

Dimensional Drawing of Hexagonal Posts

Specifications Overview of Hexagonal Posts
| Type of Hexagonal Posts | Material | Surface Treatment | B (mm) | L (mm) |
| C-PLSBWRK | Structural steel or SUM material are generally used | Nickel plating | 6~14 | 15~100 |
This product of Hexagonal Posts is not RoHS compliant
Taps may not have been surface treated internally.
The surface of the product is barrel plated, so the appearance may have some bumps and bruises.
The thread specifications only ensure the actual matching accuracy of screws and nuts.Usage Method of Hexagonal Posts
| Intended Use of Hexagonal Posts | Support and fixing | Fastening and connection | Separation |
| Usage Method of Hexagonal Posts Diagram | ![]() | ![]() | ![]() |
| Features of Hexagonal Posts | - Hexagonal Posts can bear large load in vertical direction - ±0.05mm can be selected as the minimum tolerance of length specification, which ensures the stability of the mechanism | - Simple and aesthetic connection | - Connected to the baffle to effectively block the mechanism in operation and prevent interference - Hexagonal Posts Easy to fasten and install in narrow spaces |
Example Use of Hexagonal Posts
Precautions of Hexagonal Posts
The post is generally fastened by torque method. For bolts, fasten them within the range of fastening torque, otherwise excessive torque will cause thread fracture.
② Anti-rust specification selection and maintenance.
If there are requirements for anti-corrosion performance, select products made of stainless steel (SUS304).
When carbon steel material with weak anti-corrosion performance is selected, it is recommended to store it in a constant-temperature and dry environment, and regularly apply anti-corrosion oil for maintenance.
Application Industries of Hexagonal Posts
| Medical of Hexagonal Posts | Semiconductor of Hexagonal Posts | Electronic & Electrical Appliances of Hexagonal Posts | ||
![]() | ![]() | ![]() | ||
| Smart phone of Hexagonal Posts | Food of Hexagonal Posts | Automotive of Hexagonal Posts | ||
![]() | ![]() | ![]() |
Related Products of Hexagonal Posts
| (Economy series of Hexagonal Posts) Silicon Rubber, Urethane Molded Bearings Flat, with Threaded Shaft | (Economy series of Hexagonal Posts) Strut Clamps Equal Dia., Perpendicular Configuration/Reversed | (Economy series of Hexagonal Posts) Metal Washers Standard Class T Dimension Selection, T Dimension Configurable | ||
![]() | ![]() | ![]() | ||
| Typical model of Hexagonal Posts: UMSWH3-10 | Typical model of Hexagonal Posts: KDST15 | Typical model of Hexagonal Posts: WSSM13-6-5 | ||
| Advantages of Hexagonal Posts: high quality, low price, short delivery time | Advantages of Hexagonal Posts: full range, high precision and high quality | Advantages of Hexagonal Posts: full range of matching shaft products |
Dimensional Drawing of Hexagonal Posts
Specification Table of Hexagonal Posts
to
.![]() | Part Number ( Type· D) | - | L | |
| C-PLSBWRK10 | - | 100 |
■Material Specifications of Hexagonal Posts
| Type | Material | Surface Treatment |
| C-PLSBWRK | Structural steel or SUM material are generally used | Nickel plating |
This product of Hexagonal Posts is not RoHS compliant
Taps may not have been surface treated internally.
The surface of the product is barrel plated, so the appearance may have some bumps and bruises.
The thread specifications only ensure the actual matching accuracy of screws and nuts.| Part Number | L(Fixed Size Selection) | M (Coarse Thread) | (C) | |||||||||
Type | D | |||||||||||
| C-PLSBWRK | 6 | 15 | 20 | 30 | 40 | 50 | 3 | 6.9 | ||||
| 7 | 20 | 30 | 40 | 50 | 60 | 80 | 100 | 4 | 8.1 | |||
| 8 | 20 | 30 | 40 | 50 | 60 | 80 | 100 | 5 | 9.2 | |||
| 10 | 30 | 40 | 50 | 60 | 80 | 100 | 6 | 11.5 | ||||
| 12 | 30 | 40 | 50 | 60 | 80 | 100 | 6 | 13.9 | ||||
| 14 | 40 | 50 | 60 | 80 | 100 | 8 | 16.2 | |||||
L dimension tolerance is ±0.2
Material
Surface Treatment













D)