(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Round Posts Both Ends Tapped, C-PETR series.
・ Round post is essential for connecting, fastening, and supporting across industries like automation, electronics, and more.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Post outer diameter [mm]: 6, 8, 10, 12
・ Overall length [mm]: 20, 30, 40, 50, 60, 80, 100, 150, 200
・ Round post came with flat groove for fastening by wrench.
・ Material: Structural steel or SUM material are generally used
・ Surface treatment: Nickel plating
Type of Hexagonal Posts | Material | Surface Treatment | D (mm) | L (mm) |
C-PETR | Structural steel or SUM material are generally used | Nickel plating | 6~12 | 20~100 |
Intended Use of Hexagonal Posts | Support and fixing | Fastening and connection | Separation |
Usage Method Diagram of Hexagonal Posts | |||
Features of Hexagonal Posts | - Hexagonal Posts It can bear large load in vertical direction - ±0.05mm can be selected as the minimum tolerance of length specification, which ensures the stability of the mechanism | - Simple and aesthetic connection | - Connected to the baffle to effectively block the mechanism in operation and prevent interference - Easy to fasten and install in narrow spaces |
Medical of Hexagonal Posts | Semiconductor of Hexagonal Posts | Electronic & Electrical Appliances of Hexagonal Posts | ||
Smart phone of Hexagonal Posts | Food of Hexagonal Posts | Automotive of Hexagonal Posts | ||
(Economy series of Hexagonal Posts) Silicon Rubber, Urethane Molded Bearings Flat, with Threaded Shaft | (Economy series of Hexagonal Posts) Strut Clamps Equal Dia., Perpendicular Configuration/Reversed | (Economy series of Hexagonal Posts) Metal Washers Standard Class T Dimension Selection, T Dimension Configurable | ||
Typical model of Hexagonal Posts: UMSWH3-10 | Typical model of Hexagonal Posts: KDST15 | Typical model of Hexagonal Posts: WSSM13-6-5 | ||
Advantages: high quality, low price, short delivery time | Advantages: full range, high precision and high quality | Advantages: full range of matching shaft products |
Part Number (Type of Hexagonal Posts·D) | - | L | ||
C-PETR12 | - | 100 |
Type of Hexagonal Posts | Material | Surface Treatment |
C-PETR | Structural steel or SUM material are generally used | Nickel plating |
Part Number | L | M | S | W | ℓ1 | ||||||||||
Type | D | (Fixed Size Selection) | (Coarse Thread) | ||||||||||||
C-PETR | 6 | 20 | 30 | 40 | 50 | 3 | 3.5 | 5 | 8 | ||||||
8 | 30 | 40 | 60 | 80 | 4 | 6 | 7 | 8 | |||||||
10 | 30 | 50 | 60 | 100 | 150 | 5 | 6 | 8 | 8 | ||||||
12 | 40 | 60 | 80 | 100 | 150 | 200 | 6 | 7.5 | 10 | 10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | Length L (mm) | Shaft End Thread Size (Left) (mm) | Shaft End Thread Size (Right) (mm) | Wrench Flats B (Circular) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23.50 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 6 | 20 | M3 (Tapped) | M3 (Tapped) | 5 | |
฿ 25.00 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 6 | 30 | M3 (Tapped) | M3 (Tapped) | 5 | |
฿ 27.28 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 6 | 40 | M3 (Tapped) | M3 (Tapped) | 5 | |
฿ 28.80 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 6 | 50 | M3 (Tapped) | M3 (Tapped) | 5 | |
฿ 28.80 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 8 | 30 | M4 (Tapped) | M4 (Tapped) | 7 | |
฿ 34.10 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 8 | 40 | M4 (Tapped) | M4 (Tapped) | 7 | |
฿ 46.10 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 8 | 50 | M4 (Tapped) | M4 (Tapped) | 7 | |
฿ 41.68 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 8 | 60 | M4 (Tapped) | M4 (Tapped) | 7 | |
฿ 48.50 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 8 | 80 | M4 (Tapped) | M4 (Tapped) | 7 | |
฿ 35.63 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 10 | 30 | M5 (Tapped) | M5 (Tapped) | 8 | |
฿ 49.35 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 10 | 40 | M5 (Tapped) | M5 (Tapped) | 8 | |
฿ 44.70 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 10 | 50 | M5 (Tapped) | M5 (Tapped) | 8 | |
฿ 46.98 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 10 | 60 | M5 (Tapped) | M5 (Tapped) | 8 | |
฿ 71.43 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 10 | 80 | M5 (Tapped) | M5 (Tapped) | 8 | |
฿ 70.48 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 10 | 100 | M5 (Tapped) | M5 (Tapped) | 8 | |
฿ 113.64 | ECONOMY CIRCULAR POST(C-PETR) | 8 Piece(s) | Available | 6 Day(s) | 10 | 10 | 150 | M5 (Tapped) | M5 (Tapped) | 8 | |
฿ 46.98 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 12 | 40 | M6 (Tapped) | M6 (Tapped) | 10 | |
฿ 65.58 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 12 | 50 | M6 (Tapped) | M6 (Tapped) | 10 | |
฿ 61.38 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 12 | 60 | M6 (Tapped) | M6 (Tapped) | 10 | |
฿ 74.25 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 12 | 80 | M6 (Tapped) | M6 (Tapped) | 10 | |
฿ 89.40 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 12 | 100 | M6 (Tapped) | M6 (Tapped) | 10 | |
฿ 144.81 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 12 | 150 | M6 (Tapped) | M6 (Tapped) | 10 | |
฿ 185.06 | ECONOMY CIRCULAR POST(C-PETR) | 1 Piece(s) | Available | Same day | 10 | 12 | 200 | M6 (Tapped) | M6 (Tapped) | 10 |
Loading...
Type | Circular | End Shape (Left) | Tapped | End Shape (Right) | Tapped |
---|---|---|---|---|---|
Material | Steel for General Structure | Surface Treatment | Nickel Electroplating | Post Type | Solid |
Scale | Without Scale | Pilot (Concave-Convex at End) | Not Provided | Gas Vent Hole | Not Provided |
Wrench Flatted | Provided |
How can we improve?
How can we improve?