One-Touch Strut Clamps

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part13 CLICK here
Product Description
・ Product Type: One-Touch Strut Clamps
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Applicable post outer diameter [mm]: 8, 10, 12, 15, 16, 20, 25, 30
・ Post connector is designed to connect two posts. Adjustable in height, width, and angle, it ensures a secure and customized fit at any position. Ideal for perpendicular posts, it's a versatile solution for various applications.
・ Material: Made of Aluminum with Black anodize (C-ALKDE / C-ALKDU series) or Clear Anodized (C-HLKDE / C-HLKDU series) surface treatment.
・ Accessories: Stainless Steel Hexagon socket head bolt
Product Overview of Double Post Type

Product Feature of Double Post Type
Feature 2: over-cutting process is added, and bolts are locked for fixing, so that the clamping force is stable and lasting.
Feature 3: new economy series Double Post Type clamps can be used under two different conditions, i.e. same diameter and different diameter, and the design freedom is high.
Feature 4: available with two kinds of surface treatment: white anodizing and black anodizing. Black anodized products can prevent reflection and have a wider range of applications.
Feature 5: new economy series Double Post Type clamps are sold in the form of full-model inventory, so as to realize practical short delivery time and shipment in 1 day.
Dimensional Drawing of Double Post Type

For dimensions not indicated, the tolerance of Φ20 and below is ±0.3.Φ The tolerance of 25 and above is ±0.5.After the
mounting hole D is machined according to the tolerance of 0 to +0.05, the opening is machined. The tolerance of the hole after machining will be changed.Specification Table of Double Post Type
![]() | Part Number ( Type of Double Post Type・ D) | - | D1 | |
| C-ALKDE16 C-ALKDU15 | - | 10 |
■Material Specification Table
| Double Post Type | Material of Double Post Type | Surface Treatment | Accessories | |
| Same Diameter Perpendicular Type | Unequal Diameter Perpendicular Type | |||
| C-ALKDE | C-ALKDU | Aluminum | Black Anodized | Hexagon socket head bolt |
| C-HLKDE | C-HLKDU | Clear Anodized | Hexagon socket head bolt | |
■Dimension Specification Table of Double Post Type
| Part Number of Double Post Type | A | B | C | E | d | d1 | f | Supplied Bolt (Coarse Thread·Stainless Steel) M | |
| Double Post Type | D | ||||||||
| Same Diameter Perpendicular Type C-ALKDE C-HLKDE | 8 | 41 | 15 | 15 | 14 | 8 | 4.5 | 4.2 | M4 |
| 10 | 45 | 16 | 16 | 15 | 8 | 4.5 | 4.2 | ||
| 12 | 49 | 16 | 9 | 5.5 | 5.2 | M5 | |||
| 15 | 57 | 20 | 20 | 18 | 9 | 5.5 | 5.2 | ||
| 16 | 22 | 22 | 9 | 5.5 | 5.2 | ||||
| 20 | 69 | 25 | 25 | 22 | 11 | 6.5 | 6.2 | M6 | |
| 25 | 86 | 35 | 35 | 26 | 14 | 8.5 | 8.2 | M8 | |
| 30 | 95 | 40 | 40 | 29 | 14 | 8.5 | 8.2 | ||
| Part Number of Double Post Type | D1 | A | B | C | E | G | d | d1 | f | Supplied Bolt (Coarse Thread·Stainless Steel) M | |
Double Post Type | D | ||||||||||
| Unequal Diameter Perpendicular Type C-ALKDU C-HLKDU | 10 | 8 | 45 | 20 | 20 | 15 | 15 | 8 | 4.5 | 4.2 | M4 |
| 12 | 10 | 49 | 16 | 16 | 9 | 5.5 | 5.2 | M5 | |||
| 15 | 57 | 18 | 18 | 9 | 5.5 | 5.2 | |||||
| 20 | 15 | 69 | 25 | 25 | 22 | 22 | 11 | 6.5 | 6.2 | M6 | |
| 16 | 11 | 6.5 | 6.2 | ||||||||
| 25 | 15 | 86 | 35 | 26 | 26 | 14 | 8.5 | 8.2 | M8 | ||
| 30 | 20 | 95 | 40 | 30 | 29 | 29 | 14 | 8.5 | 8.2 | ||
Specifications Overview of Double Post Type
| Double Post Type | Material of Double Post Type | Surface Treatment | Accessories | |
| Same Diameter Perpendicular Type | Unequal Diameter Perpendicular Type | |||
| C-ALKDE | C-ALKDU | Aluminum | Black Anodized | Hexagon socket head bolt |
| C-HLKDE | C-HLKDU | Clear Anodized | Hexagon socket head bolt | |
Precautions of Double Post Type
2. After the mounting hole D is machined according to the tolerance of 0 to +0.05, the opening is machined. The tolerance of the hole after machining will be changed.
3. Double Post Type Minimum order quantity: 4pcs
Example Use of Double Post Type
Application Industries of Double Post Type
| Double Post Type : Smart phone | Double Post Type : Electronic & Electrical Appliances | Double Post Type : Lithium battery | ||
![]() | ![]() | ![]() | ||
| Double Post Type : Automotive | Double Post Type : Robotics | Double Post Type : Medical | ||
![]() | ![]() | ![]() |
Related Products of Double Post Type
| Bearing Housing Assembly Single Bearing Type with Retaining Ring | Shaft Supports T Shape Slit | Post Bracket Assembly | ||
![]() | ![]() | ![]() | ||
| Typical model of Double Post Type: BGRAB6000ZZ | Typical model of Double Post Type: SHSTM8-25 | Typical model of Double Post Type: KDST20 |

Type of Double Post Type・
D)
D1
Material of Double Post Type
Surface Treatment
Accessories








