(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Linear Bushing are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
RoHS10 compliant. Medium-precision linear bushing with relaxed O.D. tolerances such as I.D. and L dimension.
[Feature]
● Type : Short body
● Inner Diameter Minimum/Maximum (mm.) : 6 and 20
● Overall Length Minimum/Maximum (mm.) : 16 and 35
● Operating Temperature (℃) : -20 to 80
● Material
Housing and Ball - SUJ2 Equivalent
Retainer - Plastic
[Application]
Linear Bushing are commonly used in various applications in factory automation systems
Type of Linear Bushings | Outer cylinder | ball | retainer | Operating atmosphere temperature | [A] Accessories | ||
[M]Material | [H]Hardness | [S]Surface treatment | [M]Material | [M]Material | |||
C-LMUT | Equivalent to SUJ2 | 58HRC~ | − | Equivalent to SUJ2 | resin | -20~80℃ | Seal [M] Material: Nitrile rubber |
Order example of Linear Bushings | Model (Type・dr) | |
C-LMUT10 |
dr | D | L | R | f | Eccentricity (maximum) | ball row | Basic load rating | Reference mass (g) | ¥ standard unit price | ||||
tolerance | tolerance | tolerance | |||||||||||
C(dynamic)N | Co(static)N | ||||||||||||
6 | 0-0.009 | 12 | 0-0.011 | 16 | +0.3 -0.6 | 1.0 | 0.3 | 0.024 | 4 | 113 | 155 | 6.6 | 370 |
8 | 15 | 20 | 155 | 226 | 14.7 | 360 | |||||||
10 | 19 | 0-0.013 | 25 | 1.2 | 0.4 | 254 | 359 | 26.1 | 370 | ||||
12 | 21 | 317 | 407 | 28.6 | 350 | ||||||||
13 | 23 | 320 | 413 | 36.3 | 400 | ||||||||
16 | 28 | 30 | 1.5 | 0.5 | 5 | 582 | 724 | 60 | 460 | ||||
20 | 0-0.010 | 32 | 0-0.016 | 35 | 0.030 | 777 | 1034 | 81.6 | 610 |
Our similar product LMUT20 | Economy series C-LMUT20 | |
Inner diameter tolerance | 0-0.010 | 0-0.010 |
Outer diameter tolerance | 0-0.016 | 0-0.016 |
Total length tolerance | 0-0.2 | + 0.3-0.6 |
Eccentricity (maximum) | 0.015 | 0.03 |
Order quantity | Our similar product LMUT8 | This product C-LMUT8 | price reduction rate |
1 | 590 | 360 | 39% |
51 | 531 | 324 | 39% |
101 | 507 | 252 | 50% |
Order quantity | Discount rate C-LMUT8 |
1-50 | - |
51~100 | 10% |
101~1000 | 30% |
Illustration | Instructions for use |
If a large load (unbalanced load) is applied to the linear bushing, it is not suitable to use the single type alone. We recommend using a double type or multiple single types. | |
Linear Bushings are not suitable for rotational motion due to their structure. Please be careful not to force the rotation as it may cause damage. | |
Linear Bushings are not suitable for applications where they are repeatedly inserted and removed. | |
When inserting the shaft into the linear bushing, if the shaft is inserted in a strained state, the balls may fall off or the retainer may become deformed, so please align the centers and insert it gently. |
Part Number |
---|
C-LMUT6 |
C-LMUT8 |
C-LMUT10 |
C-LMUT12 |
C-LMUT13 |
C-LMUT16 |
C-LMUT20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length L (mm) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 71.93 | EG LINEAR BUSHING | 1 Piece(s) | Available | 3 Day(s) | 10 | 16 | 11 | 113 | 155 | -0.009 | |
฿ 77.20 | EG LINEAR BUSHING | 1 Piece(s) | Available | 3 Day(s) | 10 | 20 | 11 | 155 | 226 | -0.009 | |
฿ 83.77 | EG LINEAR BUSHING | 1 Piece(s) | Available | 3 Day(s) | 10 | - | 13 | 254 | 359 | -0.009 | |
฿ 96.48 | EG LINEAR BUSHING | 1 Piece(s) | Available | 3 Day(s) | 10 | - | 13 | 317 | 407 | -0.009 | |
฿ 101.32 | EG LINEAR BUSHING | 1 Piece(s) | Available | 3 Day(s) | 10 | - | 13 | 320 | 413 | -0.009 | |
฿ 125.43 | EG LINEAR BUSHING | 1 Piece(s) | Available | 3 Day(s) | 10 | - | 13 | 582 | 724 | -0.009 | |
฿ 145.62 | EG LINEAR BUSHING | 1 Piece(s) | Available | 3 Day(s) | 10 | 35 | 20 | 777 | 1034 | -0.01 |
Loading...
Illustration | Instructions for Use |
If large load (offset load) is to be applied, Single Type Linear Bushings are not suitable. Use of Double Type or Multiple Linear Bushings is recommended. | |
Linear Bushings are not suitable for rotating motion due to their structure. Forcing to rotate may cause failures. | |
Linear Bushings are not suitable for usage with repetitive insertion and extraction of shafts. | |
When assembling with linear shafts, forcing the shaft into the bushing with angular misalignment may cause the ball retainers to deform and balls to fall out. Be sure to align the centers and insert the shaft gently. |
Type | Straight | Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | Not Provided |
---|---|---|---|---|---|
Accuracy | High Grade | Types | Standard Flange | Length | Short |
Linear Motion / Rotational Motion | Linear Bushing (Linear Motion Only) | Ball Material | SUJ2 Equivalent | Retainer Material | Plastic |
Seal | With Seal |
How can we improve?
How can we improve?