Urethane Coated Cam Followers

Brand :
MISUMI

Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part08 CLICK here
  • Products with d ≥ 10 are being gradually switched over to specifications with through holes in the L dimension. Please take this into account prior to purchasing.

Product Description

・ Product type: Urethane Coated Cam Followers.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Roller material: Made of SUJ2 with Urethane Coated (Shore A90)
・ Outer roller diameter D (Ø) [mm]: 10, 12, 13, 16, 19, 22, 26, 30, 32, 35, 40, 52
・ Roller width B [mm]: 7, 8, 9, 11, 12, 14, 18, 20, 24
・ Stud Screw Nominal size: M3, M4, M5, M6, M8, M10, M12, M16, M18, M20
・ Model type: C-CFFRUA



Economy Urethane Coated Cam Followers

Noise Reduction High Load Capacity Enhanced Wear Resistance

- Coated with high-quality urethane (Shore A90) for superior durability. This coating enhances impact absorption and reduces friction, extending the lifespan of the cam follower in demanding applications.

- Designed to handle significant radial loads. Allows up to specified maximum allowable load depending on size.

- Urethane coating offers excellent wear resistance compared to metal cam followers. The urethane material helps in maintaining performance even under high-frequency use.

- Roller bearing with multiple size options

- Effective in reducing noise during operation. The urethane coating helps in dampening noise, making it ideal for environments where noise control is crucial.

Economy Urethane Coated Cam Followers
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support


Roller Followers Product Overview

The Roller Followers coated with resin material has certain elasticity. When used as a conveying roller, the elastic sleeve can protect devices that come into contact with the sleeve during high-speed rotation, so it is particularly suitable for conveying fragile devices (such as semiconductors and LCD devices); and resin material is superior in corrosion resistance and wear resistance compared with metal, and when the cam follower is used as a guide roller to substitute a bearing, resin material is more wear-resistant than metal material, and its service life is longer. When the mating side is a curved surface, the contact frictional force between the surface of the resin material and the curved surface is greater, thus allowing the cam follower to swing with respect to the curved surface more stably without sliding. For example, sleeves made of nylon and urethane materials, compared with those made of traditional resin material, have greatly improved hardness while retaining the original excellent properties of elasticity, wear resistance, etc., thereby substituting traditional all-metal cam followers to a certain extent to carry out higher precision operations.
 

Roller Followers Product Feature

MISUMI's new Roller Followers product with greatly improved performance
1. MISUMI's embedded "Grooving" cam follower technology (patent pending). The traditional processing method is changed, and the problem that the resin outer ring is easy to fall off under the conditions of heavy load, partial load and high rotating speed is solved.
2. The test results of multi-angle load running simulation show that the degumming performance of the product is improved by more than 7 times compared with that of similar existing products. (*MISUMI test equipment)

Roller Followers Test Method
Nylon coated cam follower Hex socket on head product features
Try to make the inclination of the cam follower with resin as zero as possible.

【Roller Followers Material Features】
ItemUrethaneMC Nylon
Load Resistant
Abrasion Resistant
Mechanical Strength
Heat Resistance×
Chemical-Resistant×

Roller Followers Dimensional Drawing

Roller Followers TypeRoller Followers MaterialRoller Followers Accessories
With sealUrethaneCam follower
C-CFFRUAShore A90SUJ21 hexagon socket nut (S45C·ferroferric oxide protective film)
 
■Hex socket on head (d5 to 8)
Nylon coated cam follower hex socket on head dimensional drawing
Operating environment at ambient temperature below 80 ℃ (reference).
No grease replenishing hole is provided for d16 and below.
 
■ Hex Socket on Head Thread (d10~20)
Nylon coated cam follower hex socket on head dimensional drawing
Roller Followers Typedh7 ToleranceD SelectionM×PitchBB1LAllowable Load (N)Allowable Rotational Speed (RPM)
C-CFFRUA3103×0.57817461560
4124×0.78920631520
5135×0.891023751500
6166×1.0111228991300
8198×1.25321061180
102210×1.01213361211060
2610×1.0130930
123012×1.5141540162830
3212×1.5166800
163516×1.51819.552222740
184018×1.52021.558270673
205220×1.52425.566312524
Roller Followers Allowable load is the value when the speed is 10 km/h.
kgf=N×0.101972

Roller Followers Usage Method

■ Types of Cam Followers
Roller Followers Intended UseNoise Proof Transmission
FEATURESNylon Coated TypeUrethane Coated Type
Product DescriptionNylon coated cam follower Hex socket on head product overviewNylon coated cam follower Hex socket on head product overview
Type with resin press-fit into cam follower. Resin absorbs the impact of the matching side and plays a role in suppressing noise during rotation.Type with urethane sintered on cam follower. Urethane absorbs the impact of the matching side and plays a role in suppressing noise during rotation.

Roller Followers Example of Use

Nylon coated cam follower Hex socket on head example of use

Roller Followers Do not use a hammer to directly hit the flange of the cam bearing during installation, otherwise it will cause poor rotation or fracture. Fix the inner hexagon with a hex socket wrench, then turn the nut with a wrench to tighten.

Bolt Tightening Torque
Do not exceed the maximum screw tightening torque when installing the cam follower. Otherwise, the threaded portion may be damaged.
dh7Maximum tightening torque N·m
30.392
40.98
51.96
62.94
87.84
1016.7
1229.4
1670.6
1898
20137
24245

Roller Followers Precautions

· If the cam follower falls to the ground or is struck hard, it may be damaged.
· Attention should be paid to the fact that impact can cause functional damage, even if it is not visible.
· Cam followers are suitable for radial loads and less suitable for thrust loads, so avoid using methods such as applying thrust loads.
· Try to make the inclination of the cam follower with resin as zero as possible.
Roller Followers Specification Table
Typedh7 ToleranceD SelectionM x pitchBB1LAllowable Load (N)Allowable Rotational Speed (RPM)
C-CFFRUA3103×0.57817461560
4124×0.78920631520
5135×0.891023751500
6166×1.0111228991300
8198×1.25321061180
102210×1.01213361211060
2610×1.0130930
123012×1.5141540162830
3212×1.5166800
163516×1.51819.552222740
184018×1.52021.558270673
205220×1.52425.566312524
Allowable load is the value when the speed is 10 km/h.
kgf=N×0.101972

Roller Followers Dimensional Drawing

Roller Followers TypeRoller Followers MaterialRoller Followers Accessories
With sealUrethaneCam follower
C-CFFRUAShore A90SUJ21 hexagon socket nut (S45C ferroferric oxide protective film)
 
■Hex socket on head (d5 to 8)
Nylon coated cam follower hex socket on head dimensional drawing
Roller Followers Operating environment at ambient temperature below 80 ℃ (reference).
Roller Followers No grease replenishing hole is provided for d16 and below.
 
■ Hex Socket on Head Thread (d10~20)
Nylon coated cam follower hex socket on head dimensional drawing
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat