Round Wire Coil Springs, Defection O.D. Referenced, Stainless Steel, Heavy Load

Caution
- This product will be discontinued once stock ran out. The replacement model CLICK here
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part11 CLICK here
Product Description
・ Spring type: Round Wire Coil Springs, Heavy Load
・ O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
・ Spring material: Made of stainless steel SUS304-WPB Spring Constant ±10%
・ Model type: C-UF, C-UR, C-UV, C-UY
・ Outer diameter D (Ø) [mm]: 4, 5, 6, 8, 10, 13
・ Free length range [mm]: 5, 10, 15, 20, 25, 30, 35, 40
・ End face type: No grinding, With grinding
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy Round Wire Coil Springs
- Superior performance with stainless steel durability.
- O.D. Referenced design ensures exact fit and reliable performance.
- Available in a variety of lengths and diameters to meet your needs.
- High quality at a lower cost, perfect for budget-conscious projects.
- Configurable spring constant and load capacity for tailored solutions.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
♢Stainless steel springs are also magnetic. Please be careful.

| Outer Diameter D | φ10 or Less ![]() | Free Length L | 50 or Less | ±1mm | |
φAbove 12 ![]() | Above 60 | ±2mm | |||
| Material of Round Wire Springs | |||||
| Material SUS304-WPB Spring Constant ±10% | |||||
The outer diameter standard type gives priority to guaranteeing the outer diameter, while the inner diameter is for reference only.| TYPE | Coil O.D. D - Free Length L | Wire Diameter d | Solid Length | F max. | N{kgf} max. | Fa% | ||
| C-UM | 4- | 5* | 0.4 | 2.2 | 1.75 | 3.4 | {0.35} | 35 |
| 10* | 0.5 | 4.9 | 3.5 | 6.8 | {0.7 } | |||
| 15 | 0.55 | 7.5 | 5.25 | 10.3 | {1.05} | |||
| 20 | 0.6 | 11.1 | 7.0 | 13.7 | {1.4 } | |||
| 5- | 5* | 0.45 | 2.25 | 1.75 | 3.4 | {0.35 } | ||
| 10* | 0.5 | 3.13 | 3.5 | 6.8 | {0.7 } | |||
| 15 | 0.65 | 8.45 | 5.25 | 10.3 | {1.05} | |||
| 20 | 0.65 | 8.45 | 7.0 | 13.7 | {1.4 } | |||
| 30 | 0.7 | 11.9 | 10.5 | 24.0 | {2.45} | |||
| 35 | 0.75 | 16.5 | 12.25 | 20.6 | {2.1 } | |||
| 6- | 5* | 0.55 | 2.7 | 1.7 | 4.9 | {0.5 } | ||
| 10 | 0.7 | 5.6 | 3.5 | 10.8 | {1.1 } | |||
| 15 | 0.75 | 7.4 | 5.2 | 15.7 | {1.6 } | |||
| 20 | 0.75 | 7.4 | 7.0 | 20.6 | {2.1 } | |||
| 25 | 0.85 | 12.8 | 8.7 | 25.5 | {2.6 } | |||
| 30 | 0.85 | 12.8 | 10.5 | 31.4 | {3.2 } | |||
| 35 | 0.9 | 16.7 | 12.2 | 36.3 | {3.7 } | |||
| 40 | 0.9 | 16.8 | 14.0 | 41.2 | {4.2 } | |||
| 8- | 10 | 0.85 | 6.4 | 3.5 | 10.8 | {1.1 } | ||
| 15 | 0.9 | 7.9 | 5.3 | 15.7 | {1.6 } | |||
| 20 | 0.9 | 7.9 | 7.0 | 20.6 | {2.1 } | |||
| 25 | 0.9 | 7.9 | 8.8 | 25.5 | {2.6 } | |||
| 30 | 1.0 | 12.0 | 10.5 | 31.4 | {3.2 } | |||
| 35 | 1.0 | 12.0 | 12.3 | 36.3 | {3.7 } | |||
| 10- | 10 | 0.9 | 5.2 | 3.5 | 10.8 | {1.1 } | ||
| 15 | 1.0 | 7.3 | 5.3 | 15.7 | {1.6 } | |||
| 20 | 1.0 | 7.3 | 7.0 | 20.6 | {2.1 } | |||
| 25 | 1.1 | 10.5 | 8.8 | 25.5 | {2.6 } | |||
| 30 | 1.1 | 10.5 | 10.5 | 31.4 | {3.2 } | |||
| 13- | 15 | 1.2 | 8.4 | 5.3 | 15.7 | {1.6 } | ||
| 20 | 1.3 | 11.1 | 7.0 | 20.6 | {2.1 } | |||
| 25 | 1.3 | 11.1 | 8.8 | 25.5 | {2.6 } | |||
| 40 | 1.4 | 15.1 | 14.0 | 41.2 | {4.2} | |||
| 20- | 30 | 1.9 | 13.3 | 10.5 | 52.0 | {5.3 } | ||
{kgf}=N×0.101972
The outer diameter standard type gives priority to guaranteeing the outer diameter, while the inner diameter is for reference only| TYPE | Coil O.D. D - Free Length L | Wire Diameter d | Solid Length | F max. | N{kgf} max. | Fa% | ||
| C-UH | 4- | 5* | 0.45 | 2.7 | 1.5 | 4.4 | { 0.45} | 30 |
| 10* | 0.5 | 3.8 | 3.0 | 8.8 | { 0.9 } | |||
| 15 | 0.6 | 8.1 | 4.5 | 13.2 | { 1.35} | |||
| 5- | 5* | 0.55 | 3.3 | 1.5 | 4.4 | { 0.45 } | ||
| 10 | 0.6 | 4.65 | 3.0 | 8.8 | { 0.9 } | |||
| 15 | 0.6 | 4.65 | 4.5 | 13.2 | { 1.35} | |||
| 25 | 0.75 | 11.81 | 7.5 | 22.1 | { 2.25} | |||
| 6- | 5* | 0.65 | 3.2 | 1.5 | 8.8 | { 0.9 } | ||
| 10 | 0.7 | 3.9 | 3.0 | 17.7 | { 1.8 } | |||
| 15 | 0.85 | 7.7 | 4.5 | 26.5 | { 2.7 } | |||
| 20 | 0.9 | 9.7 | 6.0 | 35.3 | { 3.6 } | |||
| 25 | 1.0 | 15.5 | 7.5 | 44.1 | { 4.5 } | |||
| 30 | 1.0 | 15.5 | 9.0 | 53.0 | { 5.41 } | |||
| 8- | 10 | 0.9 | 5.3 | 3.0 | 17.7 | { 1.8 } | ||
| 15 | 0.9 | 5.3 | 4.5 | 26.5 | { 2.7 } | |||
| 20 | 1.1 | 11 | 6.0 | 35.3 | { 3.6 } | |||
| 25 | 1.1 | 11 | 7.5 | 44.1 | { 4.5 } | |||
| 30 | 1.2 | 15.9 | 9.0 | 53.0 | { 5.4 } | |||
| 10- | 15 | 1.1 | 6.9 | 4.5 | 26.5 | { 2.7 } | ||
| 20 | 1.2 | 9.3 | 6.0 | 35.3 | { 3.6 } | |||
| 25 | 1.2 | 9.3 | 7.5 | 44.1 | { 4.5 } | |||
| 30 | 1.3 | 12.7 | 9.0 | 53.0 | { 5.4 } | |||
| 35 | 1.4 | 17.5 | 10.5 | 61.8 | { 6.3 } | |||
| 13- | 15 | 1.5 | 9.2 | 4.5 | 44.1 | { 4.5 } | ||
| 20 | 1.5 | 9.2 | 6.0 | 58.8 | { 6 } | |||
| 25 | 1.5 | 9.2 | 7.5 | 73.5 | { 7.5 } | |||
| 30 | 1.8 | 18 | 9.0 | 88.3 | { 9 } | |||
| 50 | 2.0 | 28.5 | 15.0 | 147.0 | {15.0 } | |||
| 16- | 45 | 2.2 | 25.1 | 13.5 | 132.4 | { 13.51 } | ||
| 20- | 30 | 2.3 | 13.8 | 9.0 | 132.4 | { 13.51 } | ||
| 35 | 2.5 | 18.8 | 10.5 | 154.9 | { 15.81 } | |||
| 40 | 2.5 | 18.8 | 12.0 | 176.5 | { 18.01 } | |||
| 45 | 2.8 | 29.4 | 13.5 | 199.1 | { 20.32 } | |||
Both ends of C-UM/C-UH models with * are not ground.● Calculation method of laps (reference value):
Total number of laps = solid length ÷ wire diameter (d)-1
Effective laps=total number of laps-2
*The number of laps is a reference value. There will be some deviations among batches.
The solid length is a reference value. There will be slight differences among batches.Moreover, if it is used under the limit condition of the solid length, it may cause the spring to be deformed or be damaged after using only a limited number of times.
Be sure to use within the allowable displacement Fmax.(mm)■Spring Constant The spring constant
D12 is for C-UY・C-UR・C-UF・C-UBB only. D14 is for C-UBB only.| Type | C-UV | C-UY | C-UR | C-UF | C-UL | C-UTT | C-UM | C-UH | C-UBB | |||||||||||||||||||
| D | ||||||||||||||||||||||||||||
| 2 | 0.05{0.005} | 0.2{0.02} | 0.3{0.03} | 0.5{0.05} | ||||||||||||||||||||||||
| 3 | N/mm 0.05 {kgf/mm}{0.005} | N/mm 0.098 {kgf/mm}{0.01} | N/mm 0.29 {kgf/mm} {0.03} | N/mm 0.49 {kgf/mm} {0.05} | N/mm 0.98 {kgf/mm} {0.1} | 1.5{0.15} | ||||||||||||||||||||||
| 4 | 2.0 {0.2} | 2.9{0.3} | 4.9{0.5} | |||||||||||||||||||||||||
| 5 | N/mm 2.0 {kgf/mm} {0.2} | |||||||||||||||||||||||||||
| 6 | N/mm 2.9 {kgf/mm} {0.3} | N/mm 5.9 {kgf/mm} {0.6} | N/mm 9.8 {kgf/mm} {1.0} | |||||||||||||||||||||||||
| 8 | ||||||||||||||||||||||||||||
| 10 | N/mm 0.2 {kgf/mm} {0.02} | |||||||||||||||||||||||||||
| 12 | ||||||||||||||||||||||||||||
| 13 | N/mm 9.8 {kgf/mm} {1.0} | N/mm 19.6 {kgf/mm} {2.0} | ||||||||||||||||||||||||||
| 14 | ||||||||||||||||||||||||||||
| 16 | ||||||||||||||||||||||||||||
| 20 | 0.3{0.03} | 0.5{0.05} | 0.98{0.1} | 2.9{0.3} | 3.9{0.4} | 4.9{0.5} | 14.7{1.5} | 29.4{3.0} | ||||||||||||||||||||
| Fmax. | F=L×70% | F=L×75% | F=L×60% | F=L×45% | F=L×40% | F=L×40% | F=L×35% | F=L×30% | F=L×25% | |||||||||||||||||||
Select an appropriate Round Wire Springs type according to the actual installation situation, and refer to the published content for the specific inner and outer diameter tolerance values.
* The solid length is a reference value. If it is used under the limit condition of the solid length, the spring may be deformed, or damaged after using only a limited number of times. Therefore, use within the allowable displacement Fmax.(mm).
To increase the usage count, it is recommended to use the spring up to 70% of the allowable displacement Fmax..
![]() *The test data are obtained through testing by our company, which are for reference only. *Generic products on the market are similar products randomly purchased by our company from online or offline markets | ![]() Installation Diagram of Outer Diameter Standard Type Round Wire Coil Spring |
Operating temperature of Round Wire Springs
SWP-A……Normal temperature (0~40℃)
Stainless steel……-10~100℃
Spring oil tempered steel wire……Normal temperature (0~40℃)
*If the spring is used under conditions exceeding the above temperature, the load value may decrease due to usage conditions.
*When used in an environment with high and low temperature differences and humidity such as outdoors, it is recommended to choose stainless steel products.
* Heat-resistant springs can also be used. For details, refer to the Plastic Mold Components Catalog.
Stainless steel springs are also magnetic. Please be careful.

A Round Wire Springs is mechanism for positioning the workpiece based on the hole reference.
Loosening during positioning can be reduced by using a tapered pin to eliminate the deviation caused by the tolerance of each workpiece hole.
Select the compression spring to move from the beginning of the positioning contact with the workpiece.
![]() | ![]() | ![]() |
| (Economy series) Round Wire Springs - Outer Diameter Standard Stainless Steel, Ultra Heavy Load, Spring Constant 4.9 to 29.4N/mm | (Economy series) Round Wire Springs - Inner Diameter Standard Stainless Steel, Light Load, Spring Constant 0.29 to 0.49 N/mm | (Economy series) Round Wire Springs - Outer Diameter Standard Stainless Steel, Light Load, Spring Constant 0.5 to 3.9 N/mm |
| Reason for Recommendation: MISUMI Basic Round Wire Springs, Outer Diameter Standard Type, Ultra Heavy Load Type | Reason for Recommendation: MISUMI Basic Round Wire Springs, Inner Diameter Standard Type, Light Load Type | Reason for Recommendation: MISUMI Basic Round Wire Springs, Outer Diameter Standard Type, Light Load Type |






