Ball Plungers Stainless Steel, SUS Ball/POM Ball

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
- Economy series Ball Plungers Stainless Steel, SUS Ball/POM Ball.
- The series including of C-BMS, C-BSX, C-BSM C-NBSM and C-NBSX
- Main Body Material: Stainless Steel SUS304.
- Ball Material: Stainless Steel SUS304 and POM.
- Spring Material: Stainless Steel SUS304.
- Economy Ball Plunger Mounting Method: Screw (Hex).
- Coarse Thread Size (M): 2, 3, 4, 5, 6, 8, 10 12 and 16.
- Ball Plungers suitable for medical, electronic, and other equipment with high surface requirements.
- For MISUMI Economy series ball plungers without painting and coloring.
Economy Ball Plungers (Stainless Steel, SUS Ball/POM Ball)
- Wide Range Of Specifications For Different Needs
- High-Quality Stainless Steel Material
- Suitable For High Surface Requirement Equipment
- Simple Structure With Fixed Stroke
- Cost-Effective With Flexible Installation Options

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
· Ball Plungers, also known as detent screws, ball catch screws, positioning balls, spring-loaded balls, or steel ball set screws, rely on a spring to push out the front ball through a fixed stroke. They can be used for temporary positioning of workpieces, indexing adjustments, and more.
.jpg)
Product upgrade in progress: the hex socket is being deepened for easier disassembly. Products are shipped randomly. Both pre-upgrade and post-upgrade products are of good quality. Please be aware.
| Type | Body | Ball | Spring | |||
Material | Material | Hardness | Material | |||
| Stainless Steel Ball Type | Ultra Light Load | C-BMS | SUS304 | SUS304 | — | SUS304 |
| Light Load | C-BSM | |||||
| Heavy Load | C-BSX | |||||
| E-LBSZF | SUS440C | 55 HRC or more | ||||
| Resin Ball Type | Ultra Light Load | E-LNBSS | SUS304 | POM | — | SUS304 |
| Light Load | C-NBSM | |||||
| Heavy Load | C-NBSX | |||||
| E-LNBSZ | ||||||
| Type | d | S | L | ℓ | B | Ultra Light Load (Stainless Steel Ball only) | Light Load | Heavy Load | |||||||
Type | Outer Diameter M(Coarse Thread) | ![]() Package Quantity | Stainless Steel Ball | Resin Ball | Load (N) | Load (N) | Load (N) | ||||||||
| Ultra Light Load · Heavy Load | Light Load | min. | max. | min. | max. | min. | max. | ||||||||
| C-BMS (Stainless Steel Ball Type · Ultra Light Load) C-BSM (Stainless Steel Ball Type · Light Load) C-BSX (Stainless Steel Ball Type · Heavy Load) C-NBSM (Resin Ball Type · Light Load) C-NBSX (Resin Ball Type · Heavy Load) | 3 | 20P | 10P | 1.5 | 0.5 | 8 | 2 | 1.5 | — | — | 1.5 | 3 | 2 | 5 | |
| 4 | 2.38 | 0.8 | 10 | 3 | 2 | 1 | 3 | 2 | 5 | 5 | 20 | ||||
| 5 | 3 | 1 | 12 | 3 | 2.5 | 2 | 4 | 3 | 10 | 5 | 20 | ||||
| 6 | 10P | 3.5 | 1.2 | 12 | 4.5 | 3 | 3 | 5 | 5 | 15 | 10 | 30 | |||
| 8 | 5 | 1.6 | 1.7 | 16 | 5.5 | 4 | 4 | 7 | 7 | 20 | 15 | 50 | |||
| 10 | 6 | 2 | 2.1 | 5 | 5 | — | — | 9 | 25 | 20 | 60 | ||||
| 12 | 8 | 2.6 | 2.8 | 20 | 5.5 | 6 | — | — | 10 | 30 | 25 | 100 | |||
| 16 | 10 | 3.3 | 3.5 | 25 | 8 | 8 | — | — | 15 | 50 | 40 | 120 | |||
C-BMS Stainless Steel Ball, Ultra Light Load is limited to outer diameters of M4 to M8| Type | ![]() Package Quantity | d | S | L | ℓ | B | Ultra Light Load | Heavy Load | |||
Type | Outer Diameter M(Coarse Thread) | Load (N) | Load (N) | ||||||||
| min. | max. | min. | max. | ||||||||
| (Metal Ball) E-LBSZF (Resin Ball) E-LNBSS E-LNBSZ | *3 | 10P | 1.5 | 0.4 | 7 | 1 | 1.5 | — | — | 1.5 | 3 |
| 4 | 2.38 | 0.8 | 9 | 1.5 | 2 | 0.5 | 2 | 4 | 10 | ||
| 5 | 3 | 1.1 | 12 | 3 | 2.5 | 1 | 3 | 5 | 20 | ||
| 6 | 3.5 | 1.2 | 13 | 4 | 3 | 1.5 | 5 | 10 | 30 | ||
| 8 | 5 | 1.7 | 16 | 5 | 4 | 2.5 | 6 | 12 | 40 | ||
| 10 | 6 | 2.2 | 16 | 5 | 5 | 3 | 8 | 18 | 50 | ||
| 12 | 8 | 2.7 | 20 | 6 | 6 | 4 | 10 | 20 | 60 | ||
| 16 | 5P | 10 | 3.7 | 25 | 8 | 8 | 6 | 15 | 30 | 100 | |
· Complete range of specifications to meet various size, length, and load requirements.
· Made entirely of stainless steel, with no painting or coating, making it suitable for equipment with higher surface requirements.
· No wrench slot at the front end; please use with a hex wrench.
· Simple ball plunger structure: the tip ball is pushed out by an internal spring for a fixed stroke, and can be released by overcoming the spring force and pressing in the ball.
· Flexible installation: Suitable for linear and rotary motion mechanisms that require positioning; can be installed with standard threads for easy assembly and disassembly.
· Applicable to various scenarios such as indexing, positioning, and stop limiting of fixtures.
· The stroke can be finely adjusted by changing the screw-in depth.

■ Differences between MISUMI Economy Ball Plungers and MISUMI Standard Products
· Except for the zinc-plated type, the body, ball, and spring of the MISUMI economy ball plunger are all made of high-quality stainless steel, with no painting or coloring, making them suitable for equipment with high surface requirements such as medical and electronics.


· Stroke (S), groove size (B), and load are all reference values and not guaranteed values
· No anti-loosening treatment applied

Material
Hardness
Type
Outer Diameter M


