Aluminum Handles With Tap

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here
Product Description
・ Product Type: Aluminum Surface-Mounted Aluminum Oval Handles, C-UABL series.
・ Surface Treatment: Barrel Grinding for Matte Finish
・ Diameter Options: Available in 20 mm or 26 mm to suit requirements.
・ Maximum Mounting Hole Distance: 160 mm mounting pitch for 20 mm diameter handles. 400 mm mounting pitch for 26 mm diameter handles.
・ Mounting tap size: M6 for 20 mm diameter handles, M8 for 26 mm diameter handles
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy Handles With Tap
- Made from robust aluminum alloy. Ensures durability and lightweight performance, perfect for various industrial applications.
- Surface treated with barrel grinding for a matte effect. Provides a sleek, non-glare finish that retains the aluminum’s original color and appearance.
- Available in multiple diameters.
- Handle with various mounting hole distances
- Features metric taps for handles of various diameters.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Handles Product Overview
Surface mounted aluminum handle, with surface treated by barrel grinding

Handles Product Feature
Aluminum oval Handles, surface-mounted handle.
Surface treated by barrel grinding, with matte effect to retain the original color of aluminum.
Products with diameter of 20mm or 26mm can be selected according to the actual requirements.
Please note that for products with diameter of 20mm, in order to ensure the mechanical requirements, the maximum distance between mounting holes is 160mm. For details, refer to the Specification Table to select the model.
Handles Specifications Overview
Material | Surface Treatment |
| Aluminum | Barrel Grinding (Matte) |
Handles Example of Use

Economy series Aluminum Handles Barrel grinding Example of use: the figure shows the recommended use for aluminum-structure assembly and disassembly bed
Handles Precautions
This product does not support customized length for special orders. If you need customized size, you can choose non-economy series products: UADLF series, but surface treatment is barrel grinding. Please pay attention when selecting
Handles Related Products
| (Economy series) Aluminum handle Clear anodized | (Economy series) Round handle Aluminum | |
![]() | ![]() |
Handles Dimensional Drawing

Economy series Aluminum Handles Barrel grinding Dimensional drawing
Handles Specification Table
to 
Part Number ( Type· A) | - | L |
| C-UABL20 | - | 120 |
| Part Number | L | L1 | Lf | H | h | M (Coarse Thread) | Allowable Load (N) | |
Type | A | |||||||
| C-UABL | 20 | 100 | 113 | 10 | 47 | 34 | M6 | 1100 |
| 112 | 125 | 49 | 36 | |||||
| 120 | 133 | 51 | 38 | 700 | ||||
| 128 | 141 | 600 | ||||||
| 160 | 173 | 470 | ||||||
| 26 | 112 | 129 | 12 | 53 | 36 | M8 | 2300 | |
| 120 | 137 | 55 | 38 | 1400 | ||||
| 128 | 145 | 1200 | ||||||
| 160 | 177 | 57 | 40 | 600 | ||||
| 180 | 197 | 500 | ||||||
| 192 | 209 | 470 | ||||||
| 300 | 317 | |||||||
| 350 | 367 | 380 | ||||||
| 400 | 417 | 300 | ||||||
Material
Surface Treatment

A)