(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Knurled Knobs/Small Diameter
Knobs Screws are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Knurled Knobs Standard and Step type
● Thread Size : M4 and M5
● Main Body Diameter (mm.) : 12 and 16
● Material : Stainless Steel
[Application]
Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on
Material | Surface Treatment | Head Shape |
---|---|---|
Stainless Steel | Brushed | Round |
Part Number | L | D | A | ℓ | |
Type | M | ||||
C-NOSC | 4 | 10 | 12 | 3.5 | 1.5 |
16 | |||||
5 | 10 | 16 | 4 |
Mounting Section Type | Threaded | Main Body, Type | Round Shape | Main Body Material | Stainless Steel |
---|---|---|---|---|---|
Round Shape, Type | Cylindrical Shape | Mounting Section, Material | Stainless Steel | Threaded End Machining | None |
Side Machined | Knurling | Additional Function | None | Main Body, Surface Treatment | Hairline Finish |
Mounting Section, Surface Treatment | Not Provided |
Please check the type/dimensions/specifications of the part C-NOSC3-10-10 in the Knurled Knobs/Small Diameter series.
Part Number |
---|
C-NKOSC3-10-10 |
C-NKOSC4-16-12 |
C-NKOSC5-16-16 |
C-NOSC4-10-12 |
C-NOSC4-16-12 |
C-NOSC5-10-16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. M | Mounting Section, Length L (mm) | Main Body Dia. D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 107.79 | 4 Piece(s) | Available | 46 Day(s) | 10 | M3 | 10 | 10 | 7.5 | |
฿ 153.25 | 4 Piece(s) | Available | 46 Day(s) | 10 | M4 | 16 | 12 | 9.5 | |
฿ 198.05 | 1 Piece(s) | Available | Same day | 10 | M5 | 16 | 16 | 11.5 | |
฿ 156.00 | 1 Piece(s) | Available | Same day | 10 | M4 | 10 | 12 | 3.5 | |
฿ 166.67 | 4 Piece(s) | Available | 6 Day(s) | 10 | M4 | 16 | 12 | 3.5 | |
฿ 214.40 | 1 Piece(s) | Available | Same day | 10 | M5 | 10 | 16 | 4 |
How can we improve?
How can we improve?