(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | C-LD-12421 |
Body Material | A3 |
Material of Handle | PVC |
Surface Treatment | Blue Zinc Electroplating |
Closing Pressure (N) | MAX 1470 |
Weight (g) | 370 |
Arm Opening and Closing Angle | 98° |
Handle Opening and Closing Angle | 56° |
Accessories | Steel Hex Flat Head Bolt |
Bolt | M8 |
Attaching Method | Straight Base | Tightening Force(N) | 1470 | Body Material | Steel |
---|---|---|---|---|---|
Clamp Screw Size | M8 | Clamp Screw Material | Steel | Product Category | Body |
Tightening Force (Range Selectable)(N) | 1050-2259 | Tip Screw Type | Steel Bolt | Tip Screw Position Adjustment | Slide Adjustment |
Material | A3 |
Please check the type/dimensions/specifications of the part C-LD-12421 in the Closing Pressure of Vertical Toggle Clamp 1470N (Straight Base) series.
How can we improve?
How can we improve?