(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Horizontal standard Toggle Clamps.
・ Body Material: A3 low carbon steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: Blue Zinc Electroplating for corrosion resistance.
・ Maximum Closing Pressure: Up to 1000 N for secure clamping.
・ Arm Opening and Closing Angle: Provides an 79° range of motion.
・ Handle Opening and Closing Angle: Comfortable 90° angle for operation.
・ Included Accessories: Bolt with Rubber for added stability.
・ Bolt Size: M6
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Part Number of Toggle Clamp | C-LD-201C |
Body Material | A3 |
Material of Handle | PVC |
Surface Treatment | Blue Zinc Electroplating |
Closing Pressure (N) | MAX 1000 |
Weight (g) | 140 |
Arm Opening and Closing Angle | 79° |
Handle Opening and Closing Angle | 90° |
Accessories | Bolt with Rubber |
Bolt | M6 |
Part Number of Toggle Clamp | C-LD-201C |
Body Material | A3 |
Material of Handle | PVC |
Surface Treatment | Blue Zinc Electroplating |
Closing Pressure (N) | MAX 1000 |
Weight (g) | 140 |
Arm Opening and Closing Angle | 79° |
Handle Opening and Closing Angle | 90° |
Accessories | Bolt with Rubber |
Bolt | M6 |
Attaching Method | Flange Base | Tightening Force(N) | 1000 | Body Material | A3 Low Cabon Steel |
---|---|---|---|---|---|
Clamp Screw Size | M6 | Clamp Screw Material | Steel + Rubber Pad | Tightening Force (Range Selectable)(N) | 500-2279 |
Tip Screw Type | Bolt with Rubber | Tip Screw Position Adjustment | Slide Adjustment | Closing Pressure(N) | 1000 |
Please check the type/dimensions/specifications of the part C-LD-201C in the Toggle Clamps Horizontal, Hold Down Pressure 1000N, Standard series.
How can we improve?
How can we improve?